(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape Type: Block
•Tapered Straight: Tapered shape
Days to Ship: | 8 Days or more |
---|
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Tapered shape
•Mounting Type: Side installation
•Ext. dia./External Tolerance: 0/-0.005
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Components |
Shape type |
Tapered or straight |
Mounting type |
Ext. dia./External tolerance |
Angle of tapered shape(°) |
Symmetry against straight/tapered section |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Components | Set / Pin / Bushing | Set |
Shape type | Block | Block |
Tapered or straight | Tapered shape | Tapered shape |
Mounting type | - | Side installation |
Ext. dia./External tolerance | 0/-0.005 / +0.02/0 | 0/-0.005 |
Angle of tapered shape(°) | 1 ~ 5 | 1 ~ 3 |
Symmetry against straight/tapered section | Match mark / 0.005 or less | 0.003 or less |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy