(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Positioning Straight Block Sets -PL Installation Type-
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005
•Clearance Of Straight Shape: 0.005~0.015
Days to Ship: | 8 Days or more |
---|
Extra Precision Side Straight Block Sets -Side Installation Type-
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Mounting Type: Side installation
•Ext. dia./External Tolerance: 0/-0.005
Days to Ship: | 8 Days or more |
---|
Extra Precision Positioning Straight Block Sets -PL Installation Type-
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005
•Clearance Of Straight Shape: 0.002~0.008
Days to Ship: | 8 Days or more |
---|
Side Straight Block Sets -Tin Coating/Side Installation Type-
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Mounting Type: Side installation
•Ext. dia./External Tolerance: 0/-0.01
Days to Ship: | 8 Days or more |
---|
Positioning Straight Block Sets -Oil Groove/PL Installation Type-
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005
•Clearance Of Straight Shape: 0.005~0.015
Days to Ship: | 8 Days or more |
---|
Side Straight Block Sets -Side Installation Type・Oil Groove Side Installation Type-
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Mounting Type: Side installation
•Ext. dia./External Tolerance: 0/-0.005
Days to Ship: | 8 Days or more |
---|
Positioning Straight Block Sets -PL Installation・L Dimension Short Type-
MISUMI
•Component: Set (Pin + Bushing)
•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005
Days to Ship: | 8 Days or more |
---|
Positioning Block Sets -Straight Type-
MISUMI
•Shape Type: Block
•Tapered Straight: Straight shape
•Ext. dia./External Tolerance: 0/-0.005
•Clearance Of Straight Shape: 0.005~0.020
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Components |
Shape type |
Tapered or straight |
Mounting type |
Ext. dia./External tolerance |
Clearance of straight shape |
Symmetry against straight/tapered section |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|
Product Series | Extra Precision Side Straight Block Sets -Side Installation Type- | Extra Precision Positioning Straight Block Sets -PL Installation Type- | Side Straight Block Sets -Tin Coating/Side Installation Type- | Positioning Straight Block Sets -Oil Groove/PL Installation Type- | Side Straight Block Sets -Side Installation Type・Oil Groove Side Installation Type- | Positioning Straight Block Sets -PL Installation・L Dimension Short Type- | ||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Components | Set | Set | Set | Set | Set | Set | Set | Set / Pin / Bushing |
Shape type | Block | Block | Block | Block | Block | Block | Block | Block |
Tapered or straight | Straight shape | Straight shape | Straight shape | Straight shape | Straight shape | Straight shape | Straight shape | Straight shape |
Mounting type | - | Side installation | - | Side installation | - | Side installation | - | - |
Ext. dia./External tolerance | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.01 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 |
Clearance of straight shape | 0.005 to 0.015 | 0.002 to 0.008 | 0.002 to 0.008 | 0.003 to 0.013 | 0.005 to 0.015 | 0.005 to 0.015 | 0.005 to 0.015 / 0 to 0.006 | 0.005 to 0.020 |
Symmetry against straight/tapered section | 0.003 or less | 0.003 or less | 0.003 or less | 0.003 or less | 0.003 or less | 0.003 or less | Match mark / 0.003 or less | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy