(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Oil-Free Leader Bushings - Straight Type/Special Solid Lubricant Embedded-
MISUMI
•Material: SUJ2
•Embedded Lubricant: MoS2
•Head: Straight
•Heat Resistance Temperature: 80℃ or lower
Days to Ship: | 8 Days or more |
---|
Oil-Free Leader Bushings -Head Type/Copper Alloy-
MISUMI
•Material: Copper alloy
•Embedded Lubricant: Graphite
•Head: With Head
•Heat Resistance Temperature: 150℃ or lower
Days to Ship: | 8 Days or more |
---|
Oil-Free Leader Bushings -Head Type/Special Solid Lubricant Embedded-
MISUMI
•Material: SUJ2
•Embedded Lubricant: MoS2
•Head: With Head
•Heat Resistance Temperature: 80℃ or lower
Days to Ship: | 8 Days or more |
---|
Oil-Free Leader Bushings -Straight Type/Copper Alloy-
MISUMI
•Material: Copper alloy
•Embedded Lubricant: Graphite
•Head: Straight
•Heat Resistance Temperature: 150℃ or lower
Days to Ship: | 8 Days or more |
---|
Oil-Free Leader Bushings For High Temperature Use -Straight Type/Special Copper Alloy-
MISUMI
•Material: Copper alloy
•Embedded Lubricant: MoS2
•Head: Straight
•Heat Resistance Temperature: 250℃ or lower
Days to Ship: | 8 Days or more |
---|
Oil-Free Leader Bushings For High Temperature Use-Head Type/Special Copper Alloy-
MISUMI
•Material: Copper alloy
•Embedded Lubricant: MoS2
•Head: With Head
•Heat Resistance Temperature: 250℃ or lower
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Embedded lubricant |
Head |
Heat resistance temperature |
d (Inner diameter)(mm) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | Oil-Free Leader Bushings - Straight Type/Special Solid Lubricant Embedded- | Oil-Free Leader Bushings -Head Type/Special Solid Lubricant Embedded- | Oil-Free Leader Bushings For High Temperature Use -Straight Type/Special Copper Alloy- | Oil-Free Leader Bushings For High Temperature Use-Head Type/Special Copper Alloy- | ||
CAD |
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Material | SUJ2 | Copper alloy | SUJ2 | Copper alloy | Copper alloy | Copper alloy |
Embedded lubricant | MoS2 | Graphite | MoS2 | Graphite | MoS2 | MoS2 |
Head | Straight | With Head | With Head | Straight | Straight | With Head |
Heat resistance temperature | 80℃ or lower | 150℃ or lower | 80℃ or lower | 150℃ or lower | 250℃ or lower | 250℃ or lower |
d (Inner diameter)(mm) | 13 ~ 50 | 8 ~ 60 | 10 ~ 50 | 8 ~ 60 | 13 ~ 30 | 10 ~ 30 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy