(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Leader Bushings -Straight・Oil Groove Type-
MISUMI
•Head: Straight
•Oil Groove
For complete product overview and details on Leader Bushings - Straight, Oil Groove see the sections below:
Days to Ship: | 8 Days or more |
---|
Leader Bushings -Head Type With No Oil Groove-
MISUMI
•Head: With Head
For complete product overview and details on Leader Bushings - Headed with No Oil Groove see the sections below:
Days to Ship: | 8 Days or more |
---|
Leader Bushings For Middle・Large Mold -Straight-
MISUMI
•Head: Straight
•Oil Groove
For complete product overview and details on Leader Bushings for Medium to Large Mold - Straight see the sections below:
Days to Ship: | 8 Days or more |
---|
Precision Leader Bushings -Straight・Oil Groove Type-
MISUMI
•Head: Straight
•Oil Groove
For complete product overview and details on Precision Leader Bushings - Straight, Oil Groove see the sections below:
Days to Ship: | 8 Days or more |
---|
Precision Leader Bushings -Head・Oil Groove Type-
MISUMI
•Head: With Head
•Oil Groove
For complete product overview and details on Precision Leader Bushings - Head, Oil Groove see the sections below:
Days to Ship: | 8 Days or more |
---|
Leader Bushings -Head・Oil Groove Type-
MISUMI
•Head: With Head
•Oil Groove
For complete product overview and details on Leader Bushings - Headed, Oil Groove see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Leader Bushings -Straight Type With No Oil Groove-
MISUMI
•Head: Straight
For complete product overview and details on Leader Bushings - Straight with No Oil Groove see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Head |
Oil groove |
d (Leader bushing inner diameter)(mm) |
d dimension tolerance |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Head | Straight | With Head | Straight | Straight | With Head | With Head | Straight |
Oil groove | Yes | No | Yes | Yes | Yes | Yes | No |
d (Leader bushing inner diameter)(mm) | 8 ~ 60 | 8 ~ 60 | 40 ~ 80 | 8 ~ 40 | 8 ~ 40 | 8 ~ 60 | 8 ~ 60 |
d dimension tolerance | +0.014/+0.005 ~ +0.029/+0.01 | +0.014/+0.005 ~ +0.029/+0.01 | +0.05/+0.04 ~ +0.10/+0.08 | -0.015/-0.02 ~ 0/-0.005 | -0.015/-0.02 ~ 0/-0.005 | +0.014/+0.005 ~ +0.029/+0.01 | +0.014/+0.005 ~ +0.029/+0.01 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy