(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Block Core Pins With Tip Processed
MISUMI
•Includes Flange
•R-chamfered Position: Not R-chamfered
•Number Of Engraving Characters: Without engraving characters
Days to Ship: | 12 Days or more |
---|
R-Chamfered Rectangular Block Core Pins -Straight Type/Flange Type-
MISUMI
•Tip shape: No tip processing
•Number Of Engraving Characters: Without engraving characters
•Dimension F (Flange position) (°): 0
Days to Ship: | 10 Days or more |
---|
MISUMI
•Includes Flange
•Tip shape: No tip processing
•R-chamfered Position: Not R-chamfered
•Number Of Engraving Characters: Without engraving characters
•Dimension F (Flange position) (°): 0
Days to Ship: | 10 Days or more |
---|
Block Core Pins -Straight Type/Flange Type-
MISUMI
•Tip shape: No tip processing
•R-chamfered Position: Not R-chamfered
•Number Of Engraving Characters: Without engraving characters
•Dimension F (Flange position) (°): 0
Days to Ship: | 10 Days or more |
---|
Block Core Pins with Engraving
MISUMI
•Includes Flange
•Tip shape: No tip processing
•R-chamfered Position: Not R-chamfered
•Dimension F (Flange position) (°): 0
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
With/without flange |
Tip shape |
R-chamfered position |
Number of engraving characters |
F (Flange position)(°) |
| |||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | R-Chamfered Rectangular Block Core Pins -Straight Type/Flange Type- | ||||
CAD |
|
|
|
|
|
Days to Ship | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Material | SKH51 / RIGOR / ORVAR SUPREME / NAK80 | SKH51 / NAK80 | SKH51 / STAVAX ESR / RIGOR / ORVAR SUPREME / NAK80 | SKH51 / STAVAX ESR / RIGOR / ORVAR SUPREME / NAK80 / DH2F | SKH51 / NAK80 |
With/without flange | Yes | Yes / No | Yes | Yes / No | Yes |
Tip shape | 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 1B / 2B | No tip processing | No tip processing | No tip processing | No tip processing |
R-chamfered position | Not R-chamfered | 1AR / 2AR / 2CR / 3AR / 4R / 1BR / 2BR / 2DR / 3BR | Not R-chamfered | Not R-chamfered | Not R-chamfered |
Number of engraving characters | Without engraving characters | Without engraving characters | Without engraving characters | Without engraving characters | 1 characters / 2 characters / 3 characters / 4 characters / 5 characters |
F (Flange position)(°) | 0 ~ 270 | 0 | 0 | 0 | 0 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy