(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Slide Core Units

Days to Ship
  • All
  • 7 Days or Less
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Product type
Guide rail type
With/without retracting mechanism
Slide Cores
ST (Stroke amount)(mm)
W (Angular cam width)(mm)

    Mini Slide Core Units -Standard Type-

      Mini Slide Core Units (Slide Stroke Amount 3mm) -Slim Type-

        Mini Slide Core Units (Slide Stroke Amount 3mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

          Mini Slide Core Units (Slide Stroke Amount 6mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

            Slide Core Units For Two-Color Injection Mold

              Mini Slide Core Units (Slide Stroke Amount 10mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

              Brand

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              MISUMI

              Product Series

              Mini Slide Core Units -Standard Type-

              Mini Slide Core Units (Slide Stroke Amount 3mm) -Slim Type-

              Mini Slide Core Units (Slide Stroke Amount 3mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

              Mini Slide Core Units (Slide Stroke Amount 6mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

              Slide Core Units For Two-Color Injection Mold

              Mini Slide Core Units (Slide Stroke Amount 10mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

              CAD
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              • 2D / 3D
              Days to Ship 7 Days or more 7 Days or more 7 Days or more 7 Days or more 8 Days or more 7 Days or more
              Product typeStandard typeSlim typeSlim typeSlim typeFor two-color moldingSlim type
              Guide rail typeCombined type / Separate typeCombined typeCombined typeCombined typeCombined typeCombined type
              With/without retracting mechanismYes / NoNoYesYesNoYes
              Slide CoresNo processing / Inlay part processed / TappedInlay part processed / TappedInlay part processed / TappedInlay part processed / TappedNo processingInlay part processed / Tapped
              ST (Stroke amount)(mm)3 ~ 10336310
              W (Angular cam width)(mm)12 ~ 321212201332

              Loading...

              1. 1

              Related Categories to Mini Slide Core Units