(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Convex Character Type Date Marked Pin Sets (Plate Side Exchange Type)
MISUMI
•Character Type: Convex character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Arrow Mark Depth: Default
•Year (year): 21
Days to Ship: | 12 Days or more |
---|
Date Marked Pin Sets (Plate Side Exchange Type)
MISUMI
•Character Type: Concave character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Component: Inside arrow + Outside ring
•Year (year): 21
Days to Ship: | 8 Days or more |
---|
Date Marked Pin Sets (Plate Side Exchange/Outer Corner Tapered Type)
MISUMI
•Character Type: Concave character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Outer Ring Corner Tapered
•Component: Inside arrow + Outside ring
Days to Ship: | 12 Days or more |
---|
Outside Rings For Plate Side Exchange Type (Outer Corner Tapered Type)
MISUMI
•Character Type: Concave character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Arrow Mark Depth: Default
•Outer Ring Corner Tapered
Days to Ship: | 8 Days or more |
---|
Inside Arrow For Plate-Side Exchange Type
MISUMI
•Character Type: Concave character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Component: Inside arrow only
•Year (year): 21
Days to Ship: | 8 Days or more |
---|
Outside Rings For Plate-Side Exchange Type
MISUMI
•Character Type: Concave character
•How Mount: Press-fit type
•Inner Arrow Exchange: Plate side exchange type
•Arrow Mark Depth: Default
•Component: Outside ring only
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Character type |
How to mount |
Inside arrow exchange |
Indication mark |
Arrow mark depth |
Outside ring outer corner tapered or not |
Components |
Specified number of characters of outside ring |
Month indication |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | Convex Character Type Date Marked Pin Sets (Plate Side Exchange Type) | Date Marked Pin Sets (Plate Side Exchange/Outer Corner Tapered Type) | Outside Rings For Plate Side Exchange Type (Outer Corner Tapered Type) | |||
CAD |
|
|
|
|
|
|
Days to Ship | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Character type | Convex character / Concave character | Concave character | Concave character | Convex character / Concave character | Concave character | Concave character |
How to mount | Press-fit type | Press-fit type | Press-fit type | Press-fit type | Press-fit type | Press-fit type |
Inside arrow exchange | Plate side exchange type | PL exchange type / Plate side exchange type | Plate side exchange type | Plate side exchange type | Plate side exchange type | - |
Indication mark | Day (1st digit) ~ Year/Month | Day (1st digit) ~ Year/Month | Day (1st digit) ~ Year/Month | Day (1st digit) ~ Outside ring character designation | Inside arrow character designation ~ Plain | Day (1st digit) ~ Plain |
Arrow mark depth | Default | Default / Shallow | Default / Shallow | Default | Default / Shallow | Default |
Outside ring outer corner tapered or not | Yes / No | Yes / No | Yes | Yes / No | No | No |
Components | Inside arrow only / Outside ring only / Inside arrow + Outside ring | Inside arrow only / Outside ring only / Inside arrow + Outside ring | Inside arrow + Outside ring | Inside arrow only / Outside ring only | Inside arrow only | Outside ring only |
Specified number of characters of outside ring | - | 1 places / 2 places / 3 places / 4 places / 5 places / 6 places / 10 places / 12 places | - | 1 places / 2 places / 3 places / 4 places / 5 places / 6 places / 10 places / 12 places | - | 1 places / 2 places / 3 places / 4 places / 5 places / 6 places / 10 places / 12 places |
Month indication | 10/11/12 indication / X/Y/Z indication | 10/11/12 indication / X/Y/Z indication | 10/11/12 indication / X/Y/Z indication | 10/11/12 indication / X/Y/Z indication | - | 10/11/12 indication / X/Y/Z indication |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy