(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Locating Rings -Reversible Locating Ring/Bolt Type-
MISUMI
•Compatible Sprue Type: Bolt stopper type•Locating Ring Type: Reversible type•No. of bolts: 4 holes
Days to Ship: | 8 Days or more |
---|
MISUMI
•Compatible Sprue Type: For both bolt type and shoulder type•Locating Ring Type: JIS type•No. of bolts: 2 holes
Days to Ship: | 8 Days or more |
---|
Locating Rings -Bolt Type/2 Holes・4 Holes-
MISUMI
•Compatible Sprue Type: Bolt stopper type•Locating Ring Type: Standard type
Days to Ship: | Same day or more |
---|
Show Stock Products
Locating Rings -Adapter Ring For Locating-
MISUMI
•Compatible Sprue Type: For both bolt type and shoulder type•Locating Ring Type: Adapter ring for locating
Days to Ship: | 8 Days or more |
---|
Locating Rings -Shoulder Type-
MISUMI
•Compatible Sprue Type: For shoulder type•Locating Ring Type: Standard type•No. of bolts: 4 holes
Days to Ship: | 8 Days or more |
---|
Locating Rings- Package Products・Bolt Type/2 Holes-
MISUMI
•Compatible Sprue Type: Bolt stopper type•Locating Ring Type: Standard type•No. of bolts: 2 holes
Days to Ship: | 8 Days or more |
---|
Locating Rings -Runner Lock Pin Presser Foot Type-
MISUMI
•Compatible Sprue Type: For both bolt type and shoulder type•Locating Ring Type: Runner lock pin presser foot type•D Dimension (Locating ring outer diameter) (mm): 100•No. of bolts: 2 holes
Days to Ship: | 8 Days or more |
---|
MISUMI
•Compatible Sprue Type: Bolt stopper type•Locating Ring Type: Standard type•No. of bolts: 2 holes
Days to Ship: | 8 Days or more |
---|
Locating Rings -Large Diameter Type-
MISUMI
•Compatible Sprue Type: Bolt stopper type•Locating Ring Type: Large diameter type•No. of bolts: 2 holes
Days to Ship: | 8 Days or more |
---|
Locating Rings- Package Products・Shoulder Type-
MISUMI
•Compatible Sprue Type: For shoulder type•Locating Ring Type: Standard type•D Dimension (Locating ring outer diameter) (mm): 100•No. of bolts: 4 holes
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy