(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 10 Days or more |
---|
Sprue Lock Bushings - Head Type/Straight Type-
MISUMI
•Material: H13
•Product Type: Sprue lock bushings
•Tip Matching Shape: Straight
•Head Thickness (mm): 4
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Product type |
Tip matching shape |
Head thickness(mm) |
D (Shaft diameter)(mm) |
P(Nozzle contact)tolerance |
| |||
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
Days to Ship | 10 Days or more | 9 Days or more | 8 Days or more |
Material | 52100 | H13 | - |
Product type | Sprue bushing guides | Sprue lock bushings | Thread prevent cap |
Tip matching shape | - | Straight | - |
Head thickness(mm) | 8 ~ 10 | 4 | - |
D (Shaft diameter)(mm) | 16 ~ 40 | 8 ~ 20 | - |
P(Nozzle contact)tolerance | - | 3 / 4 / 5 / 6 / 8 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy