(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Selectable Tip Length
MISUMI
•Shape: Normal type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
•Tip Straight Tolerance: 0~0.1
Days to Ship: | 8 Days or more |
---|
Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Selectable Tip Length
MISUMI
•Material: Electroforming (Standard)
•Shape: Normal type
•Tip Step Shape: Tapered
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
Days to Ship: | 8 Days or more |
---|
Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length
MISUMI
•Shape: Normal type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
•Tip Straight Tolerance: 0~0.1
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length
MISUMI
•Material: Electroforming (Standard)
•Shape: Normal type
•Tip Step Shape: Tapered
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter
MISUMI
•Shape: Normal type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
•Tip Straight Tolerance: 0~0.1
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings With Head -Electroforming/Inner Diameter SR/B Dimension Selection Type-
MISUMI
•Shape: Head type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
•Tip Straight Tolerance: 0~0.1
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings With Head -Electroforming/Inner Diameter SR/Small Diameter Type-
MISUMI
•Shape: Head type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.01
•Tip Straight Tolerance: 0~0.1
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Shape |
Tip step shape |
Tip type |
Tip shape |
D dimension tolerance |
Tip straight tolerance |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|
Product Series | Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Selectable Tip Length | Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Selectable Tip Length | Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length | Pin-Point Gate Bushings - Electroforming, Angle Gate Transition, Configurable Tip Length | Pin-Point Gate Bushings - Electroforming, Round Gate Transition, Configurable Tip Length/Diameter | Pin-Point Gate Bushings With Head -Electroforming/Inner Diameter SR/B Dimension Selection Type- | Pin-Point Gate Bushings With Head -Electroforming/Inner Diameter SR/Small Diameter Type- |
CAD |
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Material | Electroforming (Standard) / Electroforming (High hardness) | Electroforming (Standard) | Electroforming (Standard) / Electroforming (High hardness) | Electroforming (Standard) | Electroforming (Standard) / Electroforming (High hardness) | Electroforming (Standard) / Electroforming (High hardness) | Electroforming (Standard) / Electroforming (High hardness) |
Shape | Normal type | Normal type | Normal type | Normal type | Normal type | Head type | Head type |
Tip step shape | SR | Tapered | SR | Tapered | SR | SR | SR |
Tip type | Normal | Normal | Normal | Normal | Normal | Normal | Normal |
Tip shape | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | - |
D dimension tolerance | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 | 0/-0.01 |
Tip straight tolerance | 0 to 0.1 | 0 to 0.1 | 0 to 0.1 | 0 to 0.1 | 0 to 0.1 | 0 to 0.1 | 0 to 0.1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy