(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Pin Gate

Days to Ship
  • All
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
Shape
Tip step shape
Tip type
Tip shape
D dimension tolerance
P dimension tolerance
Tip straight tolerance

    Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-

      Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Designation Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Selection Type-

      Pin-Point Gate Bushings -Carbide/Inner Diameter SR/B Dimension Designation Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 12 Days or more 12 Days or more
      MaterialCarbideCarbide
      ShapeNormal typeNormal type
      Tip step shapeSRSR
      Tip typeNormalNormal
      Tip shape1A / 2A / 3A / 4A / 5A1A / 2A / 3A / 4A / 5A
      D dimension tolerance0/-0.0050/-0.005
      P dimension tolerance±0.01±0.01
      Tip straight tolerance0 to 0.20 to 0.2

      Loading...

      1. 1

      Related Categories to Carbide Pin Gate