(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/B Dimension Selection Type-
MISUMI
•Material: SKH51
•Shape: Head type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.005
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings With Head -SKH51/Inner Diameter Tapered/B Dimension Selection Type-
MISUMI
•Material: SKH51
•Shape: Head type
•Tip Step Shape: Tapered
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.005
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/Lower Hole Type-
MISUMI
•Material: SKH51
•Shape: Head type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.005
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/Small Diameter Type-
MISUMI
•Material: SKH51
•Shape: Head type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.005
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Small Diameter Type-
MISUMI
•Material: SKH51
•Shape: Normal type
•Tip Step Shape: SR
•Tip Type: Normal
•D Dimension Tolerance: 0/-0.005
Days to Ship: | 8 Days or more |
---|
Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Selection Type-
MISUMI
•Material: SKH51
•Shape: Normal type
•Tip Step Shape: SR
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type-
MISUMI
•Material: SKH51
•Shape: Normal type
•Tip Step Shape: Tapered
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type-
MISUMI
•Material: SKH51
•Shape: Normal type
•Tip Step Shape: SR
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings -SKH51/Inner Diameter SR/D Dimension Designation Type-
MISUMI
•Material: SKH51
•Shape: Normal type
•Tip Step Shape: SR
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Designation Type-
MISUMI
•Material: SKH51
•Shape: Normal type
•Tip Step Shape: Tapered
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01
Days to Ship: | 10 Days or more |
---|
Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type-
MISUMI
•Material: SKH51
•Shape: Normal type
•Tip Step Shape: SR
•D Dimension Tolerance: 0/-0.005
•P Dimension Tolerance: ±0.01
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Shape |
Tip step shape |
Tip type |
Tip shape |
D dimension tolerance |
P dimension tolerance |
Tip straight tolerance |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/B Dimension Selection Type- | Pin-Point Gate Bushings With Head -SKH51/Inner Diameter Tapered/B Dimension Selection Type- | Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/Lower Hole Type- | Pin-Point Gate Bushings With Head -SKH51/Inner Diameter SR/Small Diameter Type- | Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Small Diameter Type- | Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Selection Type- | Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Selection Type- | Pin-Point Gate Bushings -SKH51/Inner Diameter SR/B Dimension Designation Type- | Pin-Point Gate Bushings -SKH51/Inner Diameter SR/D Dimension Designation Type- | Pin-Point Gate Bushings -SKH51/Inner Diameter Tapered/B Dimension Designation Type- | Pin-Point Gate Bushings -SKH51/Inner Diameter SR/Large Cutting Angle Type- |
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Material | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 | SKH51 |
Shape | Head type | Head type | Head type | Head type | Normal type | Normal type | Normal type | Normal type | Normal type | Normal type | Normal type |
Tip step shape | SR | Tapered | SR | SR | SR | SR | Tapered | SR | SR | Tapered | SR |
Tip type | Normal | Normal | Normal | Normal | Normal | Normal / Acute angle | Normal / Acute angle | Normal / Acute angle | Normal / Acute angle | Normal / Acute angle | Normal / Acute angle |
Tip shape | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | - | - | - | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A | 1A / 2A / 3A / 4A / 5A |
D dimension tolerance | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 |
P dimension tolerance | ±0.01 | ±0.01 | - | ±0.01 / ±0.005 | ±0.01 / ±0.005 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 |
Tip straight tolerance | 0 to 0.2 | 0 to 0.2 | - | 0 to 0.2 | 0 to 0.2 | 0 to 0.2 / 0 to 0.05 | 0 to 0.2 / 0 to 0.05 | 0 to 0.2 / 0 to 0.05 | 0 to 0.2 / 0 to 0.05 | 0 to 0.2 / 0 to 0.05 | 0 to 0.2 / 0 to 0.05 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy