(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Two-Steps

Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shape type
Material
Shaft diameter tolerance
L dimension tolerance
Tip gradient tolerance
Tip lapped or not
A/AAC (Tip diameter)(mm)
D/P (Shaft diameter)(mm)
Type of the first step Step1
Type of the second step Step2
Tip shape Shape

    Precision Taperless Two-Step Core Pins -Shaft Diameter (P) Designation (0.005mm Increments) /Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.005 Type-

      Precision Taperless Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.005 Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Precision Taperless Two-Step Core Pins -Shaft Diameter (P) Designation (0.005mm Increments) /Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.005 Type-

      Precision Taperless Two-Step Core Pins -Shaft Diameter (D) Selection/Shaft Diameter Tolerance 0_-0.005/A Tolerance 0_-0.005 Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 8 Days or more 8 Days or more
      Shape typeTwo-stepTwo-step
      MaterialSKH51 / SKD61SKH51 / SKD61
      Shaft diameter tolerance0/-0.0050/-0.005
      L dimension tolerance+0.01/0 / 0/-0.05+0.01/0 / 0/-0.05
      Tip gradient tolerance0/-0.0050/-0.005
      Tip lapped or notNoNo
      A/AAC (Tip diameter)(mm)0.5 ~ 19.990.5 ~ 19.99
      D/P (Shaft diameter)(mm)1 ~ 19.991 ~ 20
      Type of the first step Step1CB / CC / CD / CECB / CC / CD / CE
      Type of the second step Step2B / C / D / EB / C / D / E
      Tip shape ShapeS / C / G / T / R / BS / C / G / T / R / B

      Loading...

      1. 1

      Related Categories to Two-Steps