(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape Type: One-step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: 0/-0.003
•Type Of Step Step2: No second step
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: 0/-0.003
•Type Of Step Step2: No second step
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: 0/-0.005
•Type Of Step Step2: No second step
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: 0/-0.005
•Type Of Step Step2: No second step
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: 0/-0.01
•Type Of Step Step2: No second step
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape Type: One-step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: 0/-0.01
•Type Of Step Step2: No second step
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape Type: One-step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.01
•Tip Lapped
•Type Of Step Step2: No second step
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Shaft diameter tolerance |
L dimension tolerance |
Tip gradient tolerance |
Tip lapped or not |
A/AAC (Tip diameter)(mm) |
D/P (Shaft diameter)(mm) |
Type of the first step Step1 |
Type of the second step Step2 |
Tip shape Shape |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Shape type | One-step | One-step | One-step | One-step | One-step | One-step | One-step |
Material | SKH51 | SKH51 | SKH51 / SKD61 | SKH51 / SKD61 | SKH51 / SKD61 / NAK80 / SUS440C | SKH51 / SKD61 / NAK80 / SUS440C | SKH51 / SKD61 |
Shaft diameter tolerance | 0/-0.003 | 0/-0.003 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 | 0/-0.005 |
L dimension tolerance | +0.01/0 / 0/-0.05 | +0.01/0 / 0/-0.05 | +0.01/0 / 0/-0.05 | +0.01/0 / 0/-0.05 | +0.02/0 / 0/-0.05 | +0.02/0 / 0/-0.05 | +0.02/0 / 0/-0.05 |
Tip gradient tolerance | 0/-0.003 | 0/-0.003 | 0/-0.005 | 0/-0.005 | 0/-0.01 | 0/-0.01 | ±0.01 |
Tip lapped or not | No | No | No | No | No | No | Yes |
A/AAC (Tip diameter)(mm) | 0.4 ~ 12.99 | 0.4 ~ 12.99 | 0.4 ~ 19.99 | 0.4 ~ 19.99 | 0.4 ~ 19.99 | 0.4 ~ 19.99 | 0.4 ~ 5.99 |
D/P (Shaft diameter)(mm) | 0.8 ~ 12.999 | 1 ~ 13 | 1 ~ 20 | 0.8 ~ 19.99 | 1 ~ 20 | 0.8 ~ 19.99 | 1 ~ 119.5 |
Type of the first step Step1 | B / C / D / E | B / C / D / E | B / C / D / E | B / C / D / E | B / C / D / E | B / C / D / E | B / C / D / E |
Type of the second step Step2 | No second step | No second step | No second step | No second step | No second step | No second step | No second step |
Tip shape Shape | S / C / G / T / R / B | S / C / G / T / R / B | S / C / G / T / R / B | S / C / G / T / R / B | S / C / G / T / R / B | S / C / G / T / R / B | S / C / G / T / R / B |
Loading...
[0.8-119.5/0.01mm Unit(s)][0.8-12.999/0.001mm Unit(s)][0.8-0.99/0.005mm Unit(s)][1-1.49/0.005mm Unit(s)][1.5-1.99/0.005mm Unit(s)][2-2.49/0.005mm Unit(s)][2.5-2.99/0.005mm Unit(s)][3-3.49/0.005mm Unit(s)][3.5-3.99/0.005mm Unit(s)][4-4.49/0.005mm Unit(s)][4.5-4.99/0.005mm Unit(s)][5-5.49/0.005mm Unit(s)][5.5-5.99/0.005mm Unit(s)][6-6.49/0.005mm Unit(s)][6.5-6.99/0.005mm Unit(s)][7-7.99/0.005mm Unit(s)][8-12.99/0.005mm Unit(s)][13-19.99/0.005mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy