(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape Type: One-step gas release
•Step Shape Of: No second step
•Material: SKH51
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step gas release
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: One-step gas release
•Step Shape Of: No second step
•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.003
•Tip Gradient Tolerance: ±0.005
Days to Ship: | 10 Days or more |
---|
Gas Release One-Step Core Pins - Various Steel Options, Head T=4 mm, Flat Side
MISUMI
•Shape Type: One-step gas release
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Precision Gas Release One-Step Core Pins, Shaft Diameter (D) Selection Type
MISUMI
•Shape Type: One-step gas release
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Precision Gas Release One-Step Core Pins, Shaft Diameter (P) Designation Type
MISUMI
•Shape Type: One-step gas release
•Step Shape Of: No second step
•Shaft Diameter Tolerance: 0/-0.005
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Shaft diameter tolerance |
L dimension tolerance |
Tip gradient tolerance |
Surface treatment |
Head thickness |
D/P (Shaft diameter)(mm) |
Step (Step shape of the first step) |
Step (Step shape of the second step) |
Shape (Tip shape) |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|
Product Series | Gas Release One-Step Core Pins - Various Steel Options, Head T=4 mm, Flat Side | Precision Gas Release One-Step Core Pins, Shaft Diameter (D) Selection Type | Precision Gas Release One-Step Core Pins, Shaft Diameter (P) Designation Type | |||
CAD |
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Shape type | One-step gas release | One-step gas release | One-step gas release | One-step gas release | One-step gas release | One-step gas release |
Material | SKH51 | SKH51 / SKD61 / NAK80 / DH2F | SKH51 | SKH51 / SKD61 / NAK80 / DH2F | SKH51 / SKD61 | SKH51 / SKD61 |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.003 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 | 0/-0.005 |
L dimension tolerance | +0.01/0 / +0.02/0 / 0/-0.1 | +0.02/0 / 0/-0.1 | +0.01/0 / 0/-0.05 | +0.02/0 / 0/-0.1 | +0.01/0 / 0/-0.1 | +0.01/0 / 0/-0.1 |
Tip gradient tolerance | ±0.005 / ±0.01 / ±0.015 | ±0.01 / ±0.015 | ±0.005 | ±0.01 / ±0.015 | ±0.005 | ±0.005 |
Surface treatment | No | No | No | No | No | No |
Head thickness | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) |
D/P (Shaft diameter)(mm) | 0.8 ~ 119.505 | 0.8 ~ 12.99 | 0.8 ~ 13 | 1 ~ 13 | 1 ~ 13 | 0.8 ~ 12.995 |
Step (Step shape of the first step) | 1B / 1C / 1D | 1A / 1B / 1C / 1D | 1A / 1B / 1C / 1D | 1A / 1B / 1C / 1D | 1A / 1B / 1C / 1D | 1A / 1B / 1C / 1D |
Step (Step shape of the second step) | No second step | No second step | No second step | No second step | No second step | No second step |
Shape (Tip shape) | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B |
Loading...
[0.8-119.5/0.01mm Unit(s)][0.8-12.999/0.001mm Unit(s)][0.8-119.505/0.005mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy