(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

With Engraving

Days to Ship
  • All
  • 10 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shape type
Material
Quenching
Shaft diameter tolerance
L dimension tolerance
Head thickness
D/P (Shaft diameter)(mm)
Tip shape
Gas release shape
Character engraving type
Number of engraving characters

    Straight Core Pins With Engraving -Concave Character / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

      Straight Core Pins With Engraving -Convex Character / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

        Sequential Numbering Designation Straight Core Pins With Engraving - Concave Character, Shaft Diameter D and P Dimensions Configurable in 0.01mm Increments

        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Straight Core Pins With Engraving -Concave Character / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

        Straight Core Pins With Engraving -Convex Character / Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

        Sequential Numbering Designation Straight Core Pins With Engraving - Concave Character, Shaft Diameter D and P Dimensions Configurable in 0.01mm Increments

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship 10 Days or more 12 Days or more 10 Days or more
        Shape typeWith engravingWith engravingWith engraving
        MaterialSKH51SKH51SKH51
        QuenchingHardening steelHardening steelHardening steel
        Shaft diameter tolerance0/-0.005 / -0.01/-0.020/-0.005 / -0.01/-0.020/-0.005 / -0.01/-0.02
        L dimension tolerance+0.02/0+0.05/0+0.02/0
        Head thickness4mm(T4)4mm(T4)4mm(T4)
        D/P (Shaft diameter)(mm)0.6 ~ 101 ~ 40.6 ~ 10
        Tip shapeNoNoNo
        Gas release shapeNoNoNo
        Character engraving typeConcave characterConvex characterConcave character (Sequential numbering)
        Number of engraving characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters1 characters

        Loading...

        1. 1

        Related Categories to With Engraving