(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape Type: No tip shape
•Quenching: Hardening steel
•L Dimension Tolerance: +5/+0.1
•Head Thickness: 4mm(T4)
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape Type: No tip shape
•Quenching: Hardening steel
•Head Thickness: 4mm(T4)
Days to Ship: | 7 Days or more |
---|
MISUMI
•Shape Type: No tip shape
•Quenching: Hardening steel
•Head Thickness: 4mm(T4)
Days to Ship: | 7 Days or more |
---|
MISUMI
•Shape Type: No tip shape
•Material: SKD61
•Quenching: Hardening steel
•Shaft Diameter Tolerance: -0.01/-0.02
•L Dimension Tolerance: +0.02/0
Days to Ship: | 7 Days or more |
---|
Straight Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type-
MISUMI
•Shape Type: No tip shape
•Quenching: Hardening steel
•L Dimension Tolerance: +5/+0.1
•Head Thickness: 4mm(T4)
Days to Ship: | 7 Days or more |
---|
MISUMI
•Shape Type: No tip shape
•L Dimension Tolerance: +0.02/0
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape Type: No tip shape
•Quenching: Hardening steel
•L Dimension Tolerance: +0.02/0
•Head Thickness: 4mm(T4)
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Quenching |
Shaft diameter tolerance |
L dimension tolerance |
Head thickness |
D/P (Shaft diameter)(mm) |
Tip shape |
Gas release shape |
Character engraving type |
Number of engraving characters |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|
Product Series | Straight Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type- | ||||||
CAD |
|
|
|
|
|
|
|
Days to Ship | 9 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more |
Shape type | No tip shape | No tip shape | No tip shape | No tip shape | No tip shape | No tip shape | No tip shape |
Material | SKH51 / SKD61 | SKH51 / SKD61 | SKH51 / SKD61 | SKD61 | SKH51 / SKD61 | STAVAX ESR / PROVA400 | NAK80 / DH2F / SUS440C / MAS1C |
Quenching | Hardening steel | Hardening steel | Hardening steel | Hardening steel | Hardening steel | Hardening steel / Pre-hardened | Hardening steel |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.003 / 0/-0.005 / -0.01/-0.02 | 0/-0.003 / 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 |
L dimension tolerance | +5/+0.1 | +0.01/0 / +0.02/0 | +0.01/0 / +0.02/0 | +0.02/0 | +5/+0.1 | +0.02/0 | +0.02/0 |
Head thickness | 4mm(T4) | 4mm(T4) | 4mm(T4) | 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) | 4mm(T4) |
D/P (Shaft diameter)(mm) | 1 ~ 13 | 0.3 ~ 20 | 0.3 ~ 19.995 | 3.5 ~ 10 | 0.3 ~ 19.99 | 0.6 ~ 16 | 0.6 ~ 16 |
Tip shape | No | No | No | No | No | No | No |
Gas release shape | No | No | No | No | No | No | No |
Character engraving type | No | No | No | No | No | No | No |
Number of engraving characters | No | No | No | No | No | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy