(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Two-Step Center Pins -High Speed Steel SKH51/4mm Head/Shaft Diameter (D) Selection Type-
MISUMI
•Material: SKH51
•Head Thickness: 4mm(T4)
•Shape: Two-step
•A/V Tip Tolerance: ±0.01
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: SKH51
•Head Thickness: 4mm(T4)
•Shaft Diameter Tolerance: 0/-0.005
•Shape: Stepped two-step
•Compatible Sleeve Hole Diameter Tolerance: +0.005/0
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Surface treatment |
Head thickness |
Shaft diameter tolerance |
Shape |
D/P (Shaft diameter)(mm) |
Step (Step shape) |
Applicable sleeve hole diameter tolerance |
With/without cooling hole |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | Two-Step Center Pins -High Speed Steel SKH51/4mm Head/Shaft Diameter (D) Selection Type- | |
CAD |
|
|
Days to Ship | 10 Days or more | 10 Days or more |
Material | SKH51 | SKH51 |
Surface treatment | No | No |
Head thickness | 4mm(T4) | 4mm(T4) |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.005 |
Shape | Two-step | Stepped two-step |
D/P (Shaft diameter)(mm) | 1 ~ 12 | 1 ~ 11.99 |
Step (Step shape) | A / B / C / D / E | A / B / C / D / E |
Applicable sleeve hole diameter tolerance | +0.005/0 / +0.01/0 or H7 | +0.005/0 |
With/without cooling hole | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy