(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Taperless One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (D) Selection Type-
MISUMI
•Material: SKH51
For complete product overview and details on Taperless One-Step Center Pins - High Speed Steel SKH51, Configurable Shaft Diameter see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: SKH51
For complete product overview and details on Taperless One-Step Center Pins - High Speed Steel SKH51, Shaft Diameter Configurable in 0.01mm Increments see the sections below:
Days to Ship: | 8 Days or more |
---|
Taperless One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-
MISUMI
•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material: SKD61
•Surface Treatment: Nitrided
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02 (Reference tolerance)
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7
•With/without cooling hole
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Surface treatment |
Head thickness |
Shaft diameter tolerance |
D/P (Shaft diameter)(mm) |
Step (Step shape) |
Shape (Tip shape) |
Applicable sleeve hole diameter tolerance |
With/without cooling hole |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | Taperless One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (D) Selection Type- | Taperless One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type- | |||
CAD |
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Material | SKH51 | SKH51 | SKD61 | SKD61 | SKD61 |
Surface treatment | No | No | Nitrided | Nitrided | Nitrided |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 / -0.01/-0.02 (Reference tolerance) | -0.01/-0.02 (Reference tolerance) |
D/P (Shaft diameter)(mm) | 1 ~ 12 | 0.8 ~ 11.99 | 1.5 ~ 16 | 1.5 ~ 15.99 | 6 ~ 16 |
Step (Step shape) | B / C / D / E | B / C / D / E | B / C / D / E | B / C / D / E | B / C / D / E |
Shape (Tip shape) | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B | No processing / C / G / T / R / B |
Applicable sleeve hole diameter tolerance | +0.005/0 / +0.01/0 or H7 | +0.005/0 / +0.01/0 or H7 | +0.01/0 or H7 | +0.01/0 or H7 | +0.01/0 or H7 |
With/without cooling hole | No | No | No | No | Yes |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy