(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Straight Center Pins With Tip Processed -High Speed Steel SKH51/Shaft Diameter (D) Selection Type-
MISUMI
•Material: SKH51
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: SKD61
•Surface Treatment: Nitrided
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: SKD61
•Surface Treatment: Nitrided
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: SKH51
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: SKD61
•Surface Treatment: Nitrided
•With/without cooling hole
•Compatible Ejector Sleeve Inner Diameter Tolerance: +0.01/0 or H7
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Surface treatment |
Head thickness |
Shaft diameter tolerance |
D/P (Shaft diameter)(mm) |
Tip shape |
With/without cooling hole |
Applicable ejector sleeves inner diameter tolerance |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | Straight Center Pins With Tip Processed -High Speed Steel SKH51/Shaft Diameter (D) Selection Type- | ||||
CAD |
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 12 Days or more |
Material | SKH51 | SKD61 | SKD61 | SKH51 | SKD61 |
Surface treatment | No | Nitrided | Nitrided | No | Nitrided |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) |
Shaft diameter tolerance | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 / -0.01/-0.02 (Reference tolerance) | -0.01/-0.02 / -0.01/-0.02 (Reference tolerance) | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 / -0.01/-0.02 (Reference tolerance) |
D/P (Shaft diameter)(mm) | 1 ~ 12 | 1.5 ~ 16 | 1.5 ~ 15.9 | 0.8 ~ 11.99 | 6 ~ 16 |
Tip shape | C / G / T / R / B | C / G / T / R / B | C / G / T / R / B | C / G / T / R / B | C / G / T / R / B |
With/without cooling hole | No | No | No | No | Yes |
Applicable ejector sleeves inner diameter tolerance | +0.01/0 or H7 | +0.01/0 or H7 | +0.01/0 or H7 | +0.01/0 or H7 | +0.01/0 or H7 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy