(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Product Composition: Center pin sets
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02
Days to Ship: | 12 Days or more |
---|
Straight Ejector Sleeves & One-Step Center Pin Sets -SKH51/L Dimension Designation Type-
MISUMI
•Product Composition: Center pin sets
•Inner dia. Tolerance: +0.005/0
•Material: SKH51
•Head Thickness: 4mm(T4)
•Shaft Diameter Tolerance: 0/-0.005
Days to Ship: | 12 Days or more |
---|
Straight Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type-
MISUMI
•Product Composition: Center pin sets
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product composition |
Material |
Surface treatment |
Head thickness |
Shaft diameter tolerance |
D/P (Shaft diameter)(mm) |
V (Hole diameter)(mm) |
Concentricity between the hole and shaft diameters |
Inner dia. tolerance |
Tapered or not |
Center pin tip shape |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | Straight Ejector Sleeves & One-Step Center Pin Sets -SKH51/L Dimension Designation Type- | Straight Ejector Sleeves & One-Step Center Pin Sets -SKD61+Nitriding/L Dimension Designation Type- | |
CAD |
|
|
|
Days to Ship | 12 Days or more | 12 Days or more | 12 Days or more |
Product composition | Center pin sets | Center pin sets | Center pin sets |
Material | SKD61 | SKH51 | SKD61 |
Surface treatment | Nitrided | No | Nitrided |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) |
Shaft diameter tolerance | -0.01/-0.02 | 0/-0.005 | -0.01/-0.02 |
D/P (Shaft diameter)(mm) | 4 ~ 12 | 4 ~ 14 | 4 ~ 12 |
V (Hole diameter)(mm) | 2 ~ 8 | 1 ~ 12 | 1.5 ~ 8.5 |
Concentricity between the hole and shaft diameters | ◎0.06 | ◎0.005 | ◎0.06 |
Inner dia. tolerance | H7 | +0.005/0 | H7 |
Tapered or not | No | No | No |
Center pin tip shape | S / A / B / C / D / E | S / A / B / C / D / E | S / A / B / C / D / E |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy