(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Straight Ejector Sleeves -SKD61+Nitriding /JIS Head / Shaft Diameter Selection_Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity Between Hole Shaft Diameter: ◎0.06
Days to Ship: | 10 Days or more |
---|
Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/L Dimension Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity Between Hole Shaft Diameter: ◎0.06
Days to Ship: | 8 Days or more |
---|
Precision Straight Ejector Sleeves -SKH51/0.6mm Wall-
MISUMI
•Product Composition: Single sleeve
•Material: SKH51
•Boring Method: Grinding
Days to Ship: | 10 Days or more |
---|
Short Ejector Sleeves (Bushings For Ejector Pins)
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02
Days to Ship: | 10 Days or more |
---|
Straight Ejector Sleeves -SKD61+Nitriding/4mm Head/L Dimension Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/Blank Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity Between Hole Shaft Diameter: ◎0.06
Days to Ship: | 8 Days or more |
---|
Precision Straight Ejector Sleeves -SKH51/Concentricity0.01/0.6mm Wall/S Dimension Long Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: +0.01/0
•Material: SKH51
•Concentricity Between Hole Shaft Diameter: ◎0.01
•Boring Method: Wire cutting & polishing
Days to Ship: | 10 Days or more |
---|
Straight Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/4mm Head/Blank Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Straight Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/4mm Head/L Dimension Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Straight Ejector Sleeves -SKD61+Nitriding/4mm Head/Blank Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)
Days to Ship: | 8 Days or more |
---|
Straight Ejector Sleeves -SKD61+Nitriding/4mm Head / Shaft Diameter Selection_Designation Type-
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Product Composition: Single sleeve
•Inner dia. Tolerance: +0.005/0
•Tapered
•Material: SKH51
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Short Ejector Sleeves (Bushings for straight ejector pins)
MISUMI
•Product Composition: Single sleeve
•Tapered
•Material: SKH51
•Head Thickness: 4mm(T4)
•Concentricity Between Hole Shaft Diameter: ◎0.01
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Product composition |
Material |
Surface treatment |
Head thickness |
Shaft diameter tolerance |
D/P (Shaft diameter)(mm) |
V (Hole diameter)(mm) |
Concentricity between the hole and shaft diameters |
Boring method |
Inner dia. tolerance |
Tapered or not |
Center pin tip shape |
P (Tip diameter)(mm) |
|
|
|
|
|
|
|
| ||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Straight Ejector Sleeves -SKD61+Nitriding /JIS Head / Shaft Diameter Selection_Designation Type- | Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/L Dimension Designation Type- | Straight Ejector Sleeves -SKD61+Nitriding/4mm Head/L Dimension Designation Type- | Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/Blank Type- | Precision Straight Ejector Sleeves -SKH51/Concentricity0.01/0.6mm Wall/S Dimension Long Type- | Straight Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/4mm Head/Blank Type- | Straight Ejector Sleeves -SKD61+Nitriding/Concentricity0.03/4mm Head/L Dimension Designation Type- | Straight Ejector Sleeves -SKD61+Nitriding/4mm Head/Blank Type- | Straight Ejector Sleeves -SKD61+Nitriding/4mm Head / Shaft Diameter Selection_Designation Type- | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Product composition | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve | Single sleeve |
Material | SKD61 | SKD61 | SKH51 | SKD61 | SKD61 | SKD61 | SKD61 | SKH51 | SKD61 | SKD61 | SKD61 | SKD61 | SKD61 | SKH51 | SKH51 |
Surface treatment | Nitrided | Nitrided | No | Nitrided | Nitrided | Nitrided | Nitrided | No | Nitrided | Nitrided | Nitrided | Nitrided | Nitrided | No | No |
Head thickness | 6mm(JIS) / 8mm(JIS) | 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) | 4mm(T4) |
Shaft diameter tolerance | -0.01/-0.02 / -0.01/-0.03 | -0.01/-0.02 / -0.01/-0.03 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 / -0.01/-0.03 | 0/-0.005 / -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 | 0/-0.005 | 0/-0.005 / -0.01/-0.02 |
D/P (Shaft diameter)(mm) | 3.5 ~ 20 | 4 ~ 20 | 3.2 ~ 14 | 4 ~ 10 | 3.5 ~ 10 | 4 ~ 16 | 4 ~ 20 | 3.2 ~ 14 | 4 ~ 10 | 4 ~ 10 | 3.5 ~ 10 | 4 ~ 16 | 3.5 ~ 20 | 3 ~ 8 | 2.5 ~ 8 |
V (Hole diameter)(mm) | 1.5 ~ 16 | 1.5 ~ 15 | 0.8 ~ 12.2 | 1.5 ~ 8 | 1.5 ~ 7.9 | 1.5 ~ 12 | 0.5 ~ 15 | 0.8 ~ 12.2 | 1.5 ~ 8 | 1.5 ~ 8 | 1.5 ~ 8 | 1.5 ~ 12 | 1.5 ~ 16 | 1 ~ 6 | 1 ~ 6.8 |
Concentricity between the hole and shaft diameters | ◎0.06 | ◎0.06 | ◎0.005 / ◎0.01 | ◎0.06 | ◎0.03 | ◎0.06 | ◎0.06 | ◎0.01 | ◎0.03 | ◎0.03 | ◎0.03 | ◎0.06 | ◎0.06 | ◎0.005 | ◎0.01 |
Boring method | Reaming | Reaming | Grinding | Reaming | Reaming | Reaming | Reaming | Wire cutting & polishing | Reaming | Reaming | Reaming | Reaming | Reaming | Grinding | - |
Inner dia. tolerance | H7 | H7 | +0.005/0 / +0.01/0 | H7 | H7 | H7 | H7 | +0.01/0 | H7 | H7 | H7 | H7 | H7 | +0.005/0 | +0.005/0 / +0.01/0 |
Tapered or not | No | No | No | No | No | No | No | No | No | No | No | No | No | Yes | Yes |
Center pin tip shape | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
P (Tip diameter)(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | 2.5 ~ 8 | - |
Loading...
[2.5-8/0.01mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy