(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

With Engraving

Days to Ship
  • All
  • 10 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
P/W dimension tolerance (Reference tolerance)
Surface treatment
Head thickness
P (Tip)(mm)
W (Tip)(mm)
D (Shaft diameter)(mm)
Rectangular treatment
Tip shape
Character engraving type
Number of engraving characters
R-Chamfered rectangular position
C-Chamfered position
With/without gas release shape
Shape type
Trimming

    Precision Rectangular Ejector Pins With Engraving-High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

      Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.01 Type-

        R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.01 Type-

          Precision R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

          Brand

          MISUMI

          MISUMI

          MISUMI

          MISUMI

          Product Series

          Precision Rectangular Ejector Pins With Engraving-High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

          Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.01 Type-

          R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.01 Type-

          Precision R-Chamfered Rectangular Ejector Pins With Engraving -High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

          CAD
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          • 2D / 3D
          Days to Ship 10 Days or more 10 Days or more 12 Days or more 12 Days or more
          MaterialSKH51SKH51SKH51SKH51
          P/W dimension tolerance (Reference tolerance)0/-0.0050/-0.010/-0.010/-0.005
          Surface treatmentNoNoNoNo
          Head thickness4mm(T4)4mm(T4)4mm(T4)4mm(T4)
          P (Tip)(mm)0.8 ~ 10.30.8 ~ 10.30.8 ~ 9.80.8 ~ 9.8
          W (Tip)(mm)0.3 ~ 9.950.3 ~ 9.950.3 ~ 9.80.3 ~ 9.8
          D (Shaft diameter)(mm)2 ~ 10.52 ~ 10.52 ~ 102 ~ 10
          Rectangular treatmentNoNoR-Chamfered rectangularR-Chamfered rectangular
          Tip shapeNoNoNoNo
          Character engraving typeConcave character / Concave character (Sequential numbering)Concave character / Concave character (Sequential numbering)Concave character / Concave character (Sequential numbering)Concave character / Concave character (Sequential numbering)
          Number of engraving characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters
          R-Chamfered rectangular positionNoNoWR / FRWR / FR
          C-Chamfered positionNoNoNoNo
          With/without gas release shapeNoNoNoNo
          Shape typeWith engravingWith engravingWith engravingWith engraving
          TrimmingNormalNormalNormalNormal

          Loading...

          1. 1

          Related Categories to With Engraving