(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Shank

Days to Ship
  • All
  • 10 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
P/W dimension tolerance (Reference tolerance)
Surface treatment
Head thickness
P (Tip)(mm)
W (Tip)(mm)
D (Shaft diameter)(mm)
Rectangular treatment
Tip shape
Character engraving type
Number of engraving characters
R-Chamfered rectangular position
C-Chamfered position
With/without gas release shape
Shape type
Trimming

    Precision Rectangular Ejector Pins -High Speed Steel SKH51/Rectangular Shank Type-

      Precision R-Chamfered Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Precision Rectangular Ejector Pins -High Speed Steel SKH51/Rectangular Shank Type-

      Precision R-Chamfered Rectangular Ejector Pins With Tip Processed-High Speed Steel SKH51/P・W Tolerance 0_-0.005/Free Designation Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 10 Days or more 12 Days or more
      MaterialSKH51SKH51
      P/W dimension tolerance (Reference tolerance)0/-0.0050/-0.005
      Surface treatmentNoNo
      Head thickness4mm(T4)4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS)
      P (Tip)(mm)0.3 ~ 100.8 ~ 9.8
      W (Tip)(mm)0.3 ~ 3.30.6 ~ 9.8
      D (Shaft diameter)(mm)-2 ~ 10
      Rectangular treatmentNoR-Chamfered rectangular
      Tip shapeNo1X / 1Y / 2X / 2Y / 3X / 3Y / 4X / 4Y / 5X / 5Y / 6X / 6Y / 7X / 7Y
      Character engraving typeNoNo
      Number of engraving charactersNoNo
      R-Chamfered rectangular positionNoWR / FR
      C-Chamfered positionNoNo
      With/without gas release shapeNoNo
      Shape typeRectangular shankWith tip processing
      TrimmingNormalNormal

      Loading...

      1. 1

      Related Categories to Rectangular Shank