(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

D Type

Days to Ship
  • All
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
P/W dimension tolerance (Reference tolerance)
Surface treatment
Head thickness
P (Tip)(mm)
W (Tip)(mm)
D (Shaft diameter)(mm)
Rectangular treatment
Tip shape
Character engraving type
Number of engraving characters
R-Chamfered rectangular position
C-Chamfered position
With/without gas release shape
Shape type
Trimming

    D-Shaped Ejector Pins -High Speed Steel SKH51 / 4mm Head / Normal Type_Stepped Type-

    Brand

    MISUMI

    Product Series

    D-Shaped Ejector Pins -High Speed Steel SKH51 / 4mm Head / Normal Type_Stepped Type-

    CAD
    • 2D / 3D
    Days to Ship 10 Days or more
    MaterialSKH51
    P/W dimension tolerance (Reference tolerance)0/-0.01
    Surface treatmentNo
    Head thickness4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS)
    P (Tip)(mm)0.6 ~ 11.9
    W (Tip)(mm)0.3 ~ 11.9
    D (Shaft diameter)(mm)1.5 ~ 12
    Rectangular treatmentNo
    Tip shapeNo
    Character engraving typeNo
    Number of engraving charactersNo
    R-Chamfered rectangular positionNo
    C-Chamfered positionNo
    With/without gas release shapeNo
    Shape typeD-shaped
    TrimmingNormal

    Loading...

    1. 1

    Related Categories to D Type