(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Material: SKH51
•Shape Type: With tip processing
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.005
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: SKH51
•Shape Type: With tip processing
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.01
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: SKH51
•Shape Type: With tip processing
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.01
•Rectangular Treatment: R-Chamfered rectangular
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
P/W dimension tolerance (Reference tolerance) |
Surface treatment |
Head thickness |
P (Tip)(mm) |
W (Tip)(mm) |
D (Shaft diameter)(mm) |
Rectangular treatment |
Tip shape |
Character engraving type |
Number of engraving characters |
R-Chamfered rectangular position |
C-Chamfered position |
With/without gas release shape |
Shape type |
Trimming |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 12 Days or more |
Material | SKH51 | SKH51 | SKH51 |
P/W dimension tolerance (Reference tolerance) | 0/-0.005 | 0/-0.01 | 0/-0.01 |
Surface treatment | No | No | No |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) / 4mm(JIS) |
P (Tip)(mm) | 0.8 ~ 9.8 | 0.8 ~ 10.3 | 0.8 ~ 9.8 |
W (Tip)(mm) | 0.6 ~ 9.8 | 0.6 ~ 9.95 | 0.6 ~ 9.8 |
D (Shaft diameter)(mm) | 1.5 ~ 10 | 2 ~ 10.5 | 2 ~ 10 |
Rectangular treatment | No | No | R-Chamfered rectangular |
Tip shape | 1X / 1Y / 2X / 2Y / 3X / 3Y / 4X / 4Y / 5X / 5Y / 6X / 6Y / 7X / 7Y | 1X / 1Y / 2X / 2Y / 3X / 3Y / 4X / 4Y / 5X / 5Y / 6X / 6Y / 7X / 7Y | 1X / 1Y / 2X / 2Y / 3X / 3Y / 4X / 4Y / 5X / 5Y / 6X / 6Y / 7X / 7Y |
Character engraving type | No | No | No |
Number of engraving characters | No | No | No |
R-Chamfered rectangular position | No | No | WR / FR |
C-Chamfered position | No | No | No |
With/without gas release shape | No | No | No |
Shape type | With tip processing | With tip processing | With tip processing |
Trimming | Normal | Normal | Normal |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy