(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blade

Days to Ship
  • All
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shape type
Stepped or non-stepped
Tip tolerance (Reference tolerance)
Tip shape
P (Rectangular type tip size)(mm)
W (Rectangular type tip size)(mm)

    Rectangular Ejector Pins With Free Flange Position -High Speed Steel SKH51/L・P・W・N Dimension Designation Type-

    Brand

    MISUMI

    Product Series

    Rectangular Ejector Pins With Free Flange Position -High Speed Steel SKH51/L・P・W・N Dimension Designation Type-

    CAD
    • 2D / 3D
    Days to Ship 12 Days or more
    Shape typeRectangular
    Stepped or non-steppedNo
    Tip tolerance (Reference tolerance)0/-0.005 / 0/-0.01
    Tip shapeNo
    P (Rectangular type tip size)(mm)0.3 ~ 5.8
    W (Rectangular type tip size)(mm)0.3 ~ 5.8

    Loading...

    1. 1

    Related Categories to Blade