(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight

Days to Ship
  • All
  • 10 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Shape type
Stepped or non-stepped
Tip tolerance (Reference tolerance)
P (Tip diameter)(mm)
Tip shape
  • New Products

Straight Ejector Pin - H13+nitrided /Length Shaft diameter designation type

    Straight Ejector Pins With Free Flange Position -High Speed Steel SKH51 / L Dimension Designation Type_Shaft Diameter・L Dimension Designation Type-

      Free Flange Position Straight Ejector Pins Wih Tip Processed-High Speed Steel SKH51 / L Dimension Designation_Shaft Diameter・L Dimension Designation Type-

      Brand

      MISUMI

      MISUMI

      MISUMI

      Product Series

      Straight Ejector Pin - H13+nitrided /Length Shaft diameter designation type

      Straight Ejector Pins With Free Flange Position -High Speed Steel SKH51 / L Dimension Designation Type_Shaft Diameter・L Dimension Designation Type-

      Free Flange Position Straight Ejector Pins Wih Tip Processed-High Speed Steel SKH51 / L Dimension Designation_Shaft Diameter・L Dimension Designation Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      Days to Ship 12 Days or more 10 Days or more 12 Days or more
      Shape typeStraightStraightWith tip processing
      Stepped or non-steppedNoNoNo
      Tip tolerance (Reference tolerance)-0.01/-0.020/-0.005 / -0.01/-0.020/-0.005 / -0.01/-0.02
      P (Tip diameter)(mm)3.5 ~ 151 ~ 70.5 ~ 7
      Tip shapeNoNo26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A

      Loading...

      1. 1

      Related Categories to Straight