(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

With Engraving

Days to Ship
  • All
  • 10 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
Tip diameter tolerance (Reference tolerance)
Shaft diameter tolerance (Reference tolerance)
Surface treatment
Head thickness
D (Shaft diameter)(mm)
P (Tip diameter)(mm)
Tip shape
Character engraving type
Number of engraving characters
Gas release shape

    Stepped Ejector Pins With Engraving -High Speed Steel SKH51/Tip Diameter・L Dimension Designation Type-

      Stepped Ejector Pins With Engraving -Die Steel SKD61+Nitrided/Tip Diameter・L Dimension Designation Type-

      Brand

      MISUMI

      MISUMI

      Product Series

      Stepped Ejector Pins With Engraving -High Speed Steel SKH51/Tip Diameter・L Dimension Designation Type-

      Stepped Ejector Pins With Engraving -Die Steel SKD61+Nitrided/Tip Diameter・L Dimension Designation Type-

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 10 Days or more 10 Days or more
      MaterialSKH51SKD61
      Tip diameter tolerance (Reference tolerance)0/-0.005 / -0.01/-0.02-0.01/-0.02
      Shaft diameter tolerance (Reference tolerance)0/-0.020/-0.02
      Surface treatmentNoNitrided
      Head thickness4mm(T4) / 6mm(JIS) / 8mm(JIS)6mm(JIS) / 8mm(JIS)
      D (Shaft diameter)(mm)1 ~ 124 ~ 20
      P (Tip diameter)(mm)0.3 ~ 11.91.5 ~ 19.9
      Tip shapeNoNo
      Character engraving typeConcave character / Concave character (Sequential numbering)Concave character
      Number of engraving characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters1 characters / 2 characters / 3 characters / 4 characters / 5 characters
      Gas release shapeNoNo

      Loading...

      1. 1

      Related Categories to With Engraving