(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Two-Steps

Days to Ship
  • All
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Material
Tip diameter tolerance (Reference tolerance)
Shaft diameter tolerance (Reference tolerance)
Surface treatment
Head thickness
D (Shaft diameter)(mm)
P (Tip diameter)(mm)
Tip shape
Character engraving type
Number of engraving characters
Gas release shape

    Two-Stepped Ejector Pins -High Speed Steel SKH51/4mm Head/Tip Diameter・L Dimension Designation Type-

    Brand

    MISUMI

    Product Series

    Two-Stepped Ejector Pins -High Speed Steel SKH51/4mm Head/Tip Diameter・L Dimension Designation Type-

    CAD
    • 2D / 3D
    Days to Ship 10 Days or more
    MaterialSKH51
    Tip diameter tolerance (Reference tolerance)0/-0.005
    Shaft diameter tolerance (Reference tolerance)0/-0.02
    Surface treatmentNo
    Head thickness4mm(T4)
    D (Shaft diameter)(mm)1 ~ 2.5
    P (Tip diameter)(mm)0.3 ~ 1.9
    Tip shapeNo
    Character engraving typeNo
    Number of engraving charactersNo
    Gas release shapeNo

    Loading...

    1. 1

    Related Categories to Two-Steps