(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Straight Ejector Pins With Tip Processed -High Speed Steel SKH51/L Dimension Designation Type-
MISUMI
•Shape Type: With tip processing
•Material: SKH51
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape Type: With tip processing
•Material: SKH51
Days to Ship: | 8 Days or more |
---|
Ejector Pins With Z Groove Processed-High Speed Steel SKH51/4mm Head/L Dimension Designation Type-
MISUMI
•Shape Type: With tip processing
•Material: SKH51
•L Dimension Tolerance Reference: +0.02/0 or +0.05/0
•Head Thickness: 4mm(T4)
•Tip shape: 5A
Days to Ship: | 10 Days or more |
---|
Straight Ejector Pins With Tip Processed -Die Steel SKD61+Nitrided/L Dimension Designation Type-
MISUMI
•Shape Type: With tip processing
•Material: SKD61
•Shaft Diameter Tolerance Reference: -0.01/-0.02
•Surface Treatment: Nitrided
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: With tip processing
•Material: SKD61
•Shaft Diameter Tolerance Reference: -0.01/-0.02
•Surface Treatment: Nitrided
Days to Ship: | 12 Days or more |
---|
Straight Ejector Pins With Tip Processed -Die Steel SKD61/4mm Head/L Dimension Designation Type-
MISUMI
•Shape Type: With tip processing
•Material: SKD61
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
MISUMI
•Shape Type: With tip processing
•Material: SKD61
•Head Thickness: 4mm(T4)
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape type |
Material |
Shaft diameter tolerance (Reference tolerance) |
L dimension tolerance (Reference tolerance) |
Surface treatment |
Head thickness |
D/P (Shaft diameter)(mm) |
Tip shape |
Gas release shape |
Character engraving type |
Number of engraving characters |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|
Product Series | Straight Ejector Pins With Tip Processed -High Speed Steel SKH51/L Dimension Designation Type- | Ejector Pins With Z Groove Processed-High Speed Steel SKH51/4mm Head/L Dimension Designation Type- | Straight Ejector Pins With Tip Processed -Die Steel SKD61+Nitrided/L Dimension Designation Type- | Straight Ejector Pins With Tip Processed -Die Steel SKD61/4mm Head/L Dimension Designation Type- | |||
CAD |
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more |
Shape type | With tip processing | With tip processing | With tip processing | With tip processing | With tip processing | With tip processing | With tip processing |
Material | SKH51 | SKH51 | SKH51 | SKD61 | SKD61 | SKD61 | SKD61 |
Shaft diameter tolerance (Reference tolerance) | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 | -0.01/-0.02 | -0.01/-0.02 / 0/-0.005 | -0.01/-0.02 / 0/-0.005 |
L dimension tolerance (Reference tolerance) | +0.05/0 / +0.02/0 or +0.05/0 | +0.05/0 / +0.02/0 or +0.05/0 | +0.02/0 or +0.05/0 | +0.02/0 / +0.05/0 / +0.02/0 or +0.05/0 | +0.05/0 / +0.02/0 or +0.05/0 | +0.05/0 / +0.02/0 or +0.05/0 | +0.05/0 / +0.02/0 or +0.05/0 |
Surface treatment | No | No | No | Nitrided | Nitrided | No | No |
Head thickness | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) / 6mm(JIS) / 8mm(JIS) | 4mm(T4) | 4mm(T4) |
D/P (Shaft diameter)(mm) | 1.5 ~ 12 | 0.5 ~ 11.99 | 2 ~ 8 | 1.5 ~ 12 | 0.5 ~ 11.99 | 1.5 ~ 12 | 0.5 ~ 11.99 |
Tip shape | 26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A | 26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A | 5A | 26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A | 26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A | 26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A | 26A / 27A / 28A / 29A / 30A / 31A / 32A / 1A / 2A / 3A / 4A / 5A / 6A / 7A / 8A / 9A / 10A / 11A / 12A / 13A / 14A / 15A / 16A / 17A / 18A / 19A / 20A / 21A / 22A / 23A / 24A / 25A |
Gas release shape | No | No | No | No | No | No | No |
Character engraving type | No | No | No | No | No | No | No |
Number of engraving characters | No | No | No | No | No | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy