(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Wood, Concrete & Drywall Screws

Days to Ship
  • All
  • 7 Days or Less
  • 8 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 14 Days or Less
  • 16 Days or Less
  • 19 Days or Less
  • 21 Days or Less
  • 36 Days or Less
  • 68 Days or Less
  1. 1
  • Joint Connector Bolt (B Type) - JCB-B (Hex Socket)

    Joint Connector Bolt (B Type) - JCB-B (Hex Socket)

    Murakoshi Manufacturing

    [Type] Joint connector[Screw nominal designation (M)] 6[Material] Steel[Mount hole shape] Hex hole[Sales unit] Individual (available for purchase in units of 1), boxes/pack[Length] 15, 30, 35, 40, 45, 50, 60, 70, 80, 90, 120[Surface treatment] Nickel plating, silver, copper, tin plating[Surface treatment] (detail) nickel plating, German brown plating

    • Volume Discount
    Days to Ship: 8 Days or more
  • Screw Cone Flat Head, Phillips Head Drill Screw Flat Head, for Concrete

    Screw Cone Flat Head, Phillips Head Drill Screw Flat Head, for Concrete【1-300 Pieces Per Package】

    Yamahiro

    Use for mounting metal fittings, equipment, piping, wooden boards, and other materials, in underground concrete environments.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Syn-Washer/Screw

    Syn-Washer/Screw【450-900 Pieces Per Package】

    Fas-Link

    [Features]· Demonstrates strong holding power when connecting metal roofing (0.8 - 1.2 m/m) and fire-resistant foundation boards.

    • Volume Discount
    Days to Ship: 10 Days or more
  • (+) Tight Hi-Lo

    (+) Tight Hi-Lo【200 Pieces Per Package】

    Japan Power Fastening

    The screw threading is structured in two layers, high and low. The sharp high layer threading prevents splintering and rupture of the materials, and low threading provides strong holding power for stable insertion.

    • Volume Discount
    Days to Ship: 11 Days or more
  • (+) Roofing High-low

    (+) Roofing High-low【1,000 Pieces Per Package】

    Japan Power Fastening

    The screw threading is structured in two layers, high and low. The sharp high layer threading prevents splintering and rupture of the materials, and low threading provides strong holding power for stable insertion.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Joint Connector Bolt (A Type) JCB-A Cross/Straight Slot

    Joint Connector Bolt (A Type) JCB-A Cross/Straight Slot【1-100 Pieces Per Package】

    Murakoshi Manufacturing

    [Type] Joint connector[Screw nominal designation (M)] 6[Material] Steel[Mount hole shape] Cross/straight slot[Length] 23, 30, 35, 40, 45, 50, 55, 60, 70, 80[Surface treatment] Nickel plating, silver, copper, tin plating[Surface treatment] (detail) nickel plating, German brown plating[Sales unit] Individual (available for purchase in units of 1), boxes/pack

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hexagon Coach Screw (Width across flat=19)

    Hexagon Coach Screw (Width across flat=19)【100 Pieces Per Package】

    Sunco

    [Material] Steel, stainless steel[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating

    • Volume Discount
    Days to Ship: 8 Days or more
  • ALINC, Countersunk

    ALINC, Countersunk【300 Pieces Per Package】

    Japan Power Fastening

    Pilot hole not required. A special tip provides excellent ease of entry. Special screw with high strength.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Confit

    Confit【350 Pieces Per Package】

    Japan Power Fastening

    Excellent for use with plywood foundations beneath floors, and demonstrates effective prevention of creaking.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Phillips Head Plastic Covered High-Low Wafer

    Phillips Head Plastic Covered High-Low Wafer【100 Pieces Per Package】

    Japan Power Fastening

    Dedicated set screw for attaching resin corrugated sheets to wood foundations with high and low threading, a polycarbonate washer, and a seal embedded.

    • Volume Discount
    Days to Ship: 11 Days or more
  • MB TEKS, Countersunk Head

    MB TEKS, Countersunk Head【1,000 Pieces Per Package】

    Japan Power Fastening

    Self-drilling screws for use in metal buildings. Thin head sits flush to a flat surface.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Steel LIVE DNL, Phillips Flat Head Drill Screw for Steel House

    Steel LIVE DNL, Phillips Flat Head Drill Screw for Steel House【700 Pieces Per Package】

    Kitamura Seiko

    [Screw nominal designation (M)] 4.8[Length] 16[Material] Steel[Surface treatment] Trivalent chromate[Surface treatment] (detail) trivalent chromate[Mount hole shape] Phillips head[Sales unit] Boxes/pack screw threading[type] Self-drilling screw[Detailed shape] Ultra low head

    • Volume Discount
    Days to Ship: 8 Days or more
  • Rabcon Nabe Phillips Pan Head Drill Screw for Concrete

    Rabcon Nabe Phillips Pan Head Drill Screw for Concrete【80-200 Pieces Per Package】

    Kitamura Seiko

    [Material] Steel SUS410[Surface treatment] None, painting, coating

    • Volume Discount
    Days to Ship: 8 Days or more
  • "Vis-Con Nabe" Cross-Recessed (+) Drill Screw (Pan Head) For Concrete

    "Vis-Con Nabe" Cross-Recessed (+) Drill Screw (Pan Head) For Concrete【150 Pieces Per Package】

    Yamahiro

    Use for mounting metal fixtures, equipment piping materials, wooden boards, and other materials to concrete-based substrate materials.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Fascon, Cross Recessed, Pan Head

    Fascon, Cross Recessed, Pan Head【1-100 Pieces Per Package】

    Fujitec

    Use for mounting metal fittings, equipment, piping, wooden boards, and other materials, in underground concrete environments.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Fascon Cross/Straight-Slot Hexagon Head

    Fascon Cross/Straight-Slot Hexagon Head【100 Pieces Per Package】

    Fujitec

    [Type] Other concrete screw[Material] Steel[Surface treatment] Painting, coating[Surface treatment] (detail) R-silver (Ruspert silver)[Mount hole shape] Cross/straight slot[Sales unit] Boxes/pack screw threading[type] metric coarse[Detailed shape] Standard[Screw nominal designation (M)] 5, 6[Length] 25, 35, 45, 60, 75

    • Volume Discount
    Days to Ship: 8 Days or more
  • Fascon Phillips Pan Washer Head

    Fascon Phillips Pan Washer Head

    Fujitec

    [Material] Steel SUS410[Surface treatment] None, painting, coating

    • Volume Discount
    Days to Ship: 8 Days or more
  • Coarse Thread, Super Silver

    Coarse Thread, Super Silver【160-1,400 Pieces Per Package】

    Fas-Link

    Demonstrates 5x the holding power of a nail through its high threading and long pitch. Available in both partial thread screw and full-thread screw models.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Coarse Thread with Square Hole, Square Bit Type

    Coarse Thread with Square Hole, Square Bit Type【160-1,400 Pieces Per Package】

    Fas-Link

    Switching from a Phillips head screw to a square hole model reduces hole collapse and provides more stable screw driving.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Coarse Thread, DISGO

    Coarse Thread, DISGO【150-2,000 Pieces Per Package】

    Fas-Link

    [Features]· DISGO is a new technology that uses hydrogen embrittlement and no harmful chrome for highly corrosion-resistant and rust-proof processing.· Ensures housing will have a long life and helps solve environmental problems facing the Earth.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Coarse thread - Trumpet head

    Coarse thread - Trumpet head【1,800 Pieces Per Package】

    Fas-Link

    [Features]· Through the coarse threads with high screw threading and long pitch, this product demonstrates excellent holding power said to be 5x that of a nail.· Two types are available, fully-threaded and partially-threaded.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Stainless Steel Course Thread, with Head Teeth

    Stainless Steel Course Thread, with Head Teeth【120-1,000 Pieces Per Package】

    Fas-Link

    Due to the excellent quenching, it can be used even on hard board materials without a pilot hole.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Stainless Steel Narrow Screw

    Stainless Steel Narrow Screw【600 Pieces Per Package】

    Fas-Link

    [Features]· The fineness of the cuts included with the coarse thread prevents wood splintering, enabling tip hammering to be carried out without difficulty.· Due to the special cutting of the tip and small flexible head, it can be used to tighten even hard woods without difficulty.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Blade Screw

    Blade Screw【320-1,320 Pieces Per Package】

    Fas-Link

    The coarse threaded tip cuts sharply. As a result, it has an edge like a blade that prevent wood splintering for easy fastening.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Premium LGS Screw, with Head Teeth, Small Box

    Premium LGS Screw, with Head Teeth, Small Box【500-1,000 Pieces Per Package】

    Fas-Link

    Because the double screw threads cut sharply into lightweight roofing, screws can pierce this material with just light pressure.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Plaster Board Screw, Coarse Type, Colored (White)

    Plaster Board Screw, Coarse Type, Colored (White)【1,500 Pieces Per Package】

    Fas-Link

    Features a highly corrosion-resistant ceramic surface treatment, preventing rust and degradation from exposure to chemicals applied to drywall.

    • Volume Discount
    Days to Ship: 21 Days or more
  • Rasp-Cut Nut (D type)

    Rasp-Cut Nut (D type)

    Murakoshi Manufacturing

    An embedded nut for use with carpentry. Insert and use for parts where a female screw cannot be created.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Insert Nut (M Type)

    Insert Nut (M Type)

    Murakoshi Manufacturing

    [Type] Insert nut[Material] Lead[Surface treatment] Trivalent chromate[Surface treatment] (detail) trivalent white[Sales unit] Individual (available for purchase in units of 1)[Screw nominal designation (M)] 4, 6[Length] 21, 31, 33

    • Volume Discount
    Days to Ship: 8 Days or more
  • Joint Connector Bolt (A Type) - JCB-A (Hex Socket)

    Joint Connector Bolt (A Type) - JCB-A (Hex Socket)

    Murakoshi Manufacturing

    [Type] Joint connector[Screw nominal designation (M)] 6[Material] Steel[Mount hole shape] Hex hole[Length] 23, 30, 35, 40, 45, 50, 55, 60, 70[Surface treatment] Nickel plating, silver, copper, tin plating[Surface treatment] (detail) nickel plating, German brown plating[Sales unit] Individual (available for purchase in units of 1), boxes/pack

    • Volume Discount
    Days to Ship: 8 Days or more
  • Joint Connector Bolt (B Type) - JCB-B Cross/Straight Slot

    Joint Connector Bolt (B Type) - JCB-B Cross/Straight Slot

    Murakoshi Manufacturing

    [Type] Joint connector[Screw nominal designation (M)] 6[Material] Steel[Mount hole shape] Cross/straight slot[Sales unit] Individual (available for purchase in units of 1)[Length] 15, 30, 35, 40, 45, 50, 60, 70, 90, 120[Surface treatment] Nickel plating, silver, copper, tin plating[Surface treatment] (detail) nickel plating, German brown plating

    • Volume Discount
    Days to Ship: 8 Days or more
  • Joint Connector Bolt (C Type) - JCB-C (Hex Socket)

    Joint Connector Bolt (C Type) - JCB-C (Hex Socket)

    Murakoshi Manufacturing

    [Type] Joint connector[Screw nominal designation (M)] 6[Material] Steel[Mount hole shape] Hex hole[Sales unit] Individual (available for purchase in units of 1)[Length] 30, 35, 40, 45, 50, 60, 70, 80, 90, 100[Surface treatment] Nickel plating, silver, copper, tin plating[Surface treatment] (detail) nickel plating, German brown plating

    • Volume Discount
    Days to Ship: 8 Days or more
  • Joint Connector Ornamental Nut (Hex Hole)

    Joint Connector Ornamental Nut (Hex Hole)

    Murakoshi Manufacturing

    Use for building wooden shelves, tables, and other projects. Can be fixed in place with a set and joint connector bolt or with a bolt or cap bolt.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Thin Metal Sheet Screw - (Dry Wall/One-Touch) with Phillips Head

    Thin Metal Sheet Screw - (Dry Wall/One-Touch) with Phillips Head【1-1,000 Pieces Per Package】

    Sunco

    [Material] Steel SUS410[Surface treatment] None, trivalent chromate bright chromate plating, painting, coating

    • Volume Discount
    Days to Ship: 8 Days or more
  • Coarse Thread Trumpet Head with Phillips Head

    Coarse Thread Trumpet Head with Phillips Head【1-1,000 Pieces Per Package】

    Sunco

    [Material] Steel, stainless steel SUS410, stainless steel[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, parker, painting, coating, silver, copper, tin plating

    • Volume Discount
    Days to Ship: 8 Days or more
  • KG Screw

    KG Screw【500 Pieces Per Package】

    Sunco

    [Type] Coarse thread[Screw nominal designation (M)] 5[Material] Steel[Surface treatment] chromate plating[Surface treatment] (detail) chromate plating[Sales unit] Boxes/pack[Length] 28, 38

    • Volume Discount
    Days to Ship: 8 Days or more
  • Concrete Panel Screw (with T-blade) with Phillips Head

    Concrete Panel Screw (with T-blade) with Phillips Head【600-900 Pieces Per Package】

    Sunco

    [Type] Coarse thread[Screw nominal designation (M)] 3.8[Material] Steel[Surface treatment] chromate plating[Surface treatment] (detail) green chromate[Mount hole shape] Phillips head[Sales unit] Boxes/pack[Length] 25, 30, 35, 40

    • Volume Discount
    Days to Ship: 8 Days or more
  • Slender Screw with Phillips Head

    Slender Screw with Phillips Head【1-1,400 Pieces Per Package】

    Sunco

    [Material] Steel SUS410[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating

    • Volume Discount
    Days to Ship: 8 Days or more
  • Perfect Screw (Trumpet Flexible Head)

    Perfect Screw (Trumpet Flexible Head)【200-1,000 Pieces Per Package】

    Sunco

    [Type] Other carpentry screw[Material] Steel[Surface treatment] chromate plating[Surface treatment] (detail) chromate plating[Sales unit] Boxes/pack[Detailed shape] Flexible head[Screw nominal designation (M)] 3.8, 4.2, 5.1[Length] 28, 32, 38, 45, 51, 65

    • Volume Discount
    Days to Ship: 8 Days or more
  • Perfect Slim Screw

    Perfect Slim Screw【600 Pieces Per Package】

    Sunco

    [Type] Other carpentry screw[Material] Steel[Surface treatment] chromate plating[Surface treatment] (detail) chromate plating[Sales unit] Boxes/pack[Detailed shape] Flexible head[Screw nominal designation (M)] 3.3, 3.8[Length] 51, 65, 75

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hexagon Coach Screw with Phillips Head

    Hexagon Coach Screw with Phillips Head

    Sunco

    [Type] Coach screw[Material] Stainless steel[Surface treatment] None[Surface treatment] (detail) none[Mount hole shape] Phillips head[Sales unit] Individual (available for purchase in units of 1)[Screw nominal designation (M)] 6, 8[Length] 65, 70, 75, 90, 100

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hit Screw Pan Head (In a Pack)

    Hit Screw Pan Head (In a Pack)

    Wakai

    [Type] Coach screw[Surface treatment] None[Surface treatment] (detail) none[Sales unit] Individual (available for purchase in units of 1)[Detailed shape] Pan head[Screw nominal designation (M)] 4, 6[Length] 35, 40, 50, 65, 80[Material] Stainless steel SUS410, stainless steel

    • Volume Discount
    Days to Ship: 7 Days or more
  • Cover Roof Screw With Curved Washer Set (for Roof Repair)

    Cover Roof Screw With Curved Washer Set (for Roof Repair)【35 Pieces Per Package】

    Sunco

    [Screw nominal designation (M)] 6[Material] SUS410[Surface treatment] None[Surface treatment] (detail) none[Mount hole shape] None[Sales unit] Boxes/pack screw thread[type] Self-drilling screw[Detailed shape] Standard[Length] 150, 170, 180, 190, 200, 230[Type]

    • Volume Discount
    Days to Ship: 14 Days or more
  • Cover Roof Screw Set With Curved Washer (for Roof Repair)

    Cover Roof Screw Set With Curved Washer (for Roof Repair)【35 Pieces Per Package】

    Sunco

    [Screw nominal designation (M)] 6[Material] SUS410[Surface treatment] None[Surface treatment] (detail) none[Mount hole shape] None[Sales unit] Boxes/pack screw thread[type] Self-drilling screw[Detailed shape] Standard[Length] 150, 170, 180, 190, 200, 230

    • Volume Discount
    Days to Ship: 14 Days or more

Loading...

  1. 1

Related Categories to Wood, Concrete & Drywall Screws