(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Blind Rivets - Aluminum, Shield Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Shield type rivet optimal for fastening parts that will have water pressure applied.
[Features]
· Rivet body covers the mandrel head with a bag shape, so the mandrel head does not detach from the buckled side.
· Aluminum-aluminum rivet.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Used in aluminum containers. Products where the mandrel head does not detach.
· Optimal for use with precision equipment that cannot allow foreign matter to enter the case, such as with PC servers.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Iron, Open Type, Large Flange, SDBS【500-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Suitable for situations where materials of workpieces in the flange side of large flanges is flexible, where lower hole diameters of the workpieces are large, or the like.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Aluminum, Round Head【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. The most common type used in various parts.
Days to Ship: | 8 Days or more |
---|
Solid Rivets - Domed Head, RIVETRS【1-10,000 Pieces Per Package】
Sunco
[Materials] Aluminum, Stainless Steel, Iron, Copper, Brass
[Surface treatment] None, Bright chromate plating, Trivalent white
Days to Ship: | 8 Days or more |
---|
Solid Rivets - Countersunk Head, RIVETCS【1-3,000 Pieces Per Package】
Sunco
Designed so that the rivet head does not stick out from the member surface when tightened.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Aluminum/Stainless Steel, Shield Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Shield type rivet optimal for fastening parts that will have water pressure applied.
[Features]
· Aluminum-stainless steel rivet.
· Rivet body covers the mandrel head with a bag shape, and the mandrel head does not detach from the buckled side.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Often used in truck bodies. Used in aluminum containers.
· Optimal for use with precision equipment that cannot allow foreign matter to enter the case, such as with PC servers.
Days to Ship: | 8 Days or more |
---|
Solid Rivets - Flat Head, RIVETFH【1-5,000 Pieces Per Package】
Sunco
[Materials] Aluminum, Stainless Steel, Iron, Brass
[Surface treatment] (Details) None, Chromate plating, Bright chromate plating, Trivalent white
Days to Ship: | 8 Days or more |
---|
Rivet Nuts - Brass, Rounded Flange【1-20,000 Pieces Per Package】
Sunco
[Materials] Brass
[Surface treatment] None Head
[Shape] Round Head, Sleeve Diameter (mm) 1.6 2 2.3 2.5 3 4
[Length (mm)] 2.5 3 4 5 6 7
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Pin Drive Rivets - Various Materials, RIVETBR【1-500 Pieces Per Package】
Sunco
Unlike a screw, rivets do not loosen when subject to vibration, and are optimal for use in spaces where cover plates cannot be used and in narrow locations.
Days to Ship: | 8 Days or more |
---|
Special Rivets - Scrivet for Panel Mounting, Black/White【1-100 Pieces Per Package】
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Countersunk Head, Shield Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Rivet body covers the mandrel head with a bag shape, and the mandrel head does not detach from the body after fastening.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Iron/Stainless Steel, Domed Head【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. The most common type used in various parts.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Iron/Stainless Steel, Countersunk Head【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. Most general type that can be used in a variety of locations.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Stainless Steel, Countersunk Head, SSD SSBS
Nippon POP Rivets and Fasteners
The most common type of rivet.
[Features]
· Material: Rivet body / Stainless steel (austenitic), Mandrel / Stainless steel
· Head shape: Round
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
[Applications]
· Used in various parts.
Days to Ship: | 8 Days or more |
---|
Hollow Rivets - Flat Domed Head, RIVETRSHO
Sunco
[Materials] Stainless steel
[Surface treatment] None Head
[Shape] Round head
[Shape] Hollow
[Sales unit] Available for purchase from 1 pc, Sleeve Diameter (mm) 2 3 4 5 6
[Length (mm)] 3 4 5 6 7 8 10 12
Days to Ship: | 8 Days or more |
---|
Hollow Rivets - Flat Head, Stainless Steel, RIVETFHHO
Sunco
Can be attached with less force than solid rivets. Also recommended for use with rotating parts.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Pin Lock Hit Rivet, PA7, Plastic Nail Type
Nippon Chemical Screw
[Features]
•Resin nail-type rivet
•Resin rivet for mounting panels, etc. By hammering the head, the leg is pressed and extended, fixing panels, etc. in place.
Days to Ship: | 9 Days or more |
---|
Push-In Rivets - Pin Lock Hit Rivet, PA7, Stainless Nail Type
Nippon Chemical Screw
[Features]
· Ideal nylon anchor for ALC, concrete, etc.
· Can be mounted by simply driving it in with a hammer.
· Excellent insulation, corrosion resistance, and heat resistance properties
Days to Ship: | 9 Days or more |
---|
Push-In Rivets - Pin Lock Hit Rivet, PA7, Iron Nail Type
Nippon Chemical Screw
[Features]
· Ideal nylon anchor for ALC, concrete, etc.
· Can be mounted by simply driving it in with a hammer.
· Excellent insulation, corrosion resistance, and heat resistance properties
Days to Ship: | 9 Days or more |
---|
Push-In Rivets - Pin Lock Hit Rivet, PP
Nippon Chemical Screw
[Basic shape] Hit rivet
[Materials] Polypropylene
[Surface treatment](Details) none
[Type] Push B 14
[L] 6
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) A 2.6 D 3 4
Days to Ship: | 9 Days or more |
---|
Special Rivets - Scrivet for Panel Mounting, Black, S17【160 Pieces Per Package】
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Pin Lock Shank, Nylon, Black/White, NRG
Nifco
Extremely simple to remove. No wobble while in a mounted state. Optimal for fixing on a panel that will be removed repeatedly. * Pin sold separately.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Arrow Shank, Black/Gray, PTR【1-100 Pieces Per Package】
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Arrow Shank, Black, PPR【1-100 Pieces Per Package】
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state. Suitable for high-load applications.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Arrow Shank, Black, PR【1-100 Pieces Per Package】
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Snap Shank, Removable Type
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Snap Shank, Black, PTR【1-100 Pieces Per Package】
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Push-In Rivets - Snap Shank, Black/White, PTR【1-100 Pieces Per Package】
Nifco
Withdrawal requires strength and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Solid Rivets - Domed Head, Stainless Steel【50-5,000 Pieces Per Package】
Maruemu
Crimps and permanently bonds materials; should be used in applications where removal is not likely to be necessary. Superior corrosion resistance for the outdoors and high-humidity locations.
Days to Ship: | 10 Days or more |
---|
Blind Rivets - Iron, Open Type, SDBS【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. The most common type used in various parts.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Iron, Open Type, SKBS【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. The most common type used in various parts.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Iron, High Retention Type, SDHR【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Buckles into a bulb shape thanks to a special body structure and generates a high crimping force between workpieces. Buckling diameter widens after fastening. Mandrel head is strongly fixed after fastening.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Ultra Grip, Trivalent Chromate Coated, SDUG【1,000-2,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
By the using the internal lock function, which improved the problems of external lock use, the vibration portion of the vehicle bodywork can be used. The broadly adaptable plate thickness reduces the number of component parts.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Ultra Grip, Trivalent Chromate Coated, SKUG【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Suitable for use in vibration-prone applications such as automotive and automotive accessory manufacture, with an internal lock which overcomes the problems of externally locking rivets.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Ultra Grip, Trivalent Chromate Coated, ADUG【1-2,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
By the using the internal lock function, which improved the problems of external lock use, the vibration portion of the vehicle bodywork can be used.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Ultra Grip, Trivalent Chromate Coated, SSDUG【1-2,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
By the using the internal lock function, which improved the problems of external lock use, the vibration portion of the vehicle bodywork can be used. The broadly adaptable plate thickness reduces the number of component parts.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Domed Head, Open Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. The most common type used in various parts.
Days to Ship: | Same day or more |
---|
Show Stock Products
Blind Rivets - Countersunk Head, Open Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. The most common type used in various parts.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Iron, Open Type, Large Flange, AD BSLF【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Suitable for situations where materials of jobs in the flange side of large flanges is flexible, where lower hole diameters of the workpieces are large, etc.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Domed Head, Shield Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Shield type rivet that allows for simple and speedy assembly work even for beginners.
[Features]
· Rivet body covers the mandrel head with a bag shape, and the mandrel head does not detach from the body after fastening.
· Material: Rivet body / Aluminum (AS056), Mandrel / Steel
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
[Applications]
· Suitable for fastening of parts that will have water pressure applied.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Aluminum/Iron, High Retention Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Attractive force when fastening is strong, a high crimping force is obtained, and breaking strength is increased by enlarging the buckling diameter and the pilot hole of the workpiece.
[Features]
· Buckles into a wider diameter bulb shape, increasing the tensile strength in actual workpieces.
· High crimping force is generated between workpieces. Supports a wider plate thickness range.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· Fastening method does not generate sparks or dust and so does not impact the work environment.
[Applications]
· Used especially in products that generate vibration, such as copier housings, transport equipment, etc.
· A structure can be assembled with a higher accuracy than with welding.
· Widely used in automobiles.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Aluminum, Countersunk Head【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
For general fastening. Most general type that can be used in a variety of locations.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Aluminum/Iron, Large Flange【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Effective when the flange side workpiece pilot hole diameter is large.
[Features]
· Aluminum-aluminum rivet. Optimal for when the flange side workpiece material is soft or when the pilot hole diameter is large.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Can be used in all general products, such as gates, stepladders, etc. General rivet.
· Used in various different parts. Optimal when the flange side is resin, etc.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Aluminum, Domed Head, Open Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
The most common type of rivet, used in various parts.
[Features]
· Material: Rivet body / Aluminum (AS154), Mandrel / Stainless steel
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
Days to Ship: | 8 Days or more |
---|
Blind Rivets - Aluminum/Stainless Steel, Countersunk Head【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
Standard pop nut with fastening function.
[Features]
· Aluminum-stainless steel rivet.
· Can be fastened with a lightweight fastening tool, so it does not become a burden even when working long hours.
· No sputtering treatment such as with welding methods, and post-processing after fastening is unnecessary.
· Fastening method does not generate sparks or dust and so does not impact the work environment. Also excellent in the automation of assembly lines.
[Applications]
· Used in products for outdoor use. Optimal for fastening general products such as building materials.
· Often used for truck bodies and septic tanks.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Nominal(mm) |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy