(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Screw Plugs - Hex Socket Head, Tapered, Floating Type, GJ【1-500 Pieces Per Package】
Gosho Works
•Shape: Standard
•Plug Type: Floating Plugs
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Flange Head with Oil Seal Ring, SFM/SFMS
NBK
O-ring included. Since it is a parallel screw, there is no distortion of the female screw side material as when tapered screws are tightened. Appropriate for applications requiring a large amount of mounting/detaching such as with hydraulic equipment, pneumatic equipment, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Flange Head with Oil Seal, SPN-H
NBK
•Shape: Flanged
•Mounting Hole Shape: Hex Socket
•Material: 12L13 Steel
•Surface Treatment: Trivalent Chromate
•Pkg. / Vara: Low Quantity
Days to Ship: | 8 Days or more |
---|
MISUMI
[Features]·There are 3 types, without a through hole, with a through hole, and with a seating surface. [Material]·S45C/SCM435
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Flange Head with Oil Seal Ring, SPN-L
NBK
•Shape: Flanged
•Mounting Hole Shape: Hex Socket
•Material: 12L13 Steel
•Surface Treatment: Trivalent Chromate
•Pkg. / Vara: Low Quantity
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Flange Head, Steel, NS
Nissan Screw
•Shape: Flanged
•Mounting Hole Shape: Hex Socket
•Material: Steel
•Surface Treatment: Black Oxide Coating
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, General Dry Seal Type, GD【1-300 Pieces Per Package】
Gosho Works
•Shape: Standard
•Plug Type: Floating Plugs
•Mounting Hole Shape: Hex Socket
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Square Head, Tapered, SPSNI【1-100 Pieces Per Package】
Sunco
•Shape: With Square Head
•Mounting Hole Shape: No Screw Hole
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Flange Head, Steel, SFF/SFFS
NBK
Can be used for high hydraulic pressure applications up to a dynamic pressure of 49 MPa. For increased pressure, improved compactness and safety in hydraulic equipment.
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Head, Parallel Type, SFP【1-10 Pieces Per Package】
NBK
•Shape: Standard
•Mounting Hole Shape: Hex Socket
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide Coating
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, PEEK/PT
Nippon Chemical Screw
•Shape: Standard
•Mounting Hole Shape: Hex Socket
•Material: PEEK
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Square Head, Tapered, SH
Nissan Screw
•Shape: With Square Head
•Mounting Hole Shape: No Screw Hole
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, Sunken Type, DB
Nissan Screw
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
•Material: 4137 Alloy Steel
•Surface Treatment: Black oxide film
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, Sunken Type, B【1-100 Pieces Per Package】
Nissan Screw
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPH-PEEK
Sunco
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
•Material: PEEK
•Surface Treatment: Fabric
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPHNI/SPHSSK【1-1,000 Pieces Per Package】
Sunco
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Head, Tapered, Seated Type, GM【1-500 Pieces Per Package】
Gosho Works
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Screw Plugs - Hex Socket Head, Tapered, Floating Type, SPHUNI【1-700 Pieces Per Package】
Sunco
•Shape: Standard
•Plug Type: Floating Plugs
•Mounting Hole Shape: Hex Socket
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, Sunken Type, NSFP
Sunco
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
•Material: Stainless Steel
•Surface Treatment: Fabric
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPHSDB-ST【1-100 Pieces Per Package】
Nissan Screw
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
•Material: Structural Alloy Stee
•Surface Treatment: Black Oxide Coating
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Head, Tapered, Seated Type, GDL【1-1,000 Pieces Per Package】
Gosho Works
•Shape: Standard
•Plug Type: Sunk Head Plug
•Mounting Hole Shape: Hex Socket
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Flange Head, Black Oxide Coated, GPF
Gosho Works
•Shape: Flanged
•Mounting Hole Shape: Hex Socket
•Material: Steel
•Surface Treatment: Black Oxide Coating
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Screw Plugs - Hex Socket Flange Head, High Pressure Type, JOHS
Gosho Works
•Shape: Flanged
•Mounting Hole Shape: Hex Socket
•Material: Steel
•Surface Treatment: Black Oxide Coating
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape |
Mounting Hole Shape |
Nominal Thread (M) |
Nominal Thread (R) |
Nominal Thread (G) |
Nominal Thread (NPT/NPTF) |
Length(mm) |
Material |
Surface Treatment |
Plug type |
Brand | Gosho Works | NBK | NBK | MISUMI | NBK | Nissan Screw | Gosho Works | Sunco | NBK | NBK | Nippon Chemical Screw | Nissan Screw | Nissan Screw | Nissan Screw | Sunco | Sunco | Gosho Works | Sunco | Sunco | Nissan Screw | Gosho Works | Gosho Works | Gosho Works |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Screw Plugs - Hex Socket Head, Tapered, Floating Type, GJ【1-500 Pieces Per Package】 | Screw Plugs - Hex Socket Flange Head with Oil Seal Ring, SFM/SFMS | Screw Plugs - Hex Socket Flange Head with Oil Seal Ring, SPN-L | Screw Plugs - Hex Socket Head, Tapered, General Dry Seal Type, GD【1-300 Pieces Per Package】 | Screw Plugs - Square Head, Tapered, SPSNI【1-100 Pieces Per Package】 | Screw Plugs - Hex Socket Head, Parallel Type, SFP【1-10 Pieces Per Package】 | Screw Plugs - Hex Socket Head, Tapered, Sunken Type, B【1-100 Pieces Per Package】 | Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPH-PEEK | Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPHNI/SPHSSK【1-1,000 Pieces Per Package】 | Screw Plugs - Hex Socket Head, Tapered, Seated Type, GM【1-500 Pieces Per Package】 | Screw Plugs - Hex Socket Head, Tapered, Floating Type, SPHUNI【1-700 Pieces Per Package】 | Screw Plugs - Hex Socket Head, Tapered, Sunken Type, SPHSDB-ST【1-100 Pieces Per Package】 | Screw Plugs - Hex Socket Head, Tapered, Seated Type, GDL【1-1,000 Pieces Per Package】 | Screw Plugs - Hex Socket Flange Head, Black Oxide Coated, GPF | Screw Plugs - Hex Socket Flange Head, High Pressure Type, JOHS | ||||||||
CAD |
|
|
|
|
|
|
| ||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Shape | Standard | Flanged | Flanged | - | Flanged | Flanged | Standard | With Square Head | Flanged | Standard | Standard | With Square Head | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Flanged | Flanged |
Mounting Hole Shape | Hex Socket | Hex Socket | Hex Socket | - | Hex Socket | Hex Socket | Hex Socket | No Screw Hole | Hex Socket | Hex Socket | Hex Socket | No Screw Hole | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket | Hex Socket |
Nominal Thread (M) | - | 6 ~ 27 | 10 ~ 48 | 2.5 ~ 45 | 10 ~ 48 | - | - | - | 6 | 12 ~ 36 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Nominal Thread (R) | 1 ~ 3/8 | - | - | - | - | 1 ~ 3/4 | - | 1 ~ 3/8 | - | - | 1/8 ~ 3/8 | 1 ~ 3/8 | - | 1 ~ 3/8 | 1/4 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | - | - | - | - | - |
Nominal Thread (G) | - | - | 1 ~ 3/8 | - | 1 ~ 3/8 | - | - | - | 1 ~ 3/8 | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 3/8 | 1/8 |
Nominal Thread (NPT/NPTF) | - | - | - | - | - | - | 1 ~ 3/8 | - | - | - | - | - | 1/2 ~ 3/8 | - | - | - | - | - | 1 ~ 3/8 | 1/2 ~ 3/8 | 1 ~ 3/8 | - | - |
Length(mm) | 8 ~ 26 | 7 ~ 16 | 8 ~ 16 | - | 8 ~ 16 | 9 ~ 16.5 | 7.9 ~ 19.6 | 8 ~ 24 | 7 ~ 21 | 10 ~ 18 | 8 ~ 12 | 8 ~ 20 | 6.35 ~ 13.5 | 6 ~ 16.5 | 8 ~ 12 | 6 ~ 22 | 6 ~ 22 | 7 ~ 24 | 6 ~ 22 | 6.35 ~ 13.5 | 6.35 ~ 16.7 | 8 ~ 20 | 10 |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | - | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Resin | Stainless Steel ~ Steel | Steel | Steel | Resin | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Stainless Steel ~ Steel | Steel | Steel |
Surface Treatment | No / Temper color | No / Black Oxide Coating | Chromate | - | Chromate | Black Oxide Coating | No / Black Oxide Coating | No / Chromate / Bright Chromate Plating / Black Oxide Coating | No / Black Oxide Coating | Black Oxide Coating | No | No / Chromate / Barrel, Passivated | Black Oxide Coating | Chromate / Black Oxide Coating | No | No / Chromate / Nickel Plating / Bright Chromate Plating / Black Oxide Coating / Dacromet | No / Chromate / Bright Chromate Plating / Black Oxide Coating / Dry Seal | No / Chromate / Nickel Plating / Bright Chromate Plating / Black Oxide Coating | No | Black Oxide Coating | No / Nickel Plating / Black Oxide Coating | Black Oxide Coating | Black Oxide Coating |
Plug type | Floating Plugs | - | - | - | - | - | Floating Plugs | - | - | - | - | - | Sunk Head Plug | Sunk Head Plug | Sunk Head Plug | Sunk Head Plug | Sunk Head Plug | Floating Plugs | Sunk Head Plug | Sunk Head Plug | Sunk Head Plug | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy