(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Inserts - Tapping Tools for Threaded Inserts
MISUMI
•Category: Tool
For complete product overview and details on Inserts - Tapping Tools for Threaded Inserts see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Threaded Insert Tang Breaking Tool, Alloy Steel, Black Oxide Finish
MISUMI
•Category: Tool
For complete product overview and details on Inserts - Threaded Insert Tang Breaking Tool, Alloy Steel, Black Oxide Finish see the sections below:
Days to Ship: | 8 Days or more |
---|
Inserts - Spiral Tapping Tool, E-Sert
Precision Tsugami
•Category: Tool
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Operating Environment: Manufacturing Equipment
•Material: Steel
•Screw Type: Metric (coarse) Thread
Days to Ship: | 8 Days or more |
---|
Inserts - Trade Series Recoil Thread Repair Kit, Inch Coarse
Recoil
Application: Insertion / Removal
Category: Tool
Material: Stainless steel (SUS303 / SUS304)
Sale Unit: Low Quantity Available beginning with 1 pc.
Screw Type For Tap: Unify (coarse) Thread
For complete product overview and details on Inserts - Trade Series Recoil Thread Repair Kit, Inch Coarse see the sections below:
Days to Ship: | 9 Days or more |
---|
Inserts - Threaded Insert Installation Tool, Black Oxide Finish
MISUMI
•Category: Tool
For complete product overview and details on Inserts - Threaded Insert Installation Tool, Black Oxide Finish see the sections below:
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded Insert Removal Tool, Carbon Steel
MISUMI
•Category: Tool
For complete product overview and details on Inserts - Threaded Insert Removal Tool, Carbon Steel see the sections below:
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded Insert Installation Tool, Self-Tapping
MISUMI
•Category: Tool
For complete product overview and details on Inserts - Threaded Insert Installation Tool, Self-Tapping see the sections below:
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded Insert Installation Tool, E-Sert, P Type
Precision Tsugami
•Category: Tool
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Operating Environment: Manufacturing Equipment
•Material: Steel
•Screw Type: Metric (coarse) Thread
Days to Ship: | 8 Days or more |
---|
Inserts - Tapping Tools for Threaded Inserts, Two-Piece Set, E-Sert
Precision Tsugami
•Category: Tool
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Operating Environment: Manufacturing Equipment
•Material: Steel
•Screw Type: Metric (coarse) Thread
Days to Ship: | 8 Days or more |
---|
Inserts - Tang Break Off Tool, E-Sert
Precision Tsugami
•Category: Tool
•Sale Unit: Box/package
•Operating Environment: Manufacturing Equipment
•Material: Steel
Days to Ship: | 8 Days or more |
---|
Inserts - Trade Series Recoil Thread Repair Kit, Metric
Recoil
Application: Insertion / Removal
Category: Tool
Material: Stainless steel (SUS303 / SUS304)
Sale Unit: Low Quantity Available beginning with 1 pc.
For complete product overview and details on Inserts - Trade Series Recoil Thread Repair Kit, Metric see the sections below:
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 27 Days or more |
---|
Inserts - Recoil Spark Plug Thread Repair Kit
Recoil
Application: Breaking off
Category: Tool
Material: Stainless steel (SUS303 / SUS304)
Sale Unit: Low Quantity Available beginning with 1 pc.
Screw Type For Tap: Spark Plug
For complete product overview and details on Inserts - Recoil Spark Plug Thread Repair Kit see the sections below:
Days to Ship: | 8 Days or more |
---|
Inserts - Ensat Manual Machining Tool, Type 610
KKV
•Category: Tool
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Iron
•Screw Type: Metric (coarse) Thread
Days to Ship: | 8 Days or more |
---|
Inserts - Ensat Mechanical Machining Tool, Type 620
KKV
•Category: Tool
For complete product overview and details on Inserts - Ensat Mechanical Machining Tool, Type 620 see the sections below:
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded Insert Installation Tool, P Type
Nippon Sprew
[Features]
・ The guide female thread at the tip of the tool arranges the insertion system for smooth work
・ You can keep the insertion depth constant with the stopper collar
・ Easy insertion due to the guide female thread effect
・ Rotate the handle clockwise to insert it into the screw hole
[Applications]
・ Insert sprue
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Category |
Material |
Screw Type |
Thread Diameter (Inserted) M(mm) |
Notch |
Sales Unit |
Brand | MISUMI | MISUMI | Precision Tsugami | Recoil | MISUMI | MISUMI | MISUMI | Precision Tsugami | Precision Tsugami | Precision Tsugami | Recoil | Recoil | Recoil | KKV | KKV | Nippon Sprew |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Inserts - Threaded Insert Tang Breaking Tool, Alloy Steel, Black Oxide Finish | Inserts - Trade Series Recoil Thread Repair Kit, Inch Coarse | Inserts - Threaded Insert Installation Tool, Black Oxide Finish | Inserts - Tapping Tools for Threaded Inserts, Two-Piece Set, E-Sert | ||||||||||||
CAD |
|
|
|
|
| |||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 27 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Category | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool | Tool |
Material | - | - | Steel | Stainless steel (SUS303 / SUS304) | - | - | - | Steel | Steel | Steel | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Steel | - | - |
Screw Type | - | - | Metric (coarse) Thread | - | - | - | - | Metric (coarse) Thread | Metric (coarse) Thread | - | - | - | - | Metric (coarse) Thread | - | - |
Thread Diameter (Inserted) M(mm) | - | - | 3 ~ 8 | - | - | - | - | 3 ~ 10 | 3 ~ 12 | 3 ~ 10 | 2 ~ 20 | - | 10 ~ 14 | 2.5 ~ 16 | 2.5 ~ 30 | - |
Notch | - | - | - | - | - | - | - | - | - | - | - | - | - | No | - | - |
Sales Unit | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy