(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Inserts - Threaded, Stainless Steel, Coarse
MISUMI
•Operating Environment: Manufacturing Equipment
•Application: Light Metal
•Material: 304 Stainless Steel
•Screw Type: Metric (fine) Thread
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Threaded, Slotted, Self-Tapping
MISUMI
•Operating Environment: Manufacturing Equipment
•Application: Light Metal
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Threaded, Metric Fine【1-100 Pieces Per Package】
Nippon Sprew
Screw reinforcement made from a coiled, rhombic section stainless steel wire. Highly reliable fastening is achieved through ingenious use of spring action.
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Stainless Steel, Phosphor Bronze【1-100 Pieces Per Package】
Nippon Sprew
Screw reinforcement made from a coiled, rhombic section stainless steel wire. Highly reliable fastening is achieved through ingenious use of spring action.
Days to Ship: | 8 Days or more |
---|
Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【1-5,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Press Fit, C TEC (CT Type)【100 Pieces Per Package】
Bohsei
Verification work on the embedded direction is not necessary because both ends have the same shape, which allows for faster work. Recommended when considering the use of parts feeders for automation.
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Free Running Thread, Stainless Steel, with Notch, Metric【1-3 Pieces Per Package】
Recoil
Made from regular 304 grade stainless steel (18–8), but inserts made from other application-specific materials are also manufactured.
Days to Ship: | 8 Days or more |
---|
Inserts - Self Tapping, Three Hole, Short, Type 308
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Stainless Steel, E-Sert
Precision Tsugami
Old 'Heli-Coils Inserted'. The screws of the main body are reinforced, ensuring a highly durable fastening.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Threaded, Inch Coarse【1-100 Pieces Per Package】
Nippon Sprew
Screw reinforcer featuring coiling of a diamond shaped stainless steel thread. Can achieve high-reliability tightening by using the springback skillfully.
Days to Ship: | 8 Days or more |
---|
Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】
Tokai
These inserts are the best choice for easy and secure fitment into plastic holes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
Days to Ship: | 8 Days or more |
---|
Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】
Tokai
Because it is an extension method, it can be used during press fitting insertion after molding with the thinnest possible wall thickness.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Threaded, Stainless Steel, with Notch, Metric【5-10 Pieces Per Package】
Recoil
[Type] Threaded Insert Use
[Application] Light Metal
[Materials] SUS304 with Notch
[Application] Light Metal
[Screw type] Coarse/Fine Screw Diameter (after insertion) 2 2.2 2.5 3 3.5 4 5 6 7 8 9 10 11 12 14 16 18 20 Length (after insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Pitch (mm)] 0.4 0.45 0.5 0.6 0.7 0.8 1.0 1.25 1.5 1.75 2.0 2.5 Usage Environment: Internal Combustion Engines/Manufacturing Equipment Quantity 5 10
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Recoil Free Running Thread, Stainless Steel, Locking
Recoil
Recoil lock type insert designed to stop bolts from loosening during severe vibration or temperature changes.
Days to Ship: | 8 Days or more |
---|
Inserts - Press Fit, SL Type【1-5,000 Pieces Per Package】
Japan Drive It
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard Screw Diameter (after insertion) M (mm): 2 2.5 2.6 3 3.5 4 5 6 8 10 Length (after insertion)
[L](D = Screw Diameter M) 1 D 1.5 D 2 D 2.5 D
[Length]B (mm) 3.0 3.9 4.0 4.9 5.0 5.8
Days to Ship: | 8 Days or more |
---|
Inserts - Self Tapping, Slotted, SCT Type
Japan Drive It
[Type] Self-tapping Used
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3, 4, 5, 6, 8, 10, Length (following insertion)
[L](D = screw diameter M) 2D 2.5D
[Length] B (mm) 6.0 8.0 10.0 14.0 15.0 18.0
Days to Ship: | 8 Days or more |
---|
Inserts - Press Fit, C-Lock (CL Type)【100 Pieces Per Package】
Bohsei
The outer knurled form is reversed, which allows for high tensile strength and torque strength.
Days to Ship: | 8 Days or more |
---|
Inserts - Press Fit, C-Lock (HCL Type)【10-100 Pieces Per Package】
Bohsei
Flange shape enables screws to be tightened without damaging plastics. Also prevents plastic burrs from forming when inserts are pressed in.
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Free Running Thread, Stainless Steel, Metric
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Free Running Thread, Stainless Steel, Inch Coarse
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Free Running Thread, Stainless Steel, Inch Fine
Recoil
The material is normal stainless steel 304 (18–8), but the material has been manufactured with other materials added for special applications.
Days to Ship: | 8 Days or more |
---|
Inserts - Self Tapping, Three Hole, Short, Type 307
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Days to Ship: | 8 Days or more |
---|
Inserts - Self Tapping, Chip-Free, Long, Type 338
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Days to Ship: | 8 Days or more |
---|
Inserts - Press Fit, TEC Type【1-500 Pieces Per Package】
Japan Drive It
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 4, 5, 6, 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D 2.5D
[Length] B (mm) 3.9 5.7 8.2 9.5 12.7
Days to Ship: | 8 Days or more |
---|
Japan Drive It
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 3, 4, 5, 6, 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D
Days to Ship: | 8 Days or more |
---|
Japan Drive It
[Type] Press Fit Use
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 3.5, 4, 5, 6, Length (following insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Length] B (mm) 4.1 5.3 6.2 7.4 8.3 9.2
Days to Ship: | 8 Days or more |
---|
Japan Drive It
[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw length (after insertion)
[L](D = screw diameter M) 2D with notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 3 4 5
[Length] B (mm) 5.8 8.2 9.5
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Stainless Steel, Coarse, 100 Pack【100 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Threaded, Floating【1-1,000 Pieces Per Package】
Sel Japan
Able to obtain high retention force. Reduces work hours and costs drastically, and eliminates pitching shift during assembly.
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Non-Locking【1-1,000 Pieces Per Package】
Sel Japan
Optimal nut for preventing looseness of vibrating parts, etc. For mounting, press in and tighten with a normal screwdriver. No special tools required.
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Inch Fine【50-100 Pieces Per Package】
Nippon Sprew
Screw reinforcer featuring a coiled, diamond-shaped stainless steel thread. Can achieve high-reliability tightening by effective use of the the springback.
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Metric Coarse, Locking【1-100 Pieces Per Package】
Nippon Sprew
This SPREW has enhanced locking characteristics. The central portion of the SPREW coil is formed from several windings of angular grips. The spring action of the grips keeps male screws firmly tightened, and prevents looseness caused by strong impacts or shocks.
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Metric Fine, E-Sert
Precision Tsugami
Old 'Heli-Coils Inserted'. The screws of the main body are reinforced, which ensures highly durable fastening.
Days to Ship: | 8 Days or more |
---|
Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 4, Flanged【1-1,000 Pieces Per Package】
Tokai
Offers the strongest tension and other strengths over other inserts.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】
Tokai
General purpose type. Low cost and well balanced.
Days to Ship: | Same day or more |
---|
Show Stock Products
Inserts - Threaded, Inch Coarse, with Notch【10 Pieces Per Package】
Recoil
*Unfortunately, only lengths of 1.5D are available.
Days to Ship: | 8 Days or more |
---|
Inserts - Threaded, Inch Fine, with Notch【10 Pieces Per Package】
Recoil
*Unfortunately, only lengths of 1.5D are available.
[Features]
•Recoil created by winding high quality stainless steel wire with a rhomboid cross section into a spring shape
•Insert is made one turn larger than the base material hole, and has a mild taper
•Once installed, the spring action makes it an almost permanent fixture that cannot be extracted.
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Free Running Thread, Extra Short
Recoil
· Type: Threaded insert use
· Application: Light metal
· Materials: SUS304
· Thread type: Coarse with notch
· Sales unit: Available individually starting from quantities of 1
· Thread diameter after insertion (mm): 3, 4, 5, 6, 8, 10
· Length after insertion (D = screw diameter M): 0.5D, 0.8D
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Threaded, Phosphor Bronze
Recoil
Electrical junction joint up to 300 °C. Insert for non-magnetic application (Helisert and sprue).
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Threaded, Nitronic 60
Recoil
Insert to prevent screw galling (seizing). No lubricating oil required. (Helisert and sprue).
Days to Ship: | 8 Days or more |
---|
Inserts - Recoil Spark Plug Thread Repair Kit, with Piloted Tap【10 Pieces Per Package】
Recoil
Kit for spark plugs includes a pilot tap.
Days to Ship: | 8 Days or more |
---|
Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303
KKV
Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.
Days to Ship: | 8 Days or more |
---|
Inserts - Self Tapping, Brass, Type 305
KKV
Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Category |
Application |
Material |
Screw Type |
Thread Diameter (Inserted) M(mm) |
Thread Diameter (Inserted) unified(inch) |
Length (After Insertion) L (D = Screw Shaft Dia. M) |
Notch |
Shape |
Sales Unit |
Brand | MISUMI | MISUMI | KKV | Nippon Sprew | Nippon Sprew | Tokai | Bohsei | Recoil | KKV | Precision Tsugami | Nippon Sprew | Tokai | Tokai | Tokai | Recoil | Recoil | Japan Drive It | Japan Drive It | Bohsei | Bohsei | Recoil | Recoil | Recoil | KKV | KKV | Japan Drive It | Japan Drive It | Japan Drive It | Japan Drive It | MISUMI | Sel Japan | Sel Japan | Nippon Sprew | Nippon Sprew | Precision Tsugami | Tokai | Tokai | Recoil | Recoil | Recoil | Recoil | Recoil | Recoil | KKV | KKV |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 302 | Inserts - Threaded, Stainless Steel, Phosphor Bronze【1-100 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, Flanged Bit Insert【1-5,000 Pieces Per Package】 | Inserts - Press Fit, C TEC (CT Type)【100 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Stainless Steel, with Notch, Metric【1-3 Pieces Per Package】 | Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 2/4【1-5,000 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, Flanged【1-600 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, SD Type【1-2,000 Pieces Per Package】 | Inserts - Threaded, Stainless Steel, with Notch, Metric【5-10 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Stainless Steel, Locking | Inserts - Press Fit, C-Lock (CL Type)【100 Pieces Per Package】 | Inserts - Press Fit, C-Lock (HCL Type)【10-100 Pieces Per Package】 | Inserts - Recoil Free Running Thread, Stainless Steel, Metric | Inserts - Recoil Free Running Thread, Stainless Steel, Inch Coarse | Inserts - Recoil Free Running Thread, Stainless Steel, Inch Fine | Inserts - Threaded, Stainless Steel, Coarse, 100 Pack【100 Pieces Per Package】 | Inserts - Threaded, Metric Coarse, Locking【1-100 Pieces Per Package】 | Inserts - Heat-Set, Brass, Cadmium-Free, Ultrasert Type 4, Flanged【1-1,000 Pieces Per Package】 | Inserts - Press Fit, Brass, Cadmium-Free, SB (Z) Type【1-15,000 Pieces Per Package】 | Inserts - Threaded, Inch Coarse, with Notch【10 Pieces Per Package】 | Inserts - Threaded, Inch Fine, with Notch【10 Pieces Per Package】 | Inserts - Recoil Spark Plug Thread Repair Kit, with Piloted Tap【10 Pieces Per Package】 | Inserts - Self Tapping, Slotted, Small Outside Diameter, Type 303 | ||||||||||||||||||||||
CAD |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
| |||||||||||||||||||||||||||||||||||||||||||
Category | - | - | Self-Tapping | Standard | Standard | Standard | Press Fitting | Standard | Self-Tapping | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Press Fitting | Self-Tapping | Press Fitting | Press Fitting | Standard | Standard | Standard | Self-Tapping | Self-Tapping | Press Fitting | Press Fitting | Press Fitting | Press Fitting | - | Crimped | Crimped | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Self-Tapping | Self-Tapping |
Application | Light Metal | Light Metal | - | Light Metal | Light Metal | General Resin | General Resin | Light Metal | - | Light Metal / Cast Iron / General Resin | Light Metal | General Resin | General Resin | General Resin | Light Metal | Light Metal | - | General Resin | General Resin | General Resin | Light Metal | Light Metal | Light Metal | - | - | - | - | General Resin | - | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal / Cast Iron / General Resin | General Resin | General Resin | Light Metal | Light Metal | Light Metal | Light Metal | Light Metal | - | - | - |
Material | Stainless steel (SUS303 / SUS304) | Steel / Stainless steel (SUS303 / SUS304) | Steel / Stainless steel (SUS303 / SUS304) / 430F Stainless Steel / Brass | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) / Phosphor Bronze | Brass | Brass | Stainless steel (SUS303 / SUS304) | Steel / Stainless steel (SUS303 / SUS304) / 430F Stainless Steel | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Brass | Brass | Brass | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Brass | Brass | Brass | Brass | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Steel / Stainless steel (SUS303 / SUS304) / 430F Stainless Steel | Steel / Stainless steel (SUS303 / SUS304) / 430F Stainless Steel | Brass | Brass | Brass | Brass | Stainless steel (SUS303 / SUS304) | Steel / Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Brass | Brass | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Stainless steel (SUS303 / SUS304) | Phosphor Bronze | Nitronic 60 | Stainless steel (SUS303 / SUS304) | Steel | Brass |
Screw Type | Metric (fine) Thread | - | Metric (coarse) Thread | Metric (fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Unify (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread / Metric (fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (fine) Thread | Unify (coarse) Thread | Unify (Fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | - | Metric (coarse) Thread | Metric (coarse) Thread | Unify (Fine) Thread | Metric (coarse) Thread | Metric (fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Unify (coarse) Thread | Unify (Fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (coarse) Thread | Metric (fine) Thread | Metric (coarse) Thread | Metric (coarse) Thread |
Thread Diameter (Inserted) M(mm) | 3 ~ 16 | 3 ~ 12 | 2.5 ~ 30 | 10 ~ 20 | 2 ~ 30 | 2 ~ 8 | 3 | 2 ~ 42 | 3 ~ 16 | 2 ~ 24 | - | 2 ~ 10 | 2.6 ~ 8 | 2.6 ~ 8 | 2 ~ 20 | 3 ~ 20 | 2 ~ 10 | 3 ~ 8 | 2 ~ 6 | 3 ~ 6 | 8 ~ 24 | - | - | 3 ~ 16 | 3 ~ 16 | 2 ~ 8 | 2 ~ 8 | 2 ~ 6 | 3 ~ 5 | 3 ~ 8 | 3 ~ 4 | 3 ~ 4 | - | 4 ~ 10 | 10 ~ 16 | 3 ~ 8 | 1.4 ~ 6 | - | - | 3 ~ 8 | 3 ~ 24 | 3 ~ 12 | 14 | 3 ~ 10 | 3 ~ 6 |
Thread Diameter (Inserted) unified(inch) | - | - | - | - | - | - | - | - | - | - | 1/2-13 ~ 7/8-9 | - | - | - | - | - | - | - | - | - | - | 1/2-13 ~ #12-24 | 1"-12 ~ #10-32 | - | - | - | - | - | - | - | - | - | 1/2-20 ~ 9/16-18 | - | - | - | - | 1/4-20 ~ 7/16-14 | 5/16-24 ~ 7/16-20 | - | - | - | - | - | - |
Length (After Insertion) L (D = Screw Shaft Dia. M) | 1D / 1.5D / 2D / 3D | - | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 2.5D / 3D | 1D / 1.5D / 2D / 2.5D / 3D | - | 1D / 1.5D / 2D / 2.5D / 3D | - | 1D / 1.5D / 2D / 2.5D / 3D / 0.5D | 1D / 1.5D / 2D / 2.5D / 3D | 1D / 1.5D / 2D | 1.5D / 2D / 2.5D | 1D / 1.5D / 2D / 2.5D / 3D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D / 2.5D | 2D / 2.5D | - | - | 1D / 1.5D / 2D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | - | - | 1.5D / 2D | 1.5D / 2D | 1D / 1.5D / 2D | 2D | 1D / 1.5D / 2D | - | - | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D / 3D | 1D / 1.5D / 2D / 2.5D / 3D | 1.5D / 2D | 1D / 1.5D / 2D / 2.5D / 3D / 0.7D | 1.5D | 1.5D | 0.5D / 0.8D | 1D / 1.5D / 2D | 1D / 1.5D / 2D | - | - | - |
Notch | - | - | - | Presence | Presence | No | - | Presence | - | Presence | Presence | No | No | No | Presence | Presence | No | No | - | - | Presence | Presence | Presence | - | - | No | No | No | Presence | - | No | No | Presence | Presence | Presence | No | No | Presence | Presence | Presence | Presence | Presence | - | - | - |
Shape | - | - | Slotted | - | - | Standard | Standard | - | 3-Hole Type | - | - | Standard | Standard | Standard | - | - | Standard | Standard | Standard | Standard | - | - | - | 3-Hole Type | Chip-free Type | Standard | Standard | Standard | Standard | - | - | - | - | - | - | Standard | Standard | - | - | - | - | - | - | Small Outside Diameter Slotted Type | Standard |
Sales Unit | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Box/package | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy