(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
PA66 (Polyamide 66) = Nylon 66/Lock Nut
Nippon Chemical Screw
•Shape: Hex nut
•Material: PA66
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 9 Days or more |
---|
Sunco
•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: PEEK
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
POM (Polyacetal)/Butterfly Nuts
Nippon Chemical Screw
•Shape: Width Across Two Faces of Nut
•Material: POM Resin (Polyoxymethylene)
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 9 Days or more |
---|
MISUMI
•Shape: Hex nut
•Hex Nut Standard: A Type
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Resin Screw (PC/Hex nut), SPC-N【1-50 Pieces Per Package】
NBK
•Shape: Hex nut
•Material: PC
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Color: N (transparent)
Days to Ship: | 8 Days or more |
---|
Resin Screw (PPS/Hex Nut), SPS-N【1-20 Pieces Per Package】
NBK
•Shape: Hex nut
•Material: PPS
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Resin Screw (PEEK/Hex Nut), SPE-N【1-20 Pieces Per Package】
NBK
•Shape: Hex nut
•Material: PEEK
•Application/Function: General
•Thread Ridge Type: Metric coarse
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Resin Screw (PTFE/Fluoropolymer/Hex Nut), SPT-N
NBK
•Shape: Hex nut
•Material: PTFE
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Resin Screw (RENY/Hex Nut), SPA-N【1-50 Pieces Per Package】
NBK
•Shape: Hex nut
•Material: RENY
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Resin Screw (PP/Hex Nut), SPP-N【1-20 Pieces Per Package】
NBK
•Shape: Hex nut
•Material: PP
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: Polycarbonate
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
•Shape: Acorn Nut
•Material: Polyacetal
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: RENY
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Standard Color
Nippon Chemical Screw
•Shape: Hex nut
•Material: RENY
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Black
Nippon Chemical Screw
•Shape: Hex nut
•Material: RENY
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
PFA (Perfluoroalkoxialkane)/Hex Nut
Nippon Chemical Screw
•Shape: Hex nut
•Material: PFA
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 12 Days or more |
---|
PEEK (Polyetheretherketone)/Spacer Nut
Nippon Chemical Screw
•Shape: Hex nut (height)
•Material: PEEK
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
PC (Polycarbonate)/Hex Nuts Transparent
Nippon Chemical Screw
•Shape: Hex nut
•Material: PC
•Nominal Of Thread: 3/8
•Application/Function: General
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
PC (Polycarbonate)/Hex Nuts White
Nippon Chemical Screw
•Shape: Hex nut
•Material: PC
•Nominal Of Thread: 3/8
•Application/Function: General
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
PVDF (Polyvinylidene fluoride)/Hex Nut
Nippon Chemical Screw
•Shape: Hex nut
•Material: PVDF
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
PPS (Polyphenylenesulfide)/Hex Nut
Nippon Chemical Screw
•Shape: Hex nut
•Material: PPS
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
Underhole Nut, Plastic Nut【5 Pieces Per Package】
Eastern Seiko
•Material: Resin
•Nominal Of Thread M: 8
•Bottom Side A (mm): φ25
•Upper Side Dimension B (mm): φ17
•Height Dimension C (mm): 22
Days to Ship: | 8 Days or more |
---|
Nippon Chemical Screw
•Shape: Hex nut (height)
•Material: POM Resin (Polyoxymethylene)
•Nominal Of Thread M: 3
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Nippon Chemical Screw
•Shape: Acorn Nut
•Material: POM Resin (Polyoxymethylene)
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
PEEK (Polyetheretherketone) / Hex Nut
Nippon Chemical Screw
•Shape: Hex nut
•Material: PEEK
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
Nippon Chemical Screw
•Shape: Hex nut
•Material: PP
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
Polytetrafluoroethylene (PTFE)/Dihedral Width Nut
Nippon Chemical Screw
•Shape: Width Across Two Faces of Nut
•Material: PTFE
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
FRTP High Strength Plastic Nut FASNY, Fastener【500-1,000 Pieces Per Package】
Maruemu
•Shape: Hex nut
•Material: FRTP
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 10 Days or more |
---|
Sunco
•Shape: Flanged Nut
•Material: Polyamide
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: RENY
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: PPS
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: Polypropylene
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: PTFE
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Wing Nut
•Hex Nut Standard: A Type
•Material: Polyacetal
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Hex nut
•Material: Resin
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Basic Shape |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Nominal of Thread (inch) |
Surface Treatment (Details) |
Hex nut standard |
|
| ||||||||||||||||||||||||||||||||||
Brand | Nippon Chemical Screw | Sunco | Nippon Chemical Screw | MISUMI | NBK | NBK | NBK | NBK | NBK | NBK | Sunco | Sunco | Sunco | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Eastern Seiko | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Nippon Chemical Screw | Maruemu | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco |
Product Series | RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Standard Color | FRTP High Strength Plastic Nut FASNY, Fastener【500-1,000 Pieces Per Package】 | |||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||
Days to Ship | 9 Days or more | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||||||||||||||||||||||||||||||
Basic Shape | Hex nut | Hex nut | Width Across Two Faces of Nut | Hex nut | Hex nut | Hex nut | Hex nut | Hex nut | Hex nut | Hex nut | Hex nut | Acorn Nut | Hex nut | Hex nut | Hex nut | Hex nut | Hex nut (height) | Hex nut | Hex nut | Hex nut | Hex nut | - | Hex nut (height) | Acorn Nut | Hex nut | Hex nut | Width Across Two Faces of Nut | Hex nut | Flanged Nut | Hex nut | Hex nut | Hex nut | Hex nut | Width Across Two Faces of Nut | Hex nut |
Nominal of Thread (M) | 3 ~ 4 | 2 ~ 12 | 4 ~ 8 | 3 ~ 12 | 2 ~ 6 | 2 ~ 12 | 2 ~ 10 | 3 ~ 12 | 2 ~ 16 | 4 ~ 10 | 2 ~ 12 | 4 ~ 8 | 2 ~ 16 | 2 ~ 16 | 3 ~ 12 | 4 ~ 8 | 3 ~ 5 | 2 ~ 16 | 8 ~ 16 | 3 ~ 12 | 2 ~ 12 | 8 | 3 | 3 ~ 10 | 2 ~ 12 | 4 ~ 12 | 5 | 3 ~ 8 | 3 ~ 4 | 4 ~ 10 | 2 ~ 12 | 4 ~ 12 | 3 ~ 16 | 4 ~ 8 | 8 ~ 20 |
Material | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin | Resin |
Surface Treatment | No | No | No | No | No | No | No | No | No | No | No / Painting / Coating | No | No | No | No | No | No | No | No | No | No | - | No | No | No | No | No | No | No | No | No | No | No | No | No |
Thread ridge type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse / Whitworth Coarse | Metric coarse / Whitworth Coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Application / function | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | - | General | General | General | General | General | General | Stop loosening | General | General | General | General | General | - |
Sales Unit | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3/8 | 3/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Surface Treatment (Details) | No | No | No | No | No | No | No | No | No | No | Black Paint / White Coating / Blue Coating / Green paint / Red coating / Yellow Painting / No | No | No | No | No | No | No | No | No | No | No | - | No | No | No | No | No | No | No | No | No | No | No | No | No |
Hex nut standard | - | A Type | - | A Type | - | - | - | - | - | - | A Type | - | A Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | A Type | A Type | A Type | A Type | A Type | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy