(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Locking Nuts【1-1,000 Pieces Per Package】
Sunco
[Material] SWCH equivalent SUS304 equivalent
[Surface treatment] None chromate plating
Days to Ship: | 8 Days or more |
---|
Mirror Lock Nut, Flat, Brass Low Cadmium Material (ECO-BS)
Sunco
Cap nut that is used for cosmetic purposes. After fixating the flat head machine screw through the receptacle, the screw head can be hidden by covering the cap.
Days to Ship: | 8 Days or more |
---|
Sunco
Insert a flat head machine screw or a truss tapping screw in the middle, lock the mirror or the acrylic plate, and then place the cover on top to improve the appearance.
Days to Ship: | 8 Days or more |
---|
Sunco
For use a a screw clamp for areas (mirrors, boards, etc.) that require aesthetic appeal. After tightening and fixating the flat head machine screw or a truss tapping screw while passing it through the receptacle, screw the bag-shaped cap on top to hide the screw head.
Days to Ship: | 8 Days or more |
---|
Sunco
[Nominal designation of screw thread (M)] 11
[Material] Stainless steel
[Surface treatment] None screw thread
[Type] Metric coarse
[Sales unit] Sold separately (can be purchased as a single unit)
[Surface treatment] (details) none
[Height (mm)] 6.5
[Pitch] 1.0 dihedral width (B) 13
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Surface Treatment (Details) |
Self-Loosening details |
Brand | Sunco | Sunco | Sunco | Sunco | Sunco |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Nominal of Thread (M) | 5 ~ 56 | 10 ~ 25 | 10 | 13 | 11 |
Material | Steel / Stainless Steel | Brass | Brass | Brass | Stainless Steel |
Surface Treatment | No / Chromate Plating | Chrome Plating / Painting / Coating | Chrome Plating | Nickel Plating | No |
Thread ridge type | - | - | Metric coarse | Metric coarse | Metric coarse |
Application / function | Stop loosening | General | General | General | - |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Surface Treatment (Details) | No / Chromate Plating | Gold plating / Chrome Plating | Chrome Plating | Nickel Plating | No |
Self-Loosening details | Other Special Shapes | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy