(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Cylindrical Nut - Stainless Steel, RBNT
MISUMI
•Shape: Round nut
•Material: 304 Stainless Steel
•Application/Function: Cross joint
•Thread Ridge Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Cylindrical Nut - Hex Socket, Carbon Steel
MISUMI
•Shape: Round nut
•Material: 1045 Carbon Steel
•Application/Function: General
•Surface Treatment: Electroless Nickel
•Thread Ridge Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Cylindrical Thumb Nut - Knurled, Steel
MISUMI
•Shape: Round nut
•Application/Function: Hand tightening
Days to Ship: | 8 Days or more |
---|
Cylindrical UFO Nut - Pan Head Type, RBNEN-ST-M【1-2,000 Pieces Per Package】
Sunco
•Shape: Round nut
•Material: SWCH Equivalent
•Application/Function: Simple mounting
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Cylindrical Welding Nut - Carbon Steel【1-300 Pieces Per Package】
Sunco
•Shape: Round nut
•Material: 1018 Carbon Steel (SS400 Equivalent)
•Application/Function: For welding
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Cylindrical Nut - 18-8 Stainless Steel, Inch, ZSPCR【1-18 Pieces Per Package】
USA Industrials
18-8 Stainless steel Spacers are placed over bolts or screws to create space between assembly components. Round spacers are typically used in fastener applications. They’re used in a variety of products including furniture and electronics.
Days to Ship: | 13 Days or more |
---|
Cylindrical Nut - 18-8 Stainless Steel, Metric, ZSPCR
USA Industrials
18-8 Stainless steel provides excellent corrosion resistance and is a common material used in spacers. Spacers are placed over bolts or screws to create space between assembly components. Round spacers are typically used in fastener applications. They’re used in a variety of products including furniture and electronics.
Days to Ship: | 13 Days or more |
---|
Cylindrical Nut - Brass, Zinc Coated, Inch, ZSPCR
USA Industrials
Spacers are placed over bolts or screws to create space between assembly components. Round spacers are typically used in fastener applications. They’re used in a variety of products including furniture and electronics. Brass with Zinc finish has excellent corrosion resistance and is very durable.
Days to Ship: | 13 Days or more |
---|
Cylindrical Nut - Aluminum, Metric, ZSPCR
USA Industrials
Spacers are placed over bolts or screws to create space between assembly components. Round spacers are typically used in fastener applications. They’re used in a variety of products including furniture and electronics.
Days to Ship: | 13 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Surface Treatment (Details) |
|
|
| |||||||
Brand | MISUMI | MISUMI | MISUMI | Sunco | Sunco | USA Industrials | USA Industrials | USA Industrials | USA Industrials |
Product Series | Cylindrical UFO Nut - Pan Head Type, RBNEN-ST-M【1-2,000 Pieces Per Package】 | Cylindrical Welding Nut - Carbon Steel【1-300 Pieces Per Package】 | Cylindrical Nut - 18-8 Stainless Steel, Inch, ZSPCR【1-18 Pieces Per Package】 | ||||||
CAD |
|
|
|
|
| ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days |
Specifications |
|
| |||||||
Nominal of Thread (M) | 3 ~ 12 | 4 ~ 10 | 10 ~ 30 | 3 ~ 6 | 5 ~ 10 | - | - | - | - |
Material | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Brass | Aluminum |
Surface Treatment | No | Electroless Nickel | No | Trivalent Chromate / Bright Chromate Plating | Chromate Plating | - | No | - | - |
Thread ridge type | Metric coarse | Metric coarse | Metric coarse / Metric fine | Metric coarse | Metric coarse | - | - | - | - |
Application / function | Cross joint | General | Hand tightening | Simple mounting | For welding | General | General | General | General |
Sales Unit | - | - | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. |
Surface Treatment (Details) | No | Black oxide coating / Electroless Nickel Plating | No / Black oxide coating | Trivalent Chromate / Bright Chromate Plating | No / Chromate Plating | No | No | Zinc Plating | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy