(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
High Hex Nuts - Steel/Stainless Steel/Titanium, HNH【1-1,800 Pieces Per Package】
Sunco
•Shape: Hex nut (height)
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
High Hex Nuts - Configurable Length Type, Steel/Stainless Steel, NTFL/NTFLS
MISUMI
L dimension tolerance is 0.1
For complete product overview and details on High Hex Nuts - Configurable Length Type, Steel/Stainless Steel, NTFL/NTFLS see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
High Hex Nuts - Steel/Stainless Steel, Whitworth, HNH【1-300 Pieces Per Package】
Sunco
•Shape: Hex nut (height)
•Application/Function: General
•Thread Ridge Type: Whitworth Coarse
Days to Ship: | 8 Days or more |
---|
High Hex Nuts - Large Diameter Type, Steel, HNHL【1-350 Pieces Per Package】
Sunco
•Shape: Hex nut (height)
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Whitworth Coarse
Days to Ship: | 8 Days or more |
---|
High Hex Nuts - Brass, Nickel Coated, HNH【1-600 Pieces Per Package】
Sunco
•Shape: Hex nut (height)
•Material: Brass
•Application/Function: General
•Surface Treatment: Nickel Plating
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
High Hex Nuts - Steel/Stainless Steel, NT/SNT
MISUMI
•Shape: Hex nut (height)
•Application/Function: General
•Thread Ridge Type: Metric Coarse
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Days to Ship: | 8 Days or more |
---|
High Hex Nuts - Steel/Stainless Steel, HNH【1-100 Pieces Per Package】
Sunco
•Shape: Hex nut (height)
•Application/Function: General
•Thread Ridge Type: Metric fine
Days to Ship: | Same day or more |
---|
Show Stock Products
High Hex Nuts - Extension Nut, Steel, Black Oxide Coated, 23090
HALDER
•Hex Nut Standard: A Type
•Material: Steel
•Surface Treatment: Black oxide coating
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Nominal of Thread (inch) |
Surface Treatment (Details) |
Hex nut standard |
|
| ||||||||
Brand | Sunco | MISUMI | Sunco | Sunco | Sunco | MISUMI | Sunco | Sunco | HALDER |
Product Series | High Hex Nuts - Steel/Stainless Steel/Titanium, HNH【1-1,800 Pieces Per Package】 | High Hex Nuts - Configurable Length Type, Steel/Stainless Steel, NTFL/NTFLS | High Hex Nuts - Steel/Stainless Steel, Whitworth, HNH【1-300 Pieces Per Package】 | High Hex Nuts - Large Diameter Type, Steel, HNHL【1-350 Pieces Per Package】 | High Hex Nuts - Brass, Nickel Coated, HNH【1-600 Pieces Per Package】 | High Hex Nuts - Steel/Stainless Steel, HNH【1-100 Pieces Per Package】 | High Hex Nuts - Extension Nut, Steel, Black Oxide Coated, 23090 | ||
CAD |
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 10 Days |
Specifications |
|
| |||||||
Nominal of Thread (M) | 3 ~ 36 | 3 ~ 16 | - | - | 2 ~ 5 | 6 ~ 24 | 8 | 10 ~ 12 | 6 ~ 36 |
Material | Stainless Steel ~ Titanium | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Brass | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel |
Surface Treatment | Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Painting / Coating / Silver / copper / tin plated | No / Electroless Nickel | Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Painting / Coating / Silver / copper / tin plated | Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating | Nickel Plating | No / Bright Chromate Plating | Trivalent Chromate | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Painting / Coating / Silver / copper / tin plated | No |
Thread ridge type | Metric coarse | Metric coarse | Whitworth Coarse | Whitworth Coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse |
Application / function | General | General | General | General | General | General | Reducing connection | General | General |
Sales Unit | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. |
Nominal of Thread (inch) | - | - | 1/2 ~ 5/16 | 1 ~ 7/8 | - | - | - | - | - |
Surface Treatment (Details) | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating | No / Electroless Nickel Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating | No / Nickel Plating | No / Bright Chromate Plating | Trivalent Chromate | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Black oxide coating |
Hex nut standard | - | - | - | - | - | - | - | - | A Type |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy