(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Shape: Round nut
•Application/Function: Hand tightening
•Thread Ridge Type: Metric Coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Thread Ridge Type: Metric Coarse
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Sunco
•Shape: Round nut
•Material: 303 Stainless Steel
•Application/Function: Hand tightening
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Surface Treatment (Details) |
|
| ||
Brand | MISUMI | MISUMI | Sunco |
Product Series | |||
CAD |
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
| |
Nominal of Thread (M) | 3 ~ 10 | 6 ~ 12 | 3 ~ 6 |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel |
Surface Treatment | - | - | No |
Thread ridge type | Metric coarse | Metric coarse | Metric coarse |
Application / function | Hand tightening | General / Hand tightening | Hand tightening |
Sales Unit | - | - | Low Quantity Available beginning with 1 pc. |
Surface Treatment (Details) | No / Black oxide coating | No / Black oxide coating | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy