(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Well Nut, Standard Type, CR Material
Nippon POP Rivets and Fasteners
Standard well nut providing vibration-proofing, insulation and sealing effects with single side fastening using a rubber nut.
[Features]
· Easy to mount with a screwdriver from one side.
· Can be softly fastened to thin metal materials, resin, glass, ceramics, etc.
· Particularly effective in reducing noise from fan motors, etc., and stable strength can be obtained thanks to chloroprene rubber.
[Applications]
· Optimal for parts where vibration-proofing is desired, such as motor clamps, etc.
· Can be made into 1 part by combining a rubber bushing + nut into a well nut.
· Usable as a replacement for vibration-proof rubber.
· Thanks to an increased vibration-proofing effect, it can be used in copiers, motorcycles, agricultural machinery, vending machines, etc.
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Shape: Soft set nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | Same day or more |
---|
Show Stock Products
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum, with residential gates and frames as representative works.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Hexagonal Nut, Small Flange SFHSF/HEX
Nippon POP Rivets and Fasteners
•Shape: Hexa nut small flange
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
H.T. Press Nut, SG Nut【1-500 Pieces Per Package】
Nippon POP Rivets and Fasteners
•Shape: H.T. Press Nut
•Material: Iron
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
From metal materials to soft materials, nut mounting is possible with 3 to 4 large open legs.
[Features]
· Recommended plate thickness range is t 0.4 to 4.7.
· Simple and robust nut, can be fastened from a single side.
· Can be fastened to a wide range of workpieces, from metal to fragile and soft materials.
· Also usable in locations that receive vibration.
· Even if the workpiece surface is not flat, the legs open in accordance with the shape.
[Applications]
· Many uses for soft material workpieces.
· Can be used for plastics and wood.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pop Nut Standard Nut, Small Flange, Iron
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum. Can also be used for square pipe material.
Days to Ship: | 8 Days or more |
---|
SEL Spacer (Closed Type)【1-1,000 Pieces Per Package】
Sel Japan
•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Clamp, Standard Type, Other Size
Nippon POP Rivets and Fasteners
A rubber blind nut that is effective in sealing, insulating, and preventing vibration in one-sided work. Can be softly fastened onto thin metal materials, resin, glass, and ceramic, etc. Particularly effective against reducing noise from fan motors, etc.
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Shape: Well Nut
•Material: Rubber
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Well Nut, Sleeve Type【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
•Shape: Well Nut
•Material: Brass
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Shape: Well Nut
•Material: Brass
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Shielded Nut, Small Flange AFSSF
Nippon POP Rivets and Fasteners
•Shape: Shield Nut
•Material: Iron
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Shielded Nut, Flat Head【1-500 Pieces Per Package】
Nippon POP Rivets and Fasteners
•Shape: Standard Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Pop Nut Standard Nut, Small Flange, Stainless Steel
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· Even when used outdoors it does not rust easily.
· Can also be used for square pipe material.
Days to Ship: | 8 Days or more |
---|
Hexagonal Nut SPHHEX【1-1,000 Pieces Per Package】
Nippon POP Rivets and Fasteners
•Shape: Hexa nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Shape: knurled Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | Same day or more |
---|
Show Stock Products
Nippon POP Rivets and Fasteners
•Shape: knurled Nut
•Material: Iron
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | Same day or more |
---|
Show Stock Products
Sel Japan
Spaces and nuts can be mounted by only press fitting them onto the printed circuit board.
Days to Ship: | 11 Days or more |
---|
SEL Blind Nut【500 Pieces Per Package】
Sel Japan
•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
SEL Spacer (Through Type)【1-1,000 Pieces Per Package】
Sel Japan
A multi-functional product that plays the roll of a positioning axis for nuts, pillars, and spacers. Accommodates needs such as compact, lightweight, and thin-type.
Days to Ship: | 8 Days or more |
---|
Fab Spacer EF10 (for 1.0-mm Thick Plate)【1-1,000 Pieces Per Package】
FabAce
•Shape: Round nut
•Material: Steel
•Surface Treatment: Nickel Plating
•Application/Function: Crimped
•Surface Treatment: Nickel Plating
Days to Ship: | 8 Days or more |
---|
Bob Spacer【1-1,000 Pieces Per Package】
Bohsei
•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Self-clinching Spacer (Blind Type)【1-1,000 Pieces Per Package】
Bohsei
•Shape: Round nut
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Shape: Shield Nut
•Material: Aluminum
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Shielded Nut, Small Flange SFSSF
Nippon POP Rivets and Fasteners
•Shape: Shield Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
From metal materials to soft materials, nut mounting is possible with 3 to 4 large open legs.
[Features]
· Recommended plate thickness range is t 4.7 to 9.5.
· Simple and robust nut, can be fastened from a single side.
· Can be fastened to a wide range of workpieces, from metal to fragile and soft materials.
· Also usable in locations that receive vibration.
· Even if the workpiece surface is not flat, the legs open in accordance with the shape.
[Applications]
· Many uses for soft material workpieces.
· Can be used for plastics and wood.
Days to Ship: | 8 Days or more |
---|
Pop Nut Standard Nut, Aluminum
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum, with residential gates and frames as representative works.
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Shape: Standard Nut
•Material: Stainless Steel
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity (can be purchased from one)
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Shape: Standard Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Crimped
•Surface Treatment: Trivalent Chromate
Days to Ship: | 8 Days or more |
---|
Screw grommet【100 Pieces Per Package】
Nifco
Exhibits the functionality of a nut when working from one side. Extremely hight holding strength after mounting, and there is no wobble while in a mounted state.
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
Spacer height can be reliably obtained from the press-fitting of the upper portion of the base material.
[Features]
· Can be press fit into aluminum or steel base materials 1.0 mm thick or more thanks to its unique shape at the bottom of the neck, allowing for a high level of mounting strength to be obtained.
Spacer height can be reliably obtained from the press-fitting of the upper portion of the base material.
· There are variations in height dimensions.
[Applications]
· Boss not required for base height adjustment.
· Multiple spacers can simultaneously be press fit to the parts where OA equipment chassis print circuit boards require fastening.
· Used for mounting bases and sheet metal.
Days to Ship: | 8 Days or more |
---|
Spacer SP3 (4) 15-D-H【1-500 Pieces Per Package】
Nippon POP Rivets and Fasteners
•Material: Iron
•Application/Function: Crimped
•Thread Ridge Type: Metric coarse
•Recommended Fastening Plate Thickness (mm): 1.6~2.3
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Surface Treatment (Details) |
| |||||||||||||||||||||||||||||||||
Brand | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Sel Japan | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Sel Japan | Sel Japan | Sel Japan | FabAce | Bohsei | Bohsei | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners | Nifco | Nippon POP Rivets and Fasteners | Nippon POP Rivets and Fasteners |
Product Series | Fab Spacer EF10 (for 1.0-mm Thick Plate)【1-1,000 Pieces Per Package】 | Self-clinching Spacer (Blind Type)【1-1,000 Pieces Per Package】 | |||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Nominal of Thread (M) | 3 ~ 8 | 4 ~ 6 | 3 ~ 12 | 4 ~ 8 | 8 ~ 12 | 4 ~ 6 | 3 ~ 10 | 2 ~ 5 | 3 ~ 8 | 4 ~ 5 | 3 ~ 6 | 3 ~ 6 | 4 ~ 6 | 4 ~ 8 | 3 ~ 8 | 4 ~ 8 | 4 ~ 8 | 4 ~ 8 | 4 | 6 | 2 ~ 5 | 3 ~ 4 | 3 ~ 4 | 2 ~ 5 | 4 ~ 8 | 3 ~ 8 | 4 ~ 5 | 3 ~ 10 | 4 ~ 8 | 5 ~ 8 | 5 | 3 | 3 ~ 4 |
Material | Resin | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Resin | Resin | Brass | Brass | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Aluminum | Steel | Steel | Aluminum | Stainless Steel | Steel | Resin | Steel | Steel |
Surface Treatment | No | Trivalent Chromate | No / Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | No | Trivalent Chromate | No / Trivalent Chromate | No | No | Trivalent Chromate | No | No | Trivalent Chromate | No | Trivalent Chromate | Trivalent Chromate | No / Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | No / Trivalent Chromate | Nickel Plating | No / Nickel Plating | No / Trivalent Chromate | No | Trivalent Chromate | No | No | No | Trivalent Chromate | - | No | No |
Thread ridge type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse |
Application / function | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | Crimped | - | Crimped | Crimped |
Sales Unit | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package | Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package |
Surface Treatment (Details) | No | Trivalent Chromate | No / Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | No | Trivalent Chromate | No / Trivalent Chromate | No | No | Trivalent Chromate | No | No | Trivalent Chromate | No | Trivalent Chromate | Trivalent Chromate | No / Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | No / Trivalent Chromate | Nickel Plating | No / Nickel Plating | No / Trivalent Chromate | No | Trivalent Chromate | No | No | No | Trivalent Chromate | - | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy