(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Clinching Spacer, Standoff (Blind Type)【1,000 Pieces Per Package】
PEM
Capable of performing a clean finish without leaving any openings on the mounted welding base material.
Days to Ship: | 10 Days or more |
---|
Self-clinching Spacer (Through Type)【1-1,000 Pieces Per Package】
Bohsei
•Shape: Round nut•Application/Function: Crimped•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Self-clinching Nut【1-1,000 Pieces Per Package】
Bohsei
•Shape: Round nut•Application/Function: Crimped•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Clinching Nut, for Stainless Steel Sheets【1-1,000 Pieces Per Package】
PEM
•Shape: Round nut•Surface Treatment: Stainless coating•Application/Function: Crimped•Surface Treatment: Painting / Coating•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Bob Nut【1-1,000 Pieces Per Package】
Bohsei
•Shape: Hex nut•Application/Function: Crimped•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Clinching Spacer, Through Type (Thin Shaft) FK4.2/FKS4.2【1,000 Pieces Per Package】
FabAce
A spacer that can be completely fixated on materials. Easily to press fit and has high torque. Can achieve a high torque of 2.9N/m on treated steel plates.
Days to Ship: | 8 Days or more |
---|
Self-clinching Broaching Nut【1,000 Pieces Per Package】
Bohsei
•Shape: Round nut•Application/Function: Crimped•Thread Ridge Type: Metric coarse•Sale Unit: Box/package•Min. Thickness (mm): 1.5
Days to Ship: | 8 Days or more |
---|
NC Nut【1-2,000 Pieces Per Package】
Nishi Seiko
•Shape: Round nut•Application/Function: Crimped•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Cell Board Fastener【1-1,000 Pieces Per Package】
Sel Japan
Spaces and nuts can be mounted by only press fitting them onto the printed circuit board.
Days to Ship: | 8 Days or more |
---|
Clinching Nut RK/RKS【1-16,000 Pieces Per Package】
FabAce
A nut that can be mounted on aluminum plates that cannot be welded, and can be mounted at locations where tapping cannot be performed on thin plates.
Days to Ship: | 8 Days or more |
---|
Clinching Floating Nut SR/SRS【1-1,200 Pieces Per Package】
FabAce
A nut that can eliminate displacement at the time of assembly. A beneficial product that can be designed to be compact.
Days to Ship: | 8 Days or more |
---|
Fab Nut EK/EKS【1-8,000 Pieces Per Package】
FabAce
A hexagonal-shaped clinching nut. Ideal for aluminum plates, thin plates, and treated steel plates, The nut includes a guide for the bottom hole making it easy to mount.
Days to Ship: | 8 Days or more |
---|
Clinching Spacer, for Stainless Steel Sheets (Blind Type)
PEM
•Shape: Round nut•Material: Stainless Steel (SUS410)•Nominal Of Thread M: 3•Application/Function: Crimped•Surface Treatment: Zinc Plating
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy