(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Square Nut【1-4,000 Pieces Per Package】
Sunco
•Shape: Square Nuts
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Rectangular Nuts - with Threaded Hole
MISUMI
•Shape: Square Nuts
•Material: 1018 Carbon Steel
•Surface Treatment: Trivalent Bright Chromate
•Application/Function: General
•Surface Treatment: Bright Chromate Plating
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Square Washers&Nuts - with One Clearance Hole
MISUMI
•Shape: Square Nuts
•Application/Function: General
•Thread Ridge Type: Metric Coarse
•Shape: Dim. Configurable One-Hole Type
Days to Ship: | 8 Days or more |
---|
Rectangular Washers & Nuts - with Two Clearance Holes
MISUMI
•Shape: Square Nuts
•Application/Function: General
•Thread Ridge Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
HALDER
•Shape: Square Nuts
•Self-Loosening details: Other Special Shapes
•Material: Steel
•Surface Treatment: Black Oxide Coating
•Conflict Mineral Free: yes
Days to Ship: | 10 Days |
---|
Square Nut, Special Dimensions【1-2,000 Pieces Per Package】
Nishi Seiko
•Shape: Square Nuts
•Material: Steel
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Square Nuts
•Material: 1018 Carbon Steel
•Surface Treatment: Trivalent Bright Chromate
•Application/Function: General
•Surface Treatment: Bright Chromate Plating
Days to Ship: | 8 Days or more |
---|
Bar Nut【1-10,000 Pieces Per Package】
Okamura
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
•Shape: Square Nuts
•Material: 304 Stainless Steel Equivalent
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 8 Days or more |
---|
Plate Nut - Whitworth【1-1,000 Pieces Per Package】
Okamura
•Shape: Square Nuts
•Material: Steel
•Surface Treatment: Bright Chromate Plating
•Application/Function: General
•Surface Treatment: Bright Chromate Plating
Days to Ship: | 8 Days or more |
---|
Okamura
•Shape: Square Nuts
•Material: Steel
•Surface Treatment: Bright Chromate Plating
•Application/Function: General
•Surface Treatment: Bright Chromate Plating
Days to Ship: | 8 Days or more |
---|
Okamura
•Shape: Square Nuts
•Material: Steel
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | Same day or more |
---|
Show Stock Products
T-Nuts >semi-finished<, DIN 508
HALDER
•Shape: Square Nuts
•Self-Loosening details: Other Special Shapes
•Dev. from DIN: DIN standards do not include these dimensions.
•Conflict Mineral Free: yes
•Reach Compliant: yes
Days to Ship: | 10 Days |
---|
HALDER
The entire loading capacity of the T - nut can only be applied if the screwing is guaranteed to be made over the total thread length of the T - nut.
Days to Ship: | 10 Days |
---|
Nuts for T-slots, DIN 508 with antislipping device
HALDER
The spring element avoids vertical and horizontal slipping of T-nut.
Days to Ship: | Quote |
---|
Days to Ship: | 10 Days |
---|
T-Nuts >Rhombus - semi-finished<
HALDER
•Shape: Square Nuts
•Self-Loosening details: Other Special Shapes
•Material: Steel
•Conflict Mineral Free: yes
•Reach Compliant: yes
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Nominal of Thread (inch) |
Surface Treatment (Details) |
Self-Loosening details |
|
|
|
| |||||||||||||||
Brand | MISUMI | Sunco | MISUMI | MISUMI | MISUMI | HALDER | Nishi Seiko | MISUMI | Okamura | Sunco | Okamura | Okamura | Okamura | HALDER | HALDER | HALDER | HALDER | HALDER |
Product Series | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days | 10 Days | Quote | 10 Days | 10 Days |
Specifications |
|
|
|
|
| |||||||||||||
Nominal of Thread (M) | 3 ~ 20 | 4 ~ 6 | 4 ~ 8 | 6 ~ 12 | 3 ~ 12 | 14 ~ 36 | 3 ~ 5 | 6 ~ 16 | 3 ~ 8 | 4 ~ 20 | - | 5 ~ 6 | 5 ~ 6 | - | 14 ~ 48 | - | 14 ~ 30 | - |
Material | Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | Steel | Steel |
Surface Treatment | Black Oxide Coating / Bright Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Bright Chromate Plating | No / Black Oxide Coating | No / Black Oxide Coating | - | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Bright Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | - | Bright Chromate Plating | Bright Chromate Plating | Trivalent Chromate / Chromate Plating | - | - | - | - | - |
Thread ridge type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Whitworth Coarse | Metric coarse | Metric coarse | - | - | - | - | - |
Application / function | General | General | General | General | General | - | General | General | General | General | General | General | General | - | - | - | - | - |
Sales Unit | - | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | - | - | - |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | 1/4 ~ 5/16 | - | - | - | - | - | - | - |
Surface Treatment (Details) | Black oxide coating / Bright Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Bright Chromate Plating | No / Black Oxide Coating | No / Black Oxide Coating | Black Oxide Coating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Bright Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | Bright Chromate Plating | Bright Chromate Plating | Trivalent Chromate / Chromate Plating | No | No / Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | No |
Self-Loosening details | - | - | - | - | - | Other Special Shapes | - | - | - | - | - | - | - | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy