(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Sowa
•Shape: Acorn Nut
•Self-Loosening details: Friction Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Stainless Steel, FNT, Metric
MISUMI
•Shape: Acorn Nut
•Material: Stainless Steel
•Application/Function: General
•Thread Ridge Type: Metric Coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Domed & Acorn Nuts - Small, Steel/Stainless Steel, FRNC, Metric Coarse【1-700 Pieces Per Package】
Tsukumo
•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sunco
•Shape: Flanged Cap Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Domed & Acorn Nuts - Stainless Steel, FRN, Unified Coarse【1-4,000 Pieces Per Package】
Tsukumo
•Shape: Acorn Nut
•Material: Stainless Steel
•Application/Function: General
•Thread Ridge Type: Unified coarse UNC
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Various Material Options, FRN【1-5,000 Pieces Per Package】
Sunco
•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Domed & Acorn Nuts - FRNF, Metric Coarse【2,000 Pieces Per Package】
Tsukumo
[Nominal designation of screw thread (M)] 4
[Material] SWCH equivalent screw thread
[Type] Metric coarse application / function standard
[Sales unit] Boxes/pack
[Surface treatment] None bright chromate plating
[Surface treatment] (details) none bright chromate plating
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Left-Hand Thread, FRM, Metric Coarse【1-2,000 Pieces Per Package】
Tsukumo
•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse (Left)
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Small, Steel/Stainless Steel, FRNC, Metric Fine【1-500 Pieces Per Package】
Tsukumo
•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Metric fine
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Flanged, Steel/Stainless Steel, FFN, Metric Coarse【1-2,000 Pieces Per Package】
Tsukumo
•Shape: Flanged Cap Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Locating Pilot, FRNWP, Metric Coarse【200-1,000 Pieces Per Package】
Tsukumo
•Shape: Acorn Nut
•Material: SWCH Equivalent
•Surface Treatment: Fabric
•Application/Function: For welding
•Surface Treatment: Fabric
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Brass, Nickel Coated, FRNCEB, Metric Coarse【1-500 Pieces Per Package】
Sunco
•Shape: Acorn Nut
•Material: Brass
•Application/Function: General
•Surface Treatment: Nickel Plating
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Steel, Trivalent Chromate Coated, FRNT, Metric Coarse【200 Pieces Per Package】
Sunco
A cap nut with a disc spring attachment that eliminates the hassle of assembling the disc spring washer (spring washer).
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Resin/Stainless Steel, J-P/J-SUS, Metric Coarse【1-1,000 Pieces Per Package】
Maruemu
•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Days to Ship: | 10 Days or more |
---|
Domed & Acorn Nuts - Steel/Stainless Steel/Brass, FRN, Whitworth Coarse【1-2,000 Pieces Per Package】
Sunco
•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Whitworth Coarse
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Steel/Stainless Steel, FRN, Metric Fine【1-300 Pieces Per Package】
Tsukumo
•Shape: Acorn Nut
•Application/Function: General
•Thread Ridge Type: Metric fine
Days to Ship: | 8 Days or more |
---|
Domed & Acorn Nuts - Steel, FRNO, Metric Fine【1-300 Pieces Per Package】
Tsukumo
•Shape: Acorn Nut
•Material: Steel
•Application/Function: General
•Thread Ridge Type: Metric fine
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Nominal of Thread (inch) |
Surface Treatment (Details) |
Self-Loosening details |
| |||||||||||||||||
Brand | Sowa | MISUMI | Tsukumo | Sunco | Tsukumo | Sunco | Tsukumo | Tsukumo | Tsukumo | Tsukumo | Tsukumo | Sunco | Sunco | Maruemu | Sunco | Tsukumo | Tsukumo |
Product Series | Domed & Acorn Nuts - Small, Steel/Stainless Steel, FRNC, Metric Coarse【1-700 Pieces Per Package】 | Domed & Acorn Nuts - Stainless Steel, FRN, Unified Coarse【1-4,000 Pieces Per Package】 | Domed & Acorn Nuts - Various Material Options, FRN【1-5,000 Pieces Per Package】 | Domed & Acorn Nuts - FRNF, Metric Coarse【2,000 Pieces Per Package】 | Domed & Acorn Nuts - Left-Hand Thread, FRM, Metric Coarse【1-2,000 Pieces Per Package】 | Domed & Acorn Nuts - Small, Steel/Stainless Steel, FRNC, Metric Fine【1-500 Pieces Per Package】 | Domed & Acorn Nuts - Flanged, Steel/Stainless Steel, FFN, Metric Coarse【1-2,000 Pieces Per Package】 | Domed & Acorn Nuts - Locating Pilot, FRNWP, Metric Coarse【200-1,000 Pieces Per Package】 | Domed & Acorn Nuts - Brass, Nickel Coated, FRNCEB, Metric Coarse【1-500 Pieces Per Package】 | Domed & Acorn Nuts - Steel, Trivalent Chromate Coated, FRNT, Metric Coarse【200 Pieces Per Package】 | Domed & Acorn Nuts - Resin/Stainless Steel, J-P/J-SUS, Metric Coarse【1-1,000 Pieces Per Package】 | Domed & Acorn Nuts - Steel/Stainless Steel/Brass, FRN, Whitworth Coarse【1-2,000 Pieces Per Package】 | Domed & Acorn Nuts - Steel/Stainless Steel, FRN, Metric Fine【1-300 Pieces Per Package】 | Domed & Acorn Nuts - Steel, FRNO, Metric Fine【1-300 Pieces Per Package】 | |||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||||||||||||
Nominal of Thread (M) | 4 ~ 12 | 3 ~ 24 | 8 ~ 12 | 4 ~ 8 | - | 3 ~ 48 | 4 | 5 ~ 20 | 10 ~ 20 | 4 ~ 8 | 4 ~ 12 | 3 ~ 12 | 8 | 5 ~ 12 | - | 8 ~ 22 | 10 ~ 12 |
Material | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Brass ~ Titanium | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Brass | Steel | Resin ~ Stainless Steel | Brass ~ Steel | Stainless Steel ~ Steel | Steel |
Surface Treatment | No / Bright Chromate Plating / Chromate Plating | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Painting / Coating / Silver / copper / tin plated | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Painting / Coating / Silver / copper / tin plated | No / Painting / Coating / Silver / copper / tin plated | Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Painting / Coating / Silver / copper / tin plated | Bright Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Painting / Coating / Silver / copper / tin plated | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Painting / Coating / Silver / copper / tin plated | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Painting / Coating / Silver / copper / tin plated | No | Nickel Plating | Trivalent Chromate | No | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Painting / Coating / Silver / copper / tin plated | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Painting / Coating / Silver / copper / tin plated | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Silver / copper / tin plated |
Thread ridge type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Unified coarse UNC | Metric coarse | Metric coarse | Metric coarse (Left) | Metric fine | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Whitworth Coarse | Metric fine | Metric fine |
Application / function | Stop loosening | General | General | General | General | General | General | General | General | General | For welding | General | General | General | General | General | General |
Sales Unit | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package |
Nominal of Thread (inch) | - | - | - | - | NO.10 ~ 5/16 | - | - | - | - | - | - | - | - | - | 1 ~ 7/8 | - | - |
Surface Treatment (Details) | No / Bright Chromate Plating / Chromate Plating | No | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Stainless coating | Bright Chromate Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No | No / Nickel Plating | Trivalent Chromate | No | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating |
Self-Loosening details | Friction Nut | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy