(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Wing Nuts - Cold-Formed, Steel/Stainless Steel, CHN1【1-450 Pieces Per Package】
Mitsuboshi C.I.
•Shape: Wing Nut
•Hex Nut Type: Class 1
•Applications, Function: Regular
•Thread Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Cold-Formed, Steel/Stainless Steel, Whitworth, Type 1, CHN1T【1-200 Pieces Per Package】
Sunco
•Shape: Wing Nut
•Hex Nut Type: Class 1
•Applications, Function: Regular
•Thread Type: Whit Coarse
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Cold-Formed, Steel/Stainless Steel, H Type, CHNHH【1-700 Pieces Per Package】
Mitsuboshi C.I.
•Shape: Wing Nut
•Applications, Function: Hand Tightening
•Thread Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Steel/Stainless Steel, CHNS/CHON
MISUMI
•Applications, Function: Regular
•Thread Type: Metric Coarse
•Sale Unit: Low Quantity (Available beginning with 1 pc.)
•Thread Length ℓ (mm): 1
Days to Ship: | Same day or more |
---|
Show Stock Products
Wing Nuts - Flanged, Steel, Black, UHN
Mitsuboshi C.I.
•Shape: Wing Nut
•Material: Steel
•Sale Unit: Low Quantity (Available beginning with 1 pc.)
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Cold-Formed, Steel/Stainless Steel, Type 1, CHN1T【1-400 Pieces Per Package】
Sunco
•Shape: Wing Nut
•Hex Nut Type: Class 1
•Applications, Function: Regular
•Thread Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Cold-Formed, Steel/Stainless Steel, R Type, CHNHR【1-1,300 Pieces Per Package】
Mitsuboshi C.I.
•Shape: Wing Nut
•Applications, Function: Hand Tightening
•Thread Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Cold-Formed, Steel/Stainless Steel, R Type, Whitworth, CHNHR【1-1,300 Pieces Per Package】
Mitsuboshi C.I.
•Shape: Wing Nut
•Applications, Function: Hand Tightening
•Thread Type: Whit Coarse
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Cold-Formed, Steel, Chromate Coated, CHNH【1-250 Pieces Per Package】
Mitsuboshi C.I.
•Shape: Wing Nut
•Material: Steel
•Nominal Of Thread M: 10
•Applications, Function: Hand Tightening
•Thread Type: Meter (Fine)
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Stamped Type, Steel/Stainless Steel, High Thread, CHNHHI【1-700 Pieces Per Package】
OPG
•Shape: Wing Nut
•Applications, Function: Hand Tightening
•Thread Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Wing Nuts - Cold-Formed, Steel/Stainless Steel, CHNH【1-2,000 Pieces Per Package】
OPG
•Shape: Wing Nut
•Applications, Function: Hand Tightening
•Thread Type: Metric Coarse
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread Type |
Applications, Functions |
Sales Unit |
Nominal of Thread (inch) |
Surface Treatment (Details) |
Hex Nut Type |
| |||||||||||
Brand | Mitsuboshi C.I. | Sunco | Mitsuboshi C.I. | MISUMI | Mitsuboshi C.I. | Sunco | Mitsuboshi C.I. | Mitsuboshi C.I. | Mitsuboshi C.I. | OPG | OPG |
Product Series | Wing Nuts - Cold-Formed, Steel/Stainless Steel, CHN1【1-450 Pieces Per Package】 | Wing Nuts - Cold-Formed, Steel/Stainless Steel, Whitworth, Type 1, CHN1T【1-200 Pieces Per Package】 | Wing Nuts - Cold-Formed, Steel/Stainless Steel, H Type, CHNHH【1-700 Pieces Per Package】 | Wing Nuts - Cold-Formed, Steel/Stainless Steel, Type 1, CHN1T【1-400 Pieces Per Package】 | Wing Nuts - Cold-Formed, Steel/Stainless Steel, R Type, CHNHR【1-1,300 Pieces Per Package】 | Wing Nuts - Cold-Formed, Steel/Stainless Steel, R Type, Whitworth, CHNHR【1-1,300 Pieces Per Package】 | Wing Nuts - Cold-Formed, Steel, Chromate Coated, CHNH【1-250 Pieces Per Package】 | Wing Nuts - Stamped Type, Steel/Stainless Steel, High Thread, CHNHHI【1-700 Pieces Per Package】 | Wing Nuts - Cold-Formed, Steel/Stainless Steel, CHNH【1-2,000 Pieces Per Package】 | ||
CAD |
|
|
|
| |||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||||||
Nominal of Thread (M) | 6 ~ 16 | - | 5 ~ 10 | 3 ~ 12 | 3 ~ 8 | 5 ~ 22 | 3 ~ 12 | - | 10 | 4 ~ 8 | 3 ~ 12 |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Surface Treatment | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Silver/Copper/Tin Plating | Not Provided / Bright Chrome Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating / Silver/Copper/Tin Plating | Not Provided / Trivalent Chromate | - | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating / Painting, Coating / Silver/Copper/Tin Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Silver/Copper/Tin Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Painting, Coating / Silver/Copper/Tin Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating |
Thread Type | Metric Coarse | Whit Coarse | Metric Coarse | Metric Coarse | - | Metric Coarse | Metric Coarse | Whit Coarse | Meter (Fine) | Metric Coarse | Metric Coarse |
Applications, Functions | Regular | Regular | Hand Tightening | Regular | - | Regular | Hand Tightening | Hand Tightening | Hand Tightening | Hand Tightening | Hand Tightening |
Sales Unit | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. | Low Quantity (Available beginning with 1 pc.) ~ Box, Pkg. |
Nominal of Thread (inch) | - | 1 ~ 5/16 | - | - | - | - | - | 1/2 ~ 5/16 | - | - | - |
Surface Treatment (Details) | Copper Plating / Tin Plating / Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating | Not Provided / Bright Chrome Plating | Copper Plating / Tin Plating / Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating | - | - | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Tin Plating / Black Painted / Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating / Chrome Plating | Copper Plating / Tin Plating / Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating | Trivalent Chromate / Bright Chrome Plating / Chromate Plating | Copper Plating / Tin Plating / Black Painted / Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating | Not Provided / Trivalent Chromate / Bright Chrome Plating / Chromate Plating / Nickel Plating |
Hex Nut Type | Class 1 | Class 1 | - | - | - | Class 1 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy