(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Flange Nut with Metal Spring Washer【200-500 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Self-Loosening details: Other special shapes
•Material: SWCH Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Flanged Nut, with Serrations【1-2,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 10 Days or more |
---|
Disc Spring Nut, Small Size【200-450 Pieces Per Package】
Kishu Fastner
•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Flanged Nut with Serrations, Large Flange【1-1,800 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Flanged Nut
•Application/Function: General
•Thread Ridge Type: Metric Coarse
•Sale Unit: Individually Sold (Min. 1 pc)
•Shape: Flanged Nuts
Days to Ship: | Same day or more |
---|
Show Stock Products
Flanged Nut without Serrations, Large Flange【200-3,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Skirt Nut【1-300 Pieces Per Package】
Ichiyanagi
•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Flanged Nuts - Nylon Insert, Steel, Trivalent White Coated, FN-3W
Tomoe
•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Material: Steel
•Surface Treatment: Trivalent White
•Application/Function: Stop loosening
Days to Ship: | 8 Days or more |
---|
Sowa
•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sowa
•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric fine
Days to Ship: | 8 Days or more |
---|
Flange Stable Nut - Large Diameter
Sowa
•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Nominal Of Thread M: 8
•Application/Function: Stop loosening
Days to Ship: | 8 Days or more |
---|
Flange Stable Nut - Small/Fine
Sowa
•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Nominal Of Thread M: 10
•Application/Function: Stop loosening
Days to Ship: | 8 Days or more |
---|
Sowa
•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Nominal Of Thread M: 10
•Application/Function: Stop loosening
Days to Ship: | 8 Days or more |
---|
Flanged Nuts - Nylon Insert, Trivalent Chromate Coated, FNTLNF
Sunco
•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Material: SWCH Equivalent
•Surface Treatment: Trivalent White
•Application/Function: Stop loosening
Days to Ship: | 8 Days or more |
---|
Flange Nylon Nut【1-2,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Disc Spring Nut【1-5,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | Same day or more |
---|
Show Stock Products
Disc Spring Nut, Large Collar【250-500 Pieces Per Package】
Kishu Fastner
•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Flanged Nut with Serrations, Fine Texture【150-500 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Metric fine
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Flanged Nut with Serrations, Left Screw【500-4,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Metric coarse (Left)
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Flanged Nut without Serrations【1-5,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Flange Nut - Non-Serrated - Fine【1-1,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Application/Function: General
•Thread Ridge Type: Metric fine
Days to Ship: | Same day or more |
---|
Show Stock Products
Flanged Nut without Serrations, Right Screw【300-4,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Material: SWCH Equivalent
•Application/Function: General
•Thread Ridge Type: Metric coarse (Left)
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Skirt Nut【1-1,000 Pieces Per Package】
Sunco
•Shape: Flanged Nut
•Self-Loosening details: Skirt nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Sowa
•Shape: Flanged Nut
•Self-Loosening details: Other special shapes
•Material: 316L Stainless Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
BUMAX
•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Material: Stainless Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Three-lock Flange【1-1,500 Pieces Per Package】
Kishu Fastner
•Shape: Flanged Nut
•Self-Loosening details: Three locknuts
•Material: Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Three-lock Flange (Fine)【1-250 Pieces Per Package】
Kishu Fastner
•Shape: Flanged Nut
•Self-Loosening details: Three locknuts
•Material: Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric fine
Days to Ship: | 8 Days or more |
---|
Flange Nut, Non-serrated【1-1,500 Pieces Per Package】
Nishi Seiko
•Shape: Flanged Nut
•Material: Stainless Steel
•Application/Function: General
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Flange Nut, Serrated【150-1,500 Pieces Per Package】
Nishi Seiko
•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Material: Stainless Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Disc Spring Nut, Large Collar【300-500 Pieces Per Package】
OPG
•Shape: Flanged Nut
•Material: Iron
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
Disc Spring Nut, Small Size【200-400 Pieces Per Package】
OPG
•Shape: Flanged Nut
•Material: Iron
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package
Days to Ship: | 8 Days or more |
---|
SOLN【1-2,500 Pieces Per Package】
OPG
•Shape: Flanged Nut
•Self-Loosening details: Disc Spring Washer Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
OPG
•Shape: Flanged Nut
•Self-Loosening details: Disc Spring Washer Nut
•Material: Iron
•Surface Treatment: Trivalent White
•Application/Function: Stop loosening
Days to Ship: | 8 Days or more |
---|
Nut with Bonded Washer【1-1,000 Pieces Per Package】
OPG
•Shape: Flanged Nut
•Self-Loosening details: Disc Spring Washer Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Tomoe
•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Material: Steel
•Surface Treatment: Bright Chromate Plating
•Application/Function: Stop loosening
Days to Ship: | 8 Days or more |
---|
Pop Nut Standard Nut, Small Flange, Aluminum
Nippon POP Rivets and Fasteners
Standard pop nut for attaching a nut to a workpiece with single side fastening.
[Features]
· Flange is smaller than normal, making compact mounting possible.
· Quick nut mounting is possible from a single side thanks to the compact dedicated tool.
· Even those using it for the first time can handle it with ease.
· Mounting is possible even after surface treatment, and can be done during the final assembly process of the product as the workpiece is not damaged.
· With the reduction in man-hours thanks to speedy single side fastening, total costs can be reduced compared to conventional construction methods such as weld-on nuts.
[Applications]
· The most versatile nut, it can be used for all sorts of general purpose products such as car ports, server racks, etc.
· Workpieces are used in aluminum. Can also be used for square pipe material.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
•Shape: Flanged Nut
•Material: Steel
•Surface Treatment: Trivalent White
•Nominal Of Thread M: 12
•Application/Function: General
Days to Ship: | 8 Days or more |
---|
BUMAX8.8 Retaining ring Nut (with Pilot)
BUMAX
•Shape: Hex nut
•Self-Loosening details: Other Special Shapes
•Material: Stainless Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Flanged U Nut【1-3,000 Pieces Per Package】
Fuji Seimitsu
•Shape: Flanged Nut
•Self-Loosening details: U Nut
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse
Days to Ship: | 8 Days or more |
---|
Collar Nuts, DIN 6331 (height 1,5 d)
HALDER
•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Surface Treatment: Other Special Processings
•Application/Function: Stop loosening
•Conflict Mineral Free: yes
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Surface Treatment (Details) |
Self-Loosening details |
Brand | Sunco | Sunco | HALDER | Kishu Fastner | Sunco | MISUMI | Sunco | Ichiyanagi | Tomoe | Sowa | Sowa | Sowa | Sowa | Sowa | Sunco | Sunco | Sunco | Kishu Fastner | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sowa | BUMAX | Kishu Fastner | Kishu Fastner | Nishi Seiko | Nishi Seiko | OPG | OPG | OPG | OPG | OPG | Tomoe | Nippon POP Rivets and Fasteners | Sunco | BUMAX | Fuji Seimitsu | HALDER |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Flange Nut with Metal Spring Washer【200-500 Pieces Per Package】 | Flanged Nut with Serrations, Large Flange【1-1,800 Pieces Per Package】 | Flanged Nut without Serrations, Large Flange【200-3,000 Pieces Per Package】 | Flanged Nuts - Nylon Insert, Steel, Trivalent White Coated, FN-3W | Flanged Nuts - Nylon Insert, Trivalent Chromate Coated, FNTLNF | Flanged Nut with Serrations, Fine Texture【150-500 Pieces Per Package】 | Flanged Nut with Serrations, Left Screw【500-4,000 Pieces Per Package】 | Flange Nut - Non-Serrated - Fine【1-1,000 Pieces Per Package】 | Flanged Nut without Serrations, Right Screw【300-4,000 Pieces Per Package】 | ||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days |
Specifications |
| ||||||||||||||||||||||||||||||||||||||||
Nominal of Thread (M) | 6 ~ 8 | 3 ~ 16 | - | 8 ~ 10 | 4 ~ 8 | 3 ~ 10 | 3 ~ 10 | 6 ~ 24 | 8 ~ 12 | 4 ~ 12 | 8 ~ 10 | 8 | 10 | 10 | 8 ~ 12 | 4 ~ 8 | 3 ~ 16 | 6 ~ 8 | 8 ~ 12 | 3 ~ 8 | 2.6 ~ 12 | 6 ~ 12 | 3 ~ 10 | 5 ~ 12 | 3 ~ 10 | 6 ~ 10 | 5 ~ 8 | 10 ~ 12 | 3 ~ 8 | 3 ~ 10 | 6 ~ 8 | 8 ~ 10 | 4 ~ 12 | 8 | 5 ~ 8 | 4 ~ 6 | 3 ~ 10 | 12 | 12 ~ 20 | 5 ~ 8 | - |
Material | Steel | Steel / Stainless Steel / Titanium / Brass | - | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel / Stainless Steel / Titanium | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Aluminum | Steel | Stainless Steel | Steel | Steel / Stainless Steel |
Surface Treatment | Trivalent Chromate | Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Painting / Coating / Silver / copper / tin plated | - | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Trivalent Chromate | No | No | No | No | No | Trivalent Chromate | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Painting / Coating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Painting / Coating / Silver / copper / tin plated | - | Trivalent Chromate | Trivalent Chromate / Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Painting / Coating / Silver / copper / tin plated | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Trivalent Chromate / Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No | No | - | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No | No | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No / Trivalent Chromate / Chromate Plating | Trivalent Chromate | - | Bright Chromate Plating | No | Trivalent Chromate | No | - | - |
Thread ridge type | Metric coarse | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse (Left) | Metric coarse | Metric fine | Metric coarse (Left) | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric fine | Metric coarse | Metric coarse | - |
Application / function | Stop loosening | General | - | Stop loosening | General | General | General | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | General | General | General | General | General | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Stop loosening | General | Stop loosening | General | General | Stop loosening | Stop loosening | Stop loosening | Stop loosening | Crimped | General | Stop loosening | Stop loosening | Stop loosening |
Sales Unit | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | - | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. | - | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. ~ Box/package | - |
Surface Treatment (Details) | Trivalent Chromate | Copper Plating / Black Paint / Anti-Seizure Coat / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Dacromet / Geomet Treated | - | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Trivalent Chromate | No | No | No | No | No | Trivalent Chromate | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Stainless coating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Trivalent Chromate / Chromate Plating | No / Trivalent Chromate | No / Trivalent Chromate / Chromate Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | Trivalent Chromate / Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No | No | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No | No | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No / Trivalent Chromate / Chromate Plating | Trivalent Chromate | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Bright Chromate Plating | No | Trivalent Chromate | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Other Special Processings |
Self-Loosening details | Other Special Shapes | - | - | - | - | - | - | Other Special Shapes | Nylon Nut | Friction Nut | Friction Nut | Friction Nut | Friction Nut | Friction Nut | Nylon Nut | Nylon Nut | - | - | - | - | - | - | - | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | Other Special Shapes | - | Other Special Shapes | - | - | Other Special Shapes | Other Special Shapes | Other Special Shapes | Nylon Nut | - | - | Other Special Shapes | U Nut | Other Special Shapes |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy