(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hex Nut - Type 4, 303 Stainless Steel, M8 - M20【1-130 Pieces Per Package】
Sunco
Similar to Type 1, there is chamfering on the outer top rim, with a stepped seating surface at the bottom to smooth off the burrs generated during manufacturing, and a distinction between upper and lower side just like Type 1. This nut is generally used infrequently on the market.
Days to Ship: | 8 Days or more |
---|
Hex Nut - Type 2, Material and Surface Treatment Options, M2 - M64【1-8,000 Pieces Per Package】
Sunco
[Materials] Steel S45C, Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS316, SUS316L, Brass
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, painting, coating, silver/copper/tin plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Overtapped Hex Nut - Type 1, Steel, M6 - M20
Sunco
[Materials] Steel
[Surface treatment] None Thread
[Type] Metric coarse, Application/Function, Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Surface treatment](Details) none, hex nut standard, Type 1
[Nominal Thread (M)] 6 8 10 12 16 20
Days to Ship: | 8 Days or more |
---|
Nishi Seiko
Compared with normal nuts, this nut is thinner with a narrower pitch (volume nut)
Days to Ship: | 8 Days or more |
---|
Sunco
The nut height is roughly 1/10th the nominal designation, for a nut that is higher than standard nuts.
Days to Ship: | 8 Days or more |
---|
Hex Nut - Stainless Steel, M1 - M1.6, DIN Standard
Lock Fastener
[Materials] Stainless steel
[Surface treatment] None Thread
[Type]Metric coarse, Application/Function, Normal
[Surface treatment](Details) none
[Nominal Thread (M)] 1 1.2 1.4 1.6
[Height (mm)] 0.8 1.0 1.2 1.3 width across flats (mm) 2.5 3.0 3.2
[Pitch (mm)] 0.25 0.3 0.35
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] SUM, Stainless steel SUS303, SUS310S, SUS316, SUS316L, SUS317L, SUS329J4L, SUS403, SUS430, Brass
[Surface treatment] None, nickel plating, chrome plating
Days to Ship: | 8 Days or more |
---|
Hex Nut - Type 3, Material and Surface Treatment Options, M2 - M68【1-10,000 Pieces Per Package】
Sunco
Product with chamfering on both faces and a height that is approximately 60% of the nominal diameter.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Materials] SUM SUS303 Brass
[Surface treatment] None, nickel plating, chrome plating
Days to Ship: | 8 Days or more |
---|
Sunco
A type 3 hex nut with a smaller dihedral width (spanner size) than standard.
Days to Ship: | Same day or more |
---|
Show Stock Products
10 Split Hex Nut - Type 2, Steel/Stainless Steel, M8 - M45【1-500 Pieces Per Package】
Sunco
The nominal diameter and height of the nut are equal.
Days to Ship: | 8 Days or more |
---|
Sunco
Unified standard (inch size) coarse hex nut.
Days to Ship: | 8 Days or more |
---|
Hex Nut - Brass, 1/8" - 1/4", UNC, Machined
Sunco
A machined nut.
For complete product overview and details on Hex Nuts - Brass, Machined Nut, Unified Coarse, HNT see the sections below:
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Days to Ship: | Same day or more |
---|
Show Stock Products
Small Hex Nut - Type 2, Material and Surface Treatment Options, M8 - M20【1-800 Pieces Per Package】
Sunco
A type 2 hex nut with a smaller dihedral width (spanner size) than standard.
Days to Ship: | 8 Days or more |
---|
Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68【1-8,000 Pieces Per Package】
Sunco
[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Days to Ship: | 8 Days or more |
---|
Sunco
The screw is cut counterclockwise and is used in rotating machine parts.
Days to Ship: | 8 Days or more |
---|
Nishi Seiko
Compared with normal nuts, this nut is thinner with a narrower pitch (volume nut)
Days to Ship: | 8 Days or more |
---|
Hex Nut - 316L Stainless Steel, Class 8.8, M6 - M24, Both Faces
BUMAX
Has a strength class equivalent to that of iron although it is a stainless steel product. Four and two times as durable as SUS304 and SUS316, respectively.
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel, Stainless steel SUS316 Stainless steel
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Days to Ship: | 8 Days or more |
---|
Small Hex Nut - Type 1, Material and Surface Treatment Options, M8 - M30【1-800 Pieces Per Package】
Sunco
A type 1 hex nut with a smaller dihedral width (spanner size) than standard.
Days to Ship: | 8 Days or more |
---|
Sunco
The screw is cut counterclockwise and is used in rotating machine parts.
Days to Ship: | 8 Days or more |
---|
Sunco
The screw is cut counterclockwise and is used in rotating machine parts.
Days to Ship: | 7 Days or more |
---|
Sunco
[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Days to Ship: | 8 Days or more |
---|
Hex Nut - Type 1, Steel/Stainless Steel, Surface Treatment Options, 1/4" - 1", Whitworth
Sunco
A counterclockwise-threaded screw used in rotating machine parts.
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel S45C, Steel, Stainless steel
[Surface treatment] None, bright chromate plating, chromate plating
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Nuts - Right-Hand Thread (Box), JIS Class 1【200-1,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
Compact Nut - Single Item / Small Box【1-10 Pieces Per Package】
MISUMI
These nuts are designed with smaller hex envelope and thickness than JIS standard to be used in limited spaces.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
316 Stainless Steel Bolt with Better Corrosion Resistance than 304 Stainless Steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Nut - Stainless Steel, No.4-40 - 3/8-16"【1-10 Pieces Per Package】
NBK
A hex nut with unified threads.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Materials] Steel S45C, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS316
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Chrome plating, Parkerizing
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Days to Ship: | 8 Days or more |
---|
Hex Nut - Brass, Nickel Plating Option, M4 - M8, Milled【500 Pieces Per Package】
Sunco
[Materials] Brass Thread
[Type]Metric coarse, Application/Function, Standard
[Sales unit] Box/packageHex Nut Standard Type 1
[Nominal Thread (M)] 4 5 6 8
[Surface treatment] None, nickel plating
[Surface treatment](Details) none, nickel plating
Days to Ship: | 8 Days or more |
---|
Magic Hex Nut - Zinc, M6 - M16【10 Pieces Per Package】
Sunco
A revolutionary nut that has changed established ideas. This economic nut has many use cases, including unforeseen extension work, remedying overlooked nut insertion, and adding supplementary fixtures to the middle of hanging bolts. Can be added partway along, for example, hanging bolts that support and secure various fixtures including suspended ceilings, piping, and wiring. Mount directly in the required location with no additional threading required.
Days to Ship: | 8 Days or more |
---|
Sunco
The nominal diameter and height of the nut are equal.
Days to Ship: | 8 Days or more |
---|
Nuts - Right-Hand Thread (Box), JIS Class 3【200-1,000 Pieces Per Package】
MISUMI
Package-Deal Purchasing recommended for bolts of large volume use.
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Days to Ship: | Same day or more |
---|
Show Stock Products
Sunco
[Materials] Steel S45C, Equivalent to SS400, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating
Days to Ship: | 8 Days or more |
---|
Sunco
· Surface treatment: None. Application/Function: Standard.
· Surface treatment (Details): None. Hex nut standard 1 model.
· Thread: M6, M8, M10, M12, M14, M16, M18, M20, M22, M24, M27, M30, M33, M36, M39, M42.
· Materials: Stainless steel SUS303, SUS316.
· Thread type: Metric coarse (left), Whitworth coarse (left).
· Sales unit: Low quantity (available for purchase from 1pc), box and pkg.
· Thread (inch): 7/16, 3/4, 7/8, 1, 1 1/8, 1 1/4.
Days to Ship: | 8 Days or more |
---|
Sunco
Unified standard (inch size) fine hex nut.
Days to Ship: | 8 Days or more |
---|
Sunco
[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing
Days to Ship: | 8 Days or more |
---|
Sunco
The screw is cut counterclockwise and is used in rotating machine parts.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Material |
Surface Treatment |
Thread ridge type |
Application / function |
Sales Unit |
Nominal of Thread (inch) |
Hex nut standard |
Self-Loosening details |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | Sunco | Sunco | Sunco | Nishi Seiko | Sunco | Lock Fastener | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | MISUMI | Sunco | Sunco | Sunco | Sunco | Nishi Seiko | BUMAX | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco | Saima | MISUMI | MISUMI | MISUMI | NBK | Sunco | Sunco | Sunco | Sunco | Sunco | MISUMI | Sunco | Sunco | Sunco | Sunco | Sunco | Sunco |
Product Series | Hex Nut - Type 4, 303 Stainless Steel, M8 - M20【1-130 Pieces Per Package】 | Hex Nut - Type 2, Material and Surface Treatment Options, M2 - M64【1-8,000 Pieces Per Package】 | Hex Nut - Type 3, Material and Surface Treatment Options, M2 - M68【1-10,000 Pieces Per Package】 | 10 Split Hex Nut - Type 2, Steel/Stainless Steel, M8 - M45【1-500 Pieces Per Package】 | Small Hex Nut - Type 2, Material and Surface Treatment Options, M8 - M20【1-800 Pieces Per Package】 | Hex Nut - Type 1, Material and Surface Treatment Options, M2 - M68【1-8,000 Pieces Per Package】 | Hex Nut - 316L Stainless Steel, Class 8.8, M6 - M24, Both Faces | Small Hex Nut - Type 1, Material and Surface Treatment Options, M8 - M30【1-800 Pieces Per Package】 | Hex Nut - Type 1, Steel/Stainless Steel, Surface Treatment Options, 1/4" - 1", Whitworth | Nuts - Right-Hand Thread (Box), JIS Class 1【200-1,000 Pieces Per Package】 | Compact Nut - Single Item / Small Box【1-10 Pieces Per Package】 | Hex Nut - Stainless Steel, No.4-40 - 3/8-16"【1-10 Pieces Per Package】 | Hex Nut - Brass, Nickel Plating Option, M4 - M8, Milled【500 Pieces Per Package】 | Nuts - Right-Hand Thread (Box), JIS Class 3【200-1,000 Pieces Per Package】 | |||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Nominal of Thread (M) | 8 ~ 20 | 2 ~ 48 | 6 ~ 20 | 6 ~ 16 | 6 ~ 42 | 1 ~ 1.6 | 3 ~ 68 | 2 ~ 68 | 3 ~ 72 | 8 ~ 30 | 8 ~ 36 | - | - | 8 ~ 48 | 2 ~ 24 | 8 ~ 20 | 2 ~ 68 | 3 ~ 8 | 10 ~ 24 | 8 ~ 16 | 6 ~ 24 | - | 8 ~ 30 | 8 ~ 10 | 3 ~ 42 | 8 ~ 22 | - | 8 ~ 24 | - | 2 ~ 10 | 4 ~ 12 | 3 ~ 12 | - | 3 ~ 130 | 10 ~ 39 | 8 | 12 ~ 16 | - | 3 ~ 10 | 6 ~ 80 | 30 ~ 80 | 6 ~ 42 | - | 8 ~ 22 | 6 ~ 30 |
Material | Stainless Steel | Steel / Stainless Steel / Brass | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel / Brass | Steel / Stainless Steel / Titanium / Brass | Steel / Stainless Steel / Brass | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Brass | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel / Titanium / Brass / Aluminum | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Brass | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel |
Surface Treatment | No | No / Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Painting / Coating / Silver / copper / tin plated | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No / Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Parker | No | No / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Painting / Coating / Silver / copper / tin plated | No / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Parker | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Electroless Nickel / Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Painting / Coating / Silver / copper / tin plated | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No | No | Passivated | No / Trivalent Chromate | No | - | No | No / Trivalent Chromate / Bright Chromate Plating / Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No | No | No / Bright Chromate Plating | No / Trivalent Chromate | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | No | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Parker | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker | No |
Thread ridge type | Metric coarse | Metric coarse | Metric coarse | Nut for pipes | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Unified coarse UNC | Unified coarse UNC | - | Metric coarse / Metric coarse (Left) / Metric fine | Metric coarse | Metric coarse | Metric coarse | Metric fine (Left) | Nut for pipes | Metric coarse | Whitworth Coarse | Metric coarse | Metric coarse (Left) | Metric coarse (Left) | - | Nut for pipes | Metric coarse | Unified coarse UNC / Unify Fine UNF | Metric coarse | Metric coarse | - | Unified coarse UNC | - | - | Metric coarse | Metric coarse | Whitworth Coarse | Metric coarse | - | - | Metric coarse (Left) | Unify Fine UNF | - | Metric fine (Left) |
Application / function | General | General | General | For pipes | General | General | General | General | General | General | General | General | General | General | General | General | General | General | General | For pipes | General | General | General | General | General | General | General | Stop loosening | General | General | General | - | General | General | General | General | Appendix | General | General | General | General | General | General | General | - |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | - | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Box/package | Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package |
Nominal of Thread (inch) | - | - | - | - | - | - | - | - | - | - | - | NO.10 ~ 9/16 | 1/4 ~ 5/16 | - | - | - | - | - | - | - | - | 1 ~ 7/16 | - | - | - | - | 1 ~ 7/8 | - | 1/2 ~ 7/16 | - | - | - | 1/4 ~ 5/16 | - | - | - | - | 1 ~ 7/8 | - | - | - | - | NO.10 ~ 7/16 | - | - |
Hex nut standard | Four Types | Two Types | A Type | - | A Type | - | A Type | Three Types | Three Types | Three Types | Two Types | A Type | - | A Type | - | Two Types | A Type | A Type | A Type | - | - | Three Types | A Type | Two Types | A Type | A Type | A Type | - | Two Types | - | - | - | - | A Type | Three Types | A Type | - | A Type | - | A Type | A Type | A Type | A Type | Two Types | A Type |
Self-Loosening details | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other Special Shapes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy