(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hex Socket Head Cap Screw with Through-Hole, Fully Threaded【1-50 Pieces Per Package】
Sunco
Machined to offer functions effective on vacuum equipment and vacuum containers in which gas that builds up in tap hole pilot holes needs to be eliminated. The through-hole opened in the bolt's main body works effectively when tightening the screw.
Days to Ship: | 8 Days or more |
---|
Hex Socket Button Head Bolt with Through-Hole, Fully Threaded【1-200 Pieces Per Package】
Sunco
Offers superior corrosion resistance and heat resistance for use in clean room vacuum equipment and vacuum containers, such as semiconductor manufacturing equipment.
Days to Ship: | 8 Days or more |
---|
NBK
· All heads are 1.5 mm or less. There is no need to worry about protruding screw heads after tightening. For improving the compactness and safety of equipment and systems. For FPD manufacturing equipment, semiconductor manufacturing and other vacuum equipment, and chambers in clean rooms.
Days to Ship: | 8 Days or more |
---|
Flat Head Machine Screw With Phillips Head (With Gas Vent Hole)_SVFS【1-20 Pieces Per Package】
NBK
• Gas vent holes make it easier to discharge gases accumulated at the bottom of equipment screw holes, and support the operation of vacuuming equipment.
• Flat screw type with a head that does not protrude after tightening.
Days to Ship: | 8 Days or more |
---|
Hex Socket Head Bolt (With Gas Vent Hole)_SVSS【1-20 Pieces Per Package】
NBK
• Gas vent holes make it easier to discharge gases accumulated at the bottom of equipment screw holes, and support the operation of vacuuming equipment.
• Gas vent holes are processed using a method that has less effect on the metal structure. Suppresses brittle fracturing and the generation of out-gas in vacuum environments during use.
Days to Ship: | 8 Days or more |
---|
NBK
[Features]
· Made of SUS316L. Excellent corrosion resistance.
· For FPD manufacturing equipment, semiconductor manufacturing equipment and other vacuum equipment and chambers in clean rooms.
· Cleaned and purified.
· Oil and dust resistant.
· The surface coarseness of the SVSL-PC has been modified with special chemical processing. Only tiny amounts of gas are emitted.
· The thread length can be cut to your specifications. The SVSL-PC is not covered.
Days to Ship: | 10 Days or more |
---|
Hex Socket Head Cap Screws with Through Hole Partial Thread Screw
Sunco
· Detailed shape: Standard
· Mounting hole dimensions: Hex socket
· Basic shape: Standard (round)
· Material: Stainless steel
· Surface treatment: None
· Thread ridge type: Metric coarse
· Screw type: Partial thread screw
· Thread: M5, M6
· Length (mm): 30, 35
· Pitch (mm): 0.8, 1
· Application: Standard, clean environment compatible, screw
· Length (mm): 22, 24
Days to Ship: | 8 Days or more |
---|
Hex Socket Countersunk Head Screws SVFCS
NBK
• The ventilation hole easily releases gas trapped in the screw holes of equipment and machines while supporting vacuum drawing in vacuum devices.
Days to Ship: | 11 Days or more |
---|
Extra Low-Profile Socket Cap Screws - Vented
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel
•Shape: Extra Low Head
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: With through hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Phillips Flat Head Screw with Through-Hole【1-200 Pieces Per Package】
Sunco
[Detailed shape] Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse
[Application] Standard
[Screw type] Fully Threaded
[Nominal Thread (M)] 3 4 5 6
[Length L (mm)] 5 6 8 10 12 15 16 20
[Pitch (mm)] 0.5 0.7 0.8 1
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Low-Profile Socket Cap Screws - Vented
MISUMI
•Shape: Standard
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel
•Shape: Low Head
Days to Ship: | 8 Days or more |
---|
Hex Socket Head Cap Bolt (Titanium, with Gas Ventilation Hole) - SVST
NBK
These bolts are non-magnetic. Suitable for FPD manufacturing equipment, semiconductor manufacturing equipment, and electronic equipment that require non-magnetic properties. The surface has been modified via special chemical polishing and brightening treatments. Oil and dust do not adhere to the surface, and there is minimal gas discharge.
Days to Ship: | 11 Days or more |
---|
Hex Socket Head Cap Screw (Silver Plating) - SVSS-AG
NBK
For FPD manufacturing equipment, semiconductor manufacturing equipment and other vacuum equipment and chambers in clean rooms. Cleaned and purified. Oil and dust resistant.
Days to Ship: | 8 Days or more |
---|
Socket Head Cap Screws SVSS-MOS
NBK
• The ventilation hole easily releases gas trapped in the screw holes of equipment and machines while supporting vacuum drawing in vacuum devices.
• The shot-blasted molybdenum disulfide particles enhance screw lubrication to prevent seizing.
• Unlike normal molybdenum disulfide lubrication, molybdenum disulfide shot does not use a bonding agent, meaning ingredients can be identified easily.
Days to Ship: | 11 Days or more |
---|
MISUMI
•Shape: Hex
•Application: Standard
•Material: 304 Stainless Steel
•Shape: Standard
•Additional Shape: With through hole
Days to Ship: | 8 Days or more |
---|
MISUMI
•Shape: Fully Threaded
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Material: 304 Stainless Steel
•Shape: Standard
Days to Ship: | 8 Days or more |
---|
NBK
For FPD manufacturing equipment, semiconductor manufacturing equipment and other vacuum equipment and chambers in clean rooms.
Days to Ship: | 8 Days or more |
---|
NBK
Hexagonal socket head bolt with a thin, flat head. For improving the compactness and safety of equipment and systems. For FPD manufacturing equipment, semiconductor manufacturing equipment and other vacuum equipment and chambers in clean rooms.
Days to Ship: | 8 Days or more |
---|
Phillips Pan Head Screws with Through-Hole
Sunco
[Detailed Shape] Pan Head
[Mounting Hole Shape] Phillips
[Basic Shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface Treatment] None
[Thread Type] Metric Coarse
[Sales Unit] Individual (Available for Purchase as 1pc)
[Application] Standard
[Screw Type] Fully Threaded
[Detailed Shape] Pan Head
[Mounting Hole Shape] Phillips
[Basic Shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface Treatment] None
[Thread Type] Metric Coarse
[Sales Unit] Individual (Available for Purchase as 1pc)
[Application] Standard
[Screw type] Fully Threaded
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Sales Unit |
Application |
Screw Type |
|
|
| ||||||||||||||||||
Brand | Sunco | Sunco | NBK | NBK | NBK | NBK | Sunco | NBK | MISUMI | MISUMI | Sunco | MISUMI | NBK | NBK | NBK | MISUMI | MISUMI | NBK | NBK | Sunco |
Product Series | Hex Socket Head Cap Screw with Through-Hole, Fully Threaded【1-50 Pieces Per Package】 | Hex Socket Button Head Bolt with Through-Hole, Fully Threaded【1-200 Pieces Per Package】 | Flat Head Machine Screw With Phillips Head (With Gas Vent Hole)_SVFS【1-20 Pieces Per Package】 | Hex Socket Head Bolt (With Gas Vent Hole)_SVSS【1-20 Pieces Per Package】 | Hex Socket Head Cap Screws with Through Hole Partial Thread Screw | Phillips Flat Head Screw with Through-Hole【1-200 Pieces Per Package】 | Hex Socket Head Cap Bolt (Titanium, with Gas Ventilation Hole) - SVST | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 11 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
| |||||||||||||||
Nominal of Thread (M) | 3 ~ 10 | 3 ~ 6 | 3 ~ 6 | 3 ~ 6 | 3 ~ 12 | 3 ~ 12 | 5 ~ 6 | 5 | 3 ~ 6 | 3 ~ 10 | 3 ~ 6 | 3 ~ 6 | 4 | 6 | 8 | 3 ~ 8 | 3 ~ 8 | 3 ~ 12 | 3 ~ 10 | 3 ~ 5 |
Length L (mm) | 4 ~ 75 | 5 ~ 25 | 6 ~ 20 | 5 ~ 20 | 5 ~ 60 | 5 ~ 45 | 30 ~ 35 | 20 | 6 ~ 30 | 6 ~ 30 | 5 ~ 20 | 6 ~ 30 | 8 | 30 | 35 | 6 ~ 30 | 8 ~ 35 | 5 ~ 60 | 6 ~ 35 | 3 ~ 20 |
Pitch(mm) | 0.5 ~ 1.5 | 0.5 ~ 1 | 0.5 ~ 1 | 0.5 ~ 1 | 0.5 ~ 1.75 | 0.5 ~ 1.75 | 0.8 ~ 1 | 0.8 | - | - | 0.5 ~ 1 | - | 0.7 | 1 | 1.25 | - | - | 0.5 ~ 1.75 | 0.5 ~ 1.5 | 0.5 ~ 0.8 |
Detailed Shape | Standard | Button | Extra Low Head | Disc | Standard | Standard | Standard | Disc | Extra Low Head | Standard | Disc | Low Head | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Pan |
Mounting Hole Shape | Hex Socket | Hex Socket | Hex Socket | Phillips | Hex Socket | Hex Socket | Hex Socket | - | Hex Socket | Hex Socket | Phillips | Hex Socket | Hex Socket | Hex Socket | - | No | Hex Socket | Hex Socket | Hex Socket | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Hex | Complete thread | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Stainless Steel ~ Titanium | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Titanium | Stainless Steel | Stainless Steel | Titanium | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Surface Treatment | No | No | No | No | No | No | No | No | No | No | No | No | Special Chemical Polishing | Silver plating | Molybdenum Disulfide Coating | No | No | Special Chemical Polishing | No | No |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - | - | Metric coarse | - | Metric coarse | Metric coarse | Metric coarse | - | - | Metric coarse | Metric coarse | Metric coarse |
Sales Unit | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. | - | - | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. |
Application | Standard | Standard | Standard / For Vacuum Systems / Use for Clean circumstance | Standard / For Vacuum Systems / Use for Clean circumstance | Standard / For Vacuum Systems / Use for Clean circumstance | Standard / For Vacuum Systems / Use for Clean circumstance | Standard / Use for Clean circumstance | For Vacuum Systems / Use for Clean circumstance | Standard | Standard | Standard | Standard | Standard / Low-Outgas / Non-Magnetic / For Vacuum Systems / Use for Clean circumstance | Standard / Electrical conduction property / For Vacuum Systems / Use for Clean circumstance | For Vacuum Systems / Use for Clean circumstance | Standard | Standard | Standard / Low-Outgas / For Vacuum Systems / Use for Clean circumstance | Standard / For Vacuum Systems / Use for Clean circumstance | Standard |
Screw Type | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Complete thread | Half Thread | Complete thread | - | - | Complete thread | - | Complete thread | Complete thread | Complete thread | - | - | Complete thread | Complete thread / Half Thread | Complete thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy