(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Square Bolt, Fully Threaded JIS B 1182
Sunco
Fits suitably to a bit and rarely gets worn or damaged, so that it is suitable for high torque tightening. The type of metal is mainly suited for construction reinforcement work.
In both the old and new JIS standard products, pitch is different depending on size.
Please confirm before purchase.
Days to Ship: | Same day or more |
---|
Show Stock Products
Square Bolt, Partially Threaded JIS B 1182【1-250 Pieces Per Package】
Sunco
Minimal bit sliding, wear, and damage, making it suitable for high-torque tightening. Metal mainly suited for construction reinforcement work.
In the old JIS standard products and the new JIS standard products, pitches are different depending on the size.
Please confirm before purchase.
Days to Ship: | 8 Days or more |
---|
Rectangular Bolt, Fully Threaded【1-75 Pieces Per Package】
Sunco
This product's rectangular shaped head makes it mainly suited for construction reinforced metal.
Days to Ship: | 8 Days or more |
---|
Fully Threaded Round Mating Bolt【1-1,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, 8-micron trivalent white, trivalent black, trivalent white, bright chromate plating, hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, chrome plating, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, German brown plating, black paint
Days to Ship: | Same day or more |
---|
Show Stock Products
Hex Bolt Full Thread【250-500 Pieces Per Package】
Maruemu
Fits well with bits and and is highly resistant to wear and damage, which makes it suitable for high torque tightening.
Days to Ship: | 10 Days or more |
---|
Diamond-Shape Bolt【1-300 Pieces Per Package】
Sunco
[Materials] Steel, Stainless steel
[Surface treatment] None, bright chromate plating
Days to Ship: | 8 Days or more |
---|
Sunco
[Shape] Square
[Nominal Thread (M)] 6
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Length L (mm)] 10 16 20 25 30
Days to Ship: | 8 Days or more |
---|
Sunco
[Shape] Square
[Materials] Steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Sales unit] Low Quantity (Available for Purchase from 1pc)
[Application] Standard
[Nominal Thread (M)] 6 8 10 12 14 16 20 24 30 36
[Length L (mm)] 25 32 40 50 50.1 63 63.1 80 80.1 100 100.1 125 125.1 160 160.1 200 200.1 250 250.1 315 315.1 400 500 600 Width (mm) 6 8 10 12 14 16
Days to Ship: | 9 Days or more |
---|
HALDER
T-bolts when combined with DIN 6330 fixture nuts (EH 23070.) and DIN 6340 plain washers (EH 23060.) become complete clamping bolts.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Shape |
Nominal of Thread (M) |
Pitch(mm) |
Length L (mm) |
Material |
Surface Treatment |
Thread ridge Type |
Sales Unit |
Application |
Strength Class(Steel) |
Screw Type |
Brand | Sunco | Sunco | Sunco | Sunco | Maruemu | Sunco | Sunco | Sunco | HALDER |
---|---|---|---|---|---|---|---|---|---|
Product Series | Square Bolt, Partially Threaded JIS B 1182【1-250 Pieces Per Package】 | Fully Threaded Round Mating Bolt【1-1,000 Pieces Per Package】 | |||||||
CAD |
|
|
|
| |||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days |
Shape | Square | Square | Square | Square Section | Square | Square | Square | Square | Square Section |
Nominal of Thread (M) | 6 ~ 12 | 8 ~ 12 | 8 ~ 12 | 4 ~ 12 | 6 ~ 8 | 6 ~ 8 | 6 | 20 | M6 ~ M36 |
Pitch(mm) | - | - | - | - | 1 ~ 1.3 | - | - | - | Metric coarse |
Length L (mm) | 12 ~ 60 | 20 ~ 50 | 24 ~ 50 | 10 ~ 100 | 16 ~ 25 | 13 ~ 35 | 10 ~ 30 | 160 | 25 ~ 600 |
Material | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel |
Surface Treatment | No | No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating | No / Trivalent Chromate / Bright Chromate Plating / Chromate Plating | Copper Plating / Black Paint / No / Trivalent Chromate / Bright Chromate Plating / Hot Zinc Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Stainless coating | No | No / Bright Chromate Plating | No | No | Black Oxide Coating |
Thread ridge Type | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse | - |
Sales Unit | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. / Box/package | - | Low Quantity Available beginning with 1 pc. / Box/package | Low Quantity Available beginning with 1 pc. | Low Quantity Available beginning with 1 pc. | - |
Application | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard |
Strength Class(Steel) | - | - | - | - | - | - | - | - | 8.8 ~ 10.9 |
Screw Type | Complete thread | Half Thread | Complete thread | Complete thread | Complete thread | Half Thread | Complete thread | Half Thread | Half Thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy